(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floating Joints Tapped

Floating Joints Tapped
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      92₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview of Floating Joints

A connector with one end connected to Floating Joints in male threaded cylinder piston rod. Mainly used to absorb the lateral misalignment between Floating Joints piston rod and the driven workpiece.

Product Feature of Floating Joints

Feature 1: Miniaturized Floating Joints design, used in conjunction with the economy series holder assembly, reducing the connection length by more than 20%.
Feature 2: Floating Joints can reduce the requirements on installation accuracy (coaxiality) between Floating Joints and the driven workpiece.
Feature 3: Even if the coaxiality between Floating Joints and the driven workpiece is not high, it will not lead to decrease in the output thrust of Floating Joints.
Feature 4: Hard chrome-plated surface treatment Floating Joints with excellent abrasion resistance, ensuring anti-rust and abrasion-resistant performance.

Dimensional Drawing of Floating Joints

Economic type Single floating joint Female thread type Dimensional drawing

Specifications Overview of Floating Joints

Type of Floating JointsEconomic type Single floating joint Female thread type MaterialMaterial Floating JointsEconomic type Single floating joint Female thread type Surface TreatmentSurface TreatmentEconomic type Single floating joint Female thread type Surface HardnessSurface Hardness
C-FJREquivalent to SUM materialHard Chrome Plated750HV to
 
Part NumberTDLhB(C)
Economic type Single floating joint Female thread typeTypeEconomic type Single floating joint Female thread typeM-Pitch
C-FJR4-0.737531011.5
5-0.838631213.9
6-1.0410741416.2
8-1.25413841719.6
10-1.25516842124.2

Usage Method of Floating Joints

Economic type Single floating joint Female thread type Usage method
■ Mounting method of Floating Joints
1. Connect the female threaded end of the floating joint to the male threaded cylinder piston rod.
2. Mate the slot of the floating joint to the joint holder or sheet metal fixing assembly.
3. Mount the joint holder or sheet metal fixing assembly on the workpiece.

■ Function of Floating Joints
When connecting Floating Joints and the driven workpiece, it can absorb the lateral misalignment between Floating Joints piston rod and the driven workpiece.

Economic type Single floating joint Female thread type Usage method

Example Use of Floating Joints

Economic type Single floating joint Female thread type Example of use
■ Mechanism name
Cylinder Linear Motion Mechanism

■ Mechanism function
Driven by cylinder to make the table slide.

■ Function of Floating Joints
Absorb the lateral misalignment between Floating Joints piston rod and the driven workpiecewhile connecting Floating Joints and the driven workpiece.
 

Application Industries of Floating Joints

Smart phone Electronic & Electrical Appliances Lithium battery
Economic type Single floating joint Female thread type Application industry Economic type Single floating joint Female thread type Application industry Economic type Single floating joint Female thread type Application industry
Automotive Robotics Medical
Economic type Single floating joint Female thread type Application industry Economic type Single floating joint Female thread type Application industry Economic type Single floating joint Female thread type Application industry

Related Products of Floating Joints

Bearing Housing Assembly Single Bearing Type with Retaining RingShaft Supports T Shape SlitPost Clamp
Economic type Single floating joint Female thread type Related ProductsEconomic type Single floating joint Female thread type Related ProductsEconomic type Single floating joint Female thread type Related Products
Typical model: BGRAB6000ZZTypical model: SHSTM8-25Typical model: KDST20

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-FJR4-0.7
C-FJR5-0.8
C-FJR6-1.0
C-FJR8-1.25
C-FJR10-1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)

₹ 92.00

1 Piece(s) Available Same day 10[M3 ~ M8] M4[0.5~0.8] 0.7

₹ 94.00

1 Piece(s) Available Same day 10[M3 ~ M8] M5[0.5~0.8] 0.8

₹ 113.00

1 Piece(s) Available Same day 10[M3 ~ M8] M6[1~1.75] 1.0

₹ 137.00

1 Piece(s) Available Same day 10[M3 ~ M8] M8[1~1.75] 1.25

₹ 170.00

1 Piece(s) Available Same day 10[M10 ~ M18] M10[1~1.75] 1.25
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)

Loading...

  1. 1

Basic Information

Type Floating Joints Connection Type, Cylinder Side Tapped Applicable Cylinder Air Cylinder
Main Body Material General Structural Steel or SUM Material Cylinder Connector Details Connector Only Mount Type Screw-In
Type L Dimension Fixed Surface Treatment Hard Chrome Plating

Frequently asked question (FAQ)

Question: Why is there a clearance between the floating joint and the holder?
Answer: It is normal because the floating joint uses this clearance to realize many mechanical functions. For details, please refer to the introduction of product features in the basic information.
Question: What are the advantages of the MISUMI brand economy series floating joints?
Answer: Compared to the existing MISUMI brand products, the price is lower, ensuring sufficient strength while shortening the length
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list