(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Select part number to Order Now/ Add to Cart
- Sturdy SPHC body with zinc plating
- PP material wheels for long-lasting use
- Suitable for various load capacities
- Ideal for stationary applications with fixed direction
- High performance at an economical price
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJWK | SPHC | Galvanized | PP Material (Black) | Not Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series PP Casters Fixed type Dimensional drawing |
Part Number | ![]() | H | B | Allowable Load (N) | Weight (g) | |
![]() | ![]() | |||||
C-CJWK | 75 | P(Polypropylene) | 105.8 | 32 | 900 | 382 |
100 | 129.3 | 1100 | 478 | |||
125 | 155.5 | 1300 | 585 |
Part Number |
---|
C-CJWK75-P |
C-CJWK100-P |
C-CJWK125-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|
₹ 597.00 | 1 Piece(s) | Available | Same day | 105.8 | 90 | 75 | |
₹ 634.00 | 1 Piece(s) | Available | Same day | 129.3 | 110 | 100 | |
₹ 676.00 | 1 Piece(s) | Available | Same day | 155.5 | 130 | 125 |
Part Number |
---|
Loading...
Caster Type | Fixed Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Polypropylene | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Plate Length(mm) | 97 | Plate Width(mm) | 70 |
Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy