(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Octagonal Knob Male Thread

Octagonal Knob Male Thread

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      83₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economic Design Case Study

Octagonal Knob Male Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Octagonal Knob Male Thread (Eight Lobed Knobs)
● Thread Size : M10 and M12
● Material :
Knobs - Phenolic Resin
Screws - Q235
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on



Economy Octagonal Knob Male

Durable ConstructionOctagonal DesignSecure Locking Mechanism

- Insert Material: Steel (White Zinc Plating) provides excellent strength and longevity, with superior anti-rust properties for extended use

- Shape: Eight-Lobed designed for a comfortable and secure grip, enhancing ease of use during adjustments and operations

- GB Standards ensures higher torque force and secure locking, reducing the risk of loosening during operation

- Surface Treatment: Zinc Plating enhances durability and resistance to corrosion, ensuring the knob's longevity in various environments

- Fast shipping options ensure minimal downtime, keeping your projects on track and on schedule

Economy Octagonal Knob Male
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Knobs Product Overview

Economy series octagonal Knobs (male thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310442349 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature; The screw is Q235 (white zinc plating), with excellent anti-rust effect.
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

MaterialBody ColorSurface Treatment
Body: Phenolic ResinBlackWhite Zinc Plating
Metal Fittings: Q235

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.


Knobs Dimensional Drawing

110310442349 Dimensional Drawing

Knobs Specification Table

Part Number L Selection D H D1 h
Type M
C-NBJM 10 15 25 40 25 21 14
12 15 25 50 25 25 14

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NBJM10-15
C-NBJM10-25
C-NBJM12-15
C-NBJM12-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. M Mounting Section, Length L
(mm)
Main Body Dia. D
(Ø)

₹ 83.00

1 Piece(s) Available Same day M101540

₹ 83.00

1 Piece(s) Available Same day M102540

₹ 153.00

1 Piece(s) Available Same day M121550

₹ 153.00

1 Piece(s) Available Same day M122550

Loading...

  1. 1

Basic Information

Mounting Section Type Threaded (Stepped) Main Body, Type Polygonal Shape Main Body Material Phenol Plastic
Mounting Section, Material Steel Polygonal Shape, Type Octagonal Shape Mounting Section, Surface Treatment Zinc Plating
Main Body Height H(mm) 25

Frequently asked question (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.
X
whatsapp-qr whatsapp-icon