(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Octagonal Knobs

Octagonal Knobs

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      142₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



Economy Octagonal Knobs

Female ThreadRobust and DurableVersatile Thread Sizes

- Insert Material: Brass provides excellent strength and longevity, making it ideal for frequent use in demanding applications

- Shape: Octagonal (Eight Lobed) designed for a comfortable and secure grip, enhancing ease of use during adjustments and operations

- Multiple Thread Sizes are Available to fit a wide range of equipment and application needs

- Surface Treatment: None Needed, The brass insert and phenolic resin body provide inherent durability and resistance to wear and tear

- More affordable than standard products, providing cost-effective solutions without sacrificing quality

Economy Octagonal Knobs
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Knobs Product Overview

Economy series octagonal Knobs (female thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310442259 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature;
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

MaterialBody Color
Body: Phenolic ResinBlack
Metal Fittings: Brass (Insert)

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.


Knobs Dimensional Drawing

110310442259 Dimensional Drawing

Knobs Specification Table

Part Number D H D1 h Lf
Type M
C-NBJF 10 40 25 21 14 17
12 50 25 25 14 21

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NBJF10
C-NBJF12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section, Length L
(mm)
Main Body Dia. D
(Ø)

₹ 142.00

1 Piece(s) Available Same day 10M101740

₹ 153.00

1 Piece(s) Available Same day 10M122150

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped (Stepped) Main Body, Type Polygonal Shape Main Body Material Phenol Plastic
Mounting Section, Material Brass Polygonal Shape, Type Octagonal Shape Mounting Section, Surface Treatment Not Provided
Main Body Height H(mm) 25

Frequently asked question (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.
X
whatsapp-qr whatsapp-icon