(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Six Lobed Knobs

Six Lobed Knobs

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      155₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now



Economy Six Lobed Knobs

Enhanced Grip Optimal Dimensions Secure Locking Mechanism

- Shape: Six Lobed Design is The ergonomic six-lobed design provides an excellent grip, making it easier to apply and adjust torque manually

- The Knob Diameter and Height are optimized for comfortable handling and effective performance

- The screw's compliance with GB standards ensures a high torque force, reducing the risk of shaking and loosening, and providing secure locking

- Usage for Fastening, Assembly, Adjustment, Clamping are Suitable for various applications, especially in small to medium-sized equipment, making it a versatile tool for engineers

- The untreated brass insert maintains its integrity and performance in specific application environments, offering reliable usage

Economy Six Lobed Knobs
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Knobs Product Overview

Economy series hexagonal Knobs (female thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310441899 Product Drawings110310441899 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature;
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

MaterialBody Color
Body: Phenolic ResinBlack
Metal Fittings: Brass (Insert)

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.


Knobs Dimensional Drawing

110310441899 Dimensional Drawing

Knobs Specification Table

Part Number D D1 H h Lf
Type M
C-NLJF 8 58 27 34 18 16
10 58 27 34 18 18
12 58 27 34 18 25

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NLJF8
C-NLJF10
C-NLJF12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section, Length L
(mm)

₹ 155.00

1 Piece(s) Available Same day 10M816

₹ 160.00

1 Piece(s) Available Same day 10M1018

₹ 169.00

1 Piece(s) Available Same day 10M1225
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section, Length L
(mm)

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped Main Body, Type Polygonal Shape Main Body Material Phenol Plastic
Mounting Section, Material Brass Polygonal Shape, Type Six Lobed Mounting Section, Surface Treatment Not Provided
Main Body Dia. D(Ø) 58 Main Body Height H(mm) 34

Frequently asked question (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.
X
whatsapp-qr whatsapp-icon
Close

Comparison list