(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Triangular Arch Knob Female Thread

Triangular Arch Knob Female Thread

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now



Economy Triangular Arch Knob

Polygonal ShapeFemale ThreadHigh-Temperature Resistance

- Material: Phenolic Resin Resistant to a wide temperature range, ensuring durability in various environments

- Durable and Robust Construction by Knob Material from Phenolic Resin and Screw Material from Brass

- Corrosion Resistance as Brass inserts ensure resistance to corrosion, enhancing the longevity of the product

- Immediate availability for urgent project requirements, reducing downtime and improving productivity

- Variety of Sizes available for Knob Diameters and Main Body Heights

Economy Triangular Arch Knob
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Knobs Product Overview

Economy series triangular arch Knobs (female thread), beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310441539 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature;
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

MaterialBody Color
Body: Phenolic ResinBlack
Metal Fittings: Brass (Insert)

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.


Knobs Dimensional Drawing

110310441539 Dimensional Drawing

Knobs Specification Table

Part Number D H D1 h Lf
Type M
C-NSJGF 5 25 14 14 7 10
6 32 19 17 10 12
8 40 21 22 10 16

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NSJGF5
C-NSJGF6
C-NSJGF8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. M Mounting Section, Length L
(mm)
Main Body Dia. D
(Ø)
Main Body Height H
(mm)

₹ 135.60

1 Piece(s) Available Same day M5102514

₹ 148.80

1 Piece(s) Available Same day M6123219

₹ 162.00

1 Piece(s) Available Same day M8164021

Loading...

  1. 1

Basic Information

Mounting Section Type Tapped Main Body, Type Polygonal Shape Main Body Material Phenol Plastic
Mounting Section, Material Brass Polygonal Shape, Type Triangular Shape Mounting Section, Surface Treatment Not Provided

Frequently asked question (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.
X
whatsapp-qr whatsapp-icon