(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flower Knobs

Flower Knobs

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      86₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economic Design Case Study



Economy Flower Knobs

Optimal Grip Wide Range of Sizes CAD Downloads

- Available in various thread sizes and knob diameters, these knobs can be selected to meet specific application requirements.

- The flower-shaped design provides a comfortable and ergonomic grip, allowing for precise adjustments and secure fastening.

- Priced cheaper than typical products, the Flower Knobs offer significant cost savings without compromising on quality.

- Complies with international standards, providing higher torque force than other products, ensuring a secure and stable lock to reduce the risk of loosening.

- Access to design files facilitates easy integration into your design process, saving time on engineering tasks and ensuring compatibility.

Economy Flower Knobs
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Knobs Product Overview

Economy series knurled Knobs, beautiful appearance, economical and practical. Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details
110310441179 Product Drawings110310441179 Product Drawings

Knobs Product Feature

■The Knobs body is made of phenolic resin, resistant to high temperature;
■The screw complies with GB standards, which has a higher torque force than products circulating on the market, and locks more securely in actual application, reducing the risk of shaking and loosening.
■Especially suitable for locking and fixing of components with threaded hole in small and medium-sized equipment

Knobs Specifications Overview

MaterialBody Color
Body: Phenolic ResinBlack
Metal Fittings: Brass (Insert)

Knobs Example of Use

Knob Application Example Drawing

Knobs Precautions

Knobs products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
The body material of this product is phenolic aldehyde. It is recommended to use it in a 0 to 80° environment. If you need to use it in a high temperature and airtight environment, it is recommended to use Metal Knob Products.


Knobs Dimensional Drawing

110310441179 Dimensional Drawing

Knobs Specification Table

Part Number D D1 H h Lf
Type M
C-NLZHF 6 25 16 16 10 12

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NLZHF6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 86.00

1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Mounting Section Dia. M M6 Mounting Section Type Tapped Mounting Section, Length L(mm) 12
Main Body, Type Round Shape Main Body Material Phenol Plastic Mounting Section, Material Brass
Mounting Section, Surface Treatment Not Provided Main Body Dia. D(Ø) 25

Please check the type/dimensions/specifications of the part C-NLZHF6 in the Flower Knobs series.

Frequently asked question (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.
X
whatsapp-qr whatsapp-icon