Product Overview
■Sprocket idler is a sprocket with a built-in bearing. Its main function is to change the rotating direction of the driven wheel, tension the chain, adjust the pressure angle and so on.
The idler is a part of the gear train that plays a transitional role. It does not change the transmission relationship. It is to make the force of the gear train more reasonable or to adapt to the layout of the entire transmission system.
■Only sprockets and chains with the same specifications can be used in combination.
This series is ISO standard 06B/ 08B sprocket idlers.
Do not use them with 06C/ 08A/(ANSI specifications 35B/40B) series sprockets and chains, which may cause the chain sprocket mechanism to fail to operate normally!
Dimensional Drawing
![Dimensional drawing of idler with hub](//in.misumi-ec.com/linked/item/10310434159/img/a210001_001.jpg)
![](//in.misumi-ec.com/linked/img/wysiwygcommon/m.gif)
Material Steel
Specifications Overview
Features: tension is applied to the chain, preventing the chain vibration, noise and poor engagement of the sprocket.
This series is ISO standard 06B/ 08B sprocket idlers, which can be used with our 06B/08B series chains
Do not use them with 06C/ 08A/(ANSI specifications 35B/40B) series sprockets and chains, which may cause the chain sprocket mechanism to fail to operate normally!
|
|
|
C-DRCBW (S45C Induction Hardened Teeth Tip) | 06B | 10 | 10 | 30.82 | 34 | 13 | 24.5 | 20 | 5.3 | 6700ZZ | 0.85 | 15 | 4 |
12 | 12 | 36.8 | 41 | 18 | 30.5 | 6801ZZ | 1.92 | 21 | 5 |
08B | 11 | 12 | 45.08 | 51 | 21 | 36 | 22 | 7.2 | 6901ZZ | 2.89 | 24 | 6 |
14 | 12 | 57.07 | 63 | 24 | 42 | 6001ZZ | 5.1 | 28 | 8 |
15 | 15 | 61.08 | 67 | 28 | 46 | 6002ZZ | 5.6 | 32 | 9 |
20 | 25 | 81.18 | 88 | 36 | 67 | 25 | 6905ZZ | 7.05 | 42 | 9 |
Product Feature
■Sprocket chain drive has the following features compared with gear drive and belt drive:
1. Multi-tooth load bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and mounting accuracy requirements;
4. Compared with belt drive, the transmission ratio is accurate and the transmission efficiency is higher, suitable for high temperature.
■Two main purposes of the chain:
1. Connect the motor for transmission 2. Place the workpiece directly or indirectly on the chain for transfer
Example of Use
Used for driving power
A mechanism that can convert motor power into roller rotation by combining multiple sprockets and chains
Used for transporting workpieces
A chain conveyor frame with high versatility using flat profiles and chain guides
Used for transporting workpieces
A mechanism used to mount accessories on the chain, and extract and transport workpieces
Precautions
Usage Method
How to mount the roller chain
(A) Axis configuration
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the sprocket teeth and the chain is not smooth and may bite.
In particular, the upper and lower chains in (3) will contact each other, so an idler is required.
■Vertical
If the chain is stretched, slack as shown in (5) will occur, and
when a small sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and
use the idler on the outside or inside as shown in (6).
(B) Deflection
Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required
(C)When the load changes
If a tension adjuster is mounted on the tension side or slack side of the chain to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.
Related Products
![Sprocket 60B](//in.misumi-ec.com/linked/item/10310434159/img/a210010.jpg) |
Sprocket 60B |
Specification Table
Features: tension is applied to the chain, preventing the chain vibration, noise and poor engagement of the sprocket.
This series is ISO standard 06B/ 08B sprocket idlers, which can be used with our 06B/08B series chains
Do not use them with 06C/ 08A/(ANSI specifications 35B/40B) series sprockets and chains, which may cause the chain sprocket mechanism to fail to operate normally!
|
|
|
C-DRCBW (S45C Induction Hardened Teeth Tip) | 06B | 10 | 10 | 30.82 | 34 | 13 | 24.5 | 20 | 5.3 | 6700ZZ | 0.85 | 15 | 4 |
12 | 12 | 36.8 | 41 | 18 | 30.5 | 6801ZZ | 1.92 | 21 | 5 |
08B | 11 | 12 | 45.08 | 51 | 21 | 36 | 22 | 7.2 | 6901ZZ | 2.89 | 24 | 6 |
14 | 12 | 57.07 | 63 | 24 | 42 | 6001ZZ | 5.1 | 28 | 8 |
15 | 15 | 61.08 | 67 | 28 | 46 | 6002ZZ | 5.6 | 32 | 9 |
20 | 25 | 81.18 | 88 | 36 | 67 | 25 | 6905ZZ | 7.05 | 42 | 9 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy