(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Idler Sprocket European Standard Single Bearing

Idler Sprocket European Standard Single Bearing

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview
■Sprocket idler is a sprocket with a built-in bearing. Its main function is to change the rotating direction of the driven wheel, tension the chain, adjust the pressure angle and so on.
The idler is a part of the gear train that plays a transitional role. It does not change the transmission relationship. It is to make the force of the gear train more reasonable or to adapt to the layout of the entire transmission system.

■Only sprockets and chains with the same specifications can be used in combination.
This series is ISO standard 04B/ 05B/ 06B/ 08B/ 10B/ 12B/ 16B sprocket idlers.
Do not use them with 04C/ 06C/ 08A/ 10A/12A/16A series (ANSI specifications 25B/ 35B/ 40B/50B/60B/80B) sprockets and chains, which may cause the chain sprocket mechanism to fail to operate normally!
 
Dimensional Drawing
Ordinary ISO standard 04B/ 05B/ 06B/ 08B/ 10B/ 12B/ 16B series sprocket idlers,
Idler Dimensional Drawing

Specifications Overview
Features: tension is applied to the chain, preventing the chain vibration, noise and poor engagement of the sprocket.
This series is ISO standard 04C/ 06C/ 08A/ 10A/12A/16A (ANSI specifications 25B/ 35B/40B/50B/60B/80B) sprocket idlers, which can be used with our 25/ 35/40/50/60 /80 chains
■Do not use them with 08B/ 10B/ 12B/ 16B series chains, which may cause the chain sprocket mechanism to fail to operate normally!
Part NumberNumber of TeethdDpDoTHDLBearingApplicable size of idler pinApproximate weight (kg)
TypeNo.Part No.bCr (dynamic rated load) kNSingle liner type
bearing
DRC 
Steel
Single bearing
C-DRC
06B161048.82545.338146000ZZ84.55IDP6000S0.11 
126001ZZ85.1IDP6001S0.1 
181554.856044176203ZZ117.65IDP6202S0.16 
2520768160216204ZZ1412.8IDP6204S0.33 
08B131053.07597.238146000ZZ84.55IDP6000S0.15 
126001ZZ85.1IDP6001S0.14 
151561.086744176202ZZ117.65IDP6202S0.19 

Product Feature
■Sprocket chain drive has the following features compared with gear drive and belt drive:
1. Multi-tooth load bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and mounting accuracy requirements;
4. Compared with belt drive, the transmission ratio is accurate and the transmission efficiency is higher, suitable for high temperature.

■Two main purposes of the chain:
1. Connect the motor for transmission 2. Place the workpiece directly or indirectly on the chain for transfer
Example of Use
Used for driving power
A mechanism that can convert motor power into roller rotation by combining multiple sprockets and chains
Motor roller for chain drive
Used for transporting workpieces
A chain conveyor frame with high versatility using flat profiles and chain guides
Chain conveyor
Used for transporting workpieces
A mechanism used to mount accessories on the chain, and extract and transport workpieces
Accessory chain transfer

Precautions
Idler mechanism

Usage Method
How to mount the roller chain
(A) Axis configuration
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the sprocket teeth and the chain is not smooth and may bite.
In particular, the upper and lower chains in (3) will contact each other, so an idler is required.
Chain mounting method-horizontal
■Vertical
If the chain is stretched, slack as shown in (5) will occur, and
when a small sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and
use the idler on the outside or inside as shown in (6).
Chain mounting method-vertical
(B) Deflection
Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required
Chain deflection
(C)When the load changes
If a tension adjuster is mounted on the tension side or slack side of the chain to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.
Load change

Related Products
Sprocket 60B
Sprocket 60B
Specification Table
Features: tension is applied to the chain, preventing the chain vibration, noise and poor engagement of the sprocket.
This series is ISO standard 04B/ 05B/ 06B/ 08B/ 10B/ 12B/ 16B sprocket idlers.
Do not use them with 04C/ 06C/ 08A/ 10A/12A/16A series (ANSI specifications 25B/ 35B/ 40B/50B/60B/80B) sprockets and chains, which may cause the chain sprocket mechanism to fail to operate normally!
Part NumberNumber of TeethdDpDoTHDLBearingApplicable size of idler pinApproximate weight (kg)
TypeNo.Part No.bCr (dynamic rated load) kNSingle liner type
bearing
DRC 
Steel
Single bearing
C-DRC
06B161048.82545.338146000ZZ84.55IDP6000S0.11 
126001ZZ85.1IDP6001S0.1 
181554.856044176203ZZ117.65IDP6202S0.16 
2520768160216204ZZ1412.8IDP6204S0.33 
08B131053.07597.238146000ZZ84.55IDP6000S0.15 
126001ZZ85.1IDP6001S0.14 
151561.086744176202ZZ117.65IDP6202S0.19 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-DRC06B-25-17
C-DRC06B-25-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(mm)

₹ 1,227.00

1 Piece(s) Available 12 Day(s) 1017

₹ 1,227.00

2 Piece(s) Available 12 Day(s) 1020

Loading...

  1. 1

Basic Information

Nominal 06 No. of Teeth(T) 25 Material Steel
Type Idlers No. of Tracks 1 Chain Type RS
Shaft Type Bearing Built-in, Single Surface Treatment Black Oxide

Frequently asked question (FAQ)

Question: In chain drive, where is the tensioning wheel usually installed?
Answer: Install the tensioning wheel on the inside of the loose edge of the belt close to the large pulley. It is often used when the center distance is not adjustable. The tensioning wheel is automatically pressed on the outside of the loose side of the belt close to the small wheel by using the suspending weight. It is used for applications where the transmission ratio is large and the center distance is small.
Question: Does the chain need routine maintenance after installation and use?
Answer: The chain needs regular maintenance after installation and use. These include daily lubricant application, confirmation of chain slack. The quality of lubrication will affect the life of the chain. Especially in recent years, high-speed use has been increasing, so it is necessary to take efficient lubrication methods.
Question: How to use the carrier chain?
Answer: The carrier chain can only be used for transmission, not for scenarios with large load and high positioning accuracy, please be careful!
Question: Can the chain be cut off when it is extended?
Answer: It can be cut off. Our company has simple chain cutter available for selection.

Check other FAQ (1 items) Hide

X
whatsapp-qr whatsapp-icon