(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-vibration Rubber Mounts Anti-Collision Type

Anti-vibration Rubber Mounts Anti-Collision Type

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economy Anti-vibration Rubber Mounts Anti-Collision Type

Anti-Collision Durable Reliable

- Anti-Collision Design to Protect Against Impact and Vibration.

- Supports loads for reliable performance.

- Available in thread options for flexible installation.

- Made with high-strength natural rubber and steel fittings.

- Premium quality vibration damping at a competitive price.

Economy Round Wire Coil Springs
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview of Antivibration Materials

In the use of Antivibration Materials equipment, rubber shock absorbers are often needed to improve the precision of equipment operation.
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by female and male threads to adapt to different installation environments.
Antivibration Materials are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.

Product Feature of Antivibration Materials

· Accurate ratio of raw material of rubber, and stable vibration damping effect
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· High thread strength of Antivibration Materials, not easy to deform or break during installation

Specifications Overview of Antivibration Materials

Material of Antivibration MaterialsHardness of Antivibration MaterialsSurface Treatment of Antivibration Materials
Body: Natural RubberShore A60Galvanized
Metal Fittings: Steel

Example Use of Antivibration Materials

Example of Use   Example of Use

Precautions of Antivibration Materials

Rubber products of Antivibration Materials need to be blended to adjust to a usable hardness. Rubber may precipitate due to product structure or long-term placement after blended.
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.

Dimensional Drawing of Antivibration Materials

Dimensional Drawing

Specification Table of Antivibration Materials

Part Number of Antivibration MaterialsH HardnessDHM×IAllowable LoadStandard loadSpring constant
TypeNo.(Coarse Thread)N{kgf}N{kgf}N/mm{kgf/cm}
C-VP2425Shore A602425M6×183003028-2802.8-2856
30303030M6×143103125-2942.5-29.449
50505050M8×239009043-8504.3-8585

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-VP2425-18
C-VP3030-14
C-VP5050-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Operating Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Working Load
(N)
Outer Dia. D
(Ø)

₹ 260.00

1 Piece(s) Available Same day 10300[M6] M6255628~28024

₹ 296.40

1 Piece(s) Available Same day 10310[M6] M6304925~29430

₹ 530.40

1 Piece(s) Available Same day 10900[M8] M8508543~85050

Loading...

  1. 1

Basic Information

Type Antivibration Rubber Applications Buffering Connection Type One End Threaded Studs
Hardness(Shore A) 60 Antivibration Rubber Type Others Material Natural Rubber
Operating Temperature Range(°C) -40℃::100℃ Body Color Black Metal Part (Materials) Steel
X
whatsapp-qr whatsapp-icon