(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Anti-vibration Rubber Mounts Male Thread on One Side

Anti-vibration Rubber Mounts Male Thread on One Side

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Antivibration Materials

In the use of Antivibration Materials equipment, rubber shock absorbers are often needed to improve the precision of equipment operation.
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by female and male threads to adapt to different installation environments.
Antivibration Materials are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.

Product Feature of Antivibration Materials

· Accurate ratio of raw material of rubber, and stable vibration damping effect
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· High thread strength of Antivibration Materials, not easy to deform or break during installation

Specifications Overview of Antivibration Materials

Material of Antivibration MaterialsHardness of Antivibration MaterialsSurface Treatment of Antivibration Materials
Body: Natural RubberShore A60Galvanized
Metal Fittings: Steel

Example Use of Antivibration Materials

Example of Use   Example of Use

Precautions of Antivibration Materials

Rubber products of Antivibration Materials need to be blended to adjust to a usable hardness. Rubber may precipitate due to product structure or long-term placement after blended.
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.

Dimensional Drawing of Antivibration Materials

Dimensional Drawing

Specification Table of Antivibration Materials

Dimensional Drawing

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-VE0808-06
C-VE1508-10
C-VE1615-10
C-VE2008-18
C-VE2015-18
C-VE2020-18
C-VE2030-18
C-VE2515-18
C-VE2520-18
C-VE2530-18
C-VE3015-20
C-VE3020-20
C-VE3025-20
C-VE3030-20
C-VE4020-23
C-VE4025-23
C-VE4030-23
C-VE4040-25
C-VE5030-25
C-VE5050-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Operating Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Working Load
(N)
Outer Dia. D
(Ø)

₹ 210.60

1 Piece(s) Available Same day 92M3085528~8808

₹ 335.40

1 Piece(s) Available Same day 395[M4] M408235120~37615

₹ 336.70

1 Piece(s) Available Same day 258[M4] M4158240~24616

₹ 336.70

1 Piece(s) Available Same day 588[M6] M608350180~56020

₹ 271.00

1 Piece(s) Available Same day 447[M6] M61514270~42620

₹ 211.90

1 Piece(s) Available Same day 340[M6] M6208140~32420

₹ 213.20

1 Piece(s) Available Same day 233[M6] M6303720~22220

₹ 228.80

1 Piece(s) Available Same day 594[M6] M615283190~56625

₹ 289.00

1 Piece(s) Available Same day 760[M6] M62018190~72425

₹ 296.00

1 Piece(s) Available Same day 510[M6] M6308140~48625

₹ 239.20

1 Piece(s) Available Same day 1175[M8] M815373190~111930

₹ 296.00

1 Piece(s) Available Same day 1000[M8] M820238140~95230

₹ 247.00

1 Piece(s) Available Same day 725[M8] M82513870~69030

₹ 301.00

1 Piece(s) Available Same day 680[M8] M83010860~64830

₹ 343.00

1 Piece(s) Available Same day 2020[M8] M820481240~192440

₹ 315.90

1 Piece(s) Available Same day 1774[M8] M825338338~169040

₹ 308.10

1 Piece(s) Available Same day 1499[M8] M830238120~142840

₹ 369.00

1 Piece(s) Available Same day 1260[M10] M104015080~120040

₹ 393.00

1 Piece(s) Available Same day 3150[M10] M1030500250~300050

₹ 508.30

1 Piece(s) Available Same day 1420[M10] M105016990~135250

Loading...

  1. 1

Basic Information

Type Antivibration Rubber Applications Vibration Damping Connection Type One End Threaded Studs
Hardness(Shore A) 60 Antivibration Rubber Type Round Shape Material Natural Rubber
Operating Temperature Range(°C) -40℃::100℃ Body Color Black Metal Part (Materials) Steel