(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJFNV and C-CFJFNVS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.
- Bottom Material: Rubber
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Type | A Body | B Glue Part | |
![]() | ![]() | ![]() | |
C-CFJFNV | Q235 | Zinc Plating | Rubber |
C-CFJFNVS | Stainless Steel | - | Rubber |
![]() | ![]() | |
Economy series Adjuster Heavy load anti-slip type |
D. | m | A | L | ℓ 1 | ℓ 2 | E. | B | Vertical load (kN) |
50 | 8 | 50 | 84.5 | 5.5 | 6.5 | 29 | 13 | 4 |
8 | 80 | 114.5 | 5.5 | 6.5 | 29 | 13 | 4 | |
60 | 10 | 80 | 116 | 7 | 8 | 29 | 17 | 5 |
100 | 136 | 5 | ||||||
12 | 80 | 117 | 8 | 10 | 19 | 6 | ||
100 | 137 | 6 | ||||||
120 | 157 | 6 | ||||||
16 | 100 | 139 | 10 | 13 | 24 | 7 | ||
120 | 159 | 7 | ||||||
150 | 189 | 7 | ||||||
20 | 120 | 162 | 13 | 16 | 30 | 8 | ||
150 | 192 | 8 | ||||||
200 | 242 | 8 | ||||||
80 | 16 | 100 | 140 | 10 | 13 | 30 | 24 | 7 |
120 | 160 | |||||||
150 | 190 | |||||||
20 | 120 | 163 | 13 | 16 | 30 | 30 | 8 | |
150 | 193 | |||||||
200 | 243 | |||||||
24 | 150 | 195 | 15 | 19 | 30 | 36 | 10 | |
180 | 225 | |||||||
200 | 245 | |||||||
100 | 20 | 120 | 163 | 13 | 16 | 30 | 30 | 9 |
150 | 193 | |||||||
200 | 243 | |||||||
24 | 150 | 195 | 15 | 19 | 30 | 36 | 10 |
Part Number |
---|
C-CFJFNVS60-10-80 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) | Screw Rod Surface Treatment | Base Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 885.90 | 4 Piece(s) | Available | Same day | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | [Neoprene Rubber] Neoprene Rubber | 60 | 5 | 80 | 116 | 10 | - | Natural Color | Not Provided |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJFNVS60-10-80 in the Leveling Mounts For Heavy Load With Anti-Slip Rubber series.
Part Number |
---|
C-CFJFNV100-20-150 |
C-CFJFNV100-20-200 |
C-CFJFNV100-24-150 |
C-CFJFNVS60-12-100 |
C-CFJFNVS60-12-120 |
C-CFJFNVS60-12-80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) | Screw Rod Surface Treatment | Base Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,378.40 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | [Synthetic Rubber] Synthetic Rubber | 100 | 9 | 150 | 193 | 20 | 150 | Zinc Plating | Chrome Plated | |
₹ 1,695.00 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | [Synthetic Rubber] Synthetic Rubber | 100 | 9 | 200 | 243 | 20 | 200 | Zinc Plating | Chrome Plated | |
₹ 1,870.00 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | [Synthetic Rubber] Synthetic Rubber | 100 | 10 | 150 | 195 | 24 | 150 | Zinc Plating | Chrome Plated | |
₹ 926.29 | 4 Piece(s) | Available | 1 Day(s) | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | [Neoprene Rubber] Neoprene Rubber | 60 | 6 | 100 | 137 | 12 | - | Natural Color | Not Provided | |
₹ 898.34 | 4 Piece(s) | Available | 1 Day(s) | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | [Neoprene Rubber] Neoprene Rubber | 60 | 6 | 120 | 157 | 12 | - | Natural Color | Not Provided | |
₹ 906.94 | 4 Piece(s) | Available | 1 Day(s) | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | [Neoprene Rubber] Neoprene Rubber | 60 | 6 | 80 | 117 | 12 | - | Natural Color | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy