(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Leveling Mounts Anti-Vibration (Part Number)

Leveling Mounts Anti-Vibration

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Leveling Mounts, Anti-Vibration.
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJSN and C-CFJSNS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Body Surface Treatment: Black plating for Q235 Carbon Steel.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 60, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Standard type with glue
An adjuster with high quality, cheap price and excellent cost performance
 
AdjusterAdjuster
Economy series Adjuster Standard type with glue

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
MaterialMaterialSurface TreatmentSurface TreatmentMaterialMaterial
C-CFJSNQ235Zinc PlatingRubber
C-CFJSNSStainless Steel-Rubber

Note: The below material information is for Vietnam only:
Note: The below material information is for Vietnam only:
 

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Standard type with glue


 

Dimensional Adjuster Drawing

Adjuster Dimensional Drawing Adjuster Dimensional Drawing
Economy series Adjuster Standard type with glue

Adjuster Specification Table

Part NumberLDdℓ1ℓ2EBVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CFJSN
C-CFJSNS
86082.54035.55.56.517133.5107
108010478173.5140
12801055045.581017194214
1001254236
16801076055.5101317244.5367
1001274.5406
1501774.5485
201001301316304.5558
1201504.5607

Note: Thread size follows standard GB5782-1986 with below tolerance, please refer:
Note: Thread size follows standard GB5782-1986 with below tolerance, please refer:

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFJSNS20-100
C-CFJSNS60-20-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Screw Rod Surface Treatment Base Surface Treatment

₹ 672.00

1 Piece(s) Available Same day [Stainless Steel] SUS304Not Provided[Stainless Steel] SUS304Not Provided604.510013020Natural ColorElectropolishing

₹ 1,066.10

4 Piece(s) Available Same day [Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless SteelNot Provided604.5100-20Natural ColorElectropolishing

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Frequently asked question (FAQ)

Question: Can the economy series adjuster, standard type with glue, be used on inclined ground?
Answer: Please use the economy series adjuster, standard type with glue, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, standard type with glue, have a height adjustment knob?
Answer: The economy series adjuster, standard type with glue, does not have a height adjustment knob (handle) and is just a general adjuster.