(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Type | Adjuster Part | Threaded Part/Nut | |
![]() | ![]() | ![]() | |
C-CFBR | Rubber | Q235 | Zinc Plating |
Part Number | L | ℓ1 | ℓ2 | E | B | H | Vertical Load (kN) | Weight (g) | |||
![]() | ![]() | ![]() | ![]() | ||||||||
C-CFBR | 12 | 60 | 100 | 133 | 8 | 10 | 25 | 19 | 13 | 1 | 392 |
120 | 153 | 1 | 413 | ||||||||
16 | 100 | 135 | 10 | 13 | 24 | 1.2 | 529 | ||||
120 | 155 | 1.2 | 567 | ||||||||
150 | 185 | 1.2 | 607 | ||||||||
70 | 100 | 139 | 29 | 14 | 2 | 564 | |||||
120 | 159 | 2 | 602 | ||||||||
150 | 189 | 2 | 643 | ||||||||
20 | 90 | 150 | 195 | 13 | 16 | 32 | 30 | 17.5 | 3.5 | 924 | |
200 | 245 | 3.5 | 1022 |
Part Number |
---|
C-CFBR20-90-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,164.00 | 1 Piece(s) | Available | Same day | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 90 | 3.5 | 200 | 245 | 20 | 200 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Thread Surface Treatment | Zinc Plating | Body Material | Rubber | Properties | Standard |
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFBR20-90-200 in the Leveling Mounts Anti-Vibration Rubber series.
Part Number |
---|
C-CFBR100-24-150 |
C-CFBR100-24-180 |
C-CFBR100-24-200 |
C-CFBR60-12-100 |
C-CFBR60-12-120 |
C-CFBR60-16-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,000.06 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 4 | 150 | 200 | 24 | 150 | |
₹ 2,173.98 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 4 | 180 | 230 | 24 | 180 | |
₹ 2,197.63 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | [Synthetic Rubber] Synthetic Rubber | 100 | 4 | 200 | 250 | 24 | 200 | |
₹ 698.45 | 4 Piece(s) | Available | 7 Day(s) | [Steel] S45C | [Neoprene Rubber] Neoprene Rubber | 60 | 1 | 100 | 133 | 12 | 100 | |
₹ 1,000.25 | 4 Piece(s) | Available |
Same day
Stock | [Steel] S45C | [Neoprene Rubber] Neoprene Rubber | 60 | 1 | 120 | 153 | 12 | 120 | |
₹ 1,038.38 | 4 Piece(s) | Available |
Same day
Stock | [Steel] S45C | [Neoprene Rubber] Neoprene Rubber | 60 | 1.2 | 100 | 135 | 16 | 100 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy