(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Leveling Mounts Anti-Vibration Rubber (Part Number)

Leveling Mounts Anti-Vibration Rubber

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      457₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Anti-vibration rubber type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Anti-vibration rubber type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeAdjuster PartThreaded Part/Nut
MaterialMaterialMaterialMaterialSurface TreatmentSurface Treatment
C-CFBRRubberQ235Zinc Plating

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Anti-vibration rubber type


 

Dimensional Adjuster Drawing

Adjuster Dimensional Drawing Adjuster Dimensional Drawing
Economy series Adjuster Anti-vibration rubber type  

Adjuster Specification Table

Part NumberLℓ1ℓ2EBHVertical Load
(kN)
Weight
(g)
TypeTypeMMDDAA
C-CFBR12601001338102519131392
1201531413
161001351013241.2529
1201551.2567
1501851.2607
7010013929142564
1201592602
1501892643
20901501951316323017.53.5924
2002453.51022

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFBR16-70-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 723.00

1 Piece(s) Available Same day [Steel] Steel[Synthetic Rubber] Synthetic Rubber70210013916100

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Thread Surface Treatment Zinc Plating Body Material Rubber Properties Standard
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFBR16-70-100 in the Leveling Mounts Anti-Vibration Rubber series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, anti-vibration rubber type, be used on inclined ground?
Answer: Please use the economy series adjuster, anti-vibration rubber type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, anti-vibration rubber type, have a height adjustment knob?
Answer: The economy series adjuster, anti-vibration rubber type, does not have a height adjustment knob (handle) and is just a general adjuster.

Product variants

Part Number
C-CFBR100-24-150
C-CFBR100-24-180
C-CFBR100-24-200
C-CFBR16-70-120
C-CFBR16-70-150
C-CFBR20-90-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 2,000.06

1 Piece(s)Available Same day

Stock

[Steel] Steel[Synthetic Rubber] Synthetic Rubber100415020024150

₹ 2,173.98

1 Piece(s)Available Same day

Stock

[Steel] Steel[Synthetic Rubber] Synthetic Rubber100418023024180

₹ 2,197.63

1 Piece(s)Available Same day

Stock

[Steel] Steel[Synthetic Rubber] Synthetic Rubber100420025024200

₹ 835.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Synthetic Rubber] Synthetic Rubber70212015916120

₹ 844.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Synthetic Rubber] Synthetic Rubber70215018916150

₹ 1,204.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Synthetic Rubber] Synthetic Rubber903.515019520150