(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Leveling Mounts PVC Yellow Pad (Part Number)

Leveling Mounts PVC Yellow Pad

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      302₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Leveling Mounts with Yellow PVC Foot pad type.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVC.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part material: Yellow PVC.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.



Adjuster Product Overview

Economy series Adjuster Yellow tape type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Yellow tape type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
MaterialMaterialSurface TreatmentSurface TreatmentMaterialMaterial
C-CPVCQ235Zinc PlatingPVC

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Yellow tape type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Yellow tape type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CPVC1080117607830175312
1001375327
12100138810196372
1201586393
161001401013247509
1201607548
1501907588
201201631316308709
1501938758
2002438857

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CPVC50-8-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 525.00

1 Piece(s) Available Same day [Steel] Steel[Steel] SteelZinc Plating5045083.5850

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Thread Surface Treatment Zinc Plating Rubber Material Polyvinyl Chloride Properties Standard
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CPVC50-8-50 in the Leveling Mounts PVC Yellow Pad series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, yellow tape type, be used on inclined ground?
Answer: Please use the economy series adjuster, yellow tape type, on flat ground and try not to use it on inclined ground, which will cause deformation of the adjuster.
Question: Does the economy series adjuster, yellow tape type, have a height adjustment knob?
Answer: The economy series adjuster, yellow tape type, does not have a height adjustment knob (handle) and is just a general adjuster.

Product variants

Part Number
C-CPVC12-120
C-CPVC16-100
C-CPVC16-120
C-CPVC50-8-80
C-CPVC60-10-100
C-CPVC60-10-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 321.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Steel] SteelZinc Plating60612015812120

₹ 336.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Steel] SteelZinc Plating60710014016100

₹ 343.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Steel] SteelZinc Plating60712016016120

₹ 546.00

1 Piece(s)Available Same day

Stock

[Steel] Steel[Steel] SteelZinc Plating50480113.5880

₹ 624.35

4 Piece(s)Available Same day

Stock

[Steel] S45C[Stainless Steel] Stainless SteelChrome Plating60510013710100

₹ 614.79

4 Piece(s)Available Same day

Stock

[Steel] S45C[Stainless Steel] Stainless SteelChrome Plating605801171080