(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
![]() |
Economy series Adjuster Nylon fixed type |
Type | Adjuster Part | Threaded Part/Nut | |
![]() | ![]() | ![]() | |
C-CFJLM | Nylon | Q235 | Zinc Plating |
C-CFJLMS | Nylon | SUS304 | - |
![]() | ![]() |
Economy series Adjuster Nylon fixed type |
Part Number | L | D | ℓ1 | ℓ2 | E | B | Vertical Load (kN) | Weight (g) | ||
![]() | ![]() | ![]() | ||||||||
C-CFJLM C-CFJLMS | 10 | 80 | 116 | 60 | 7 | 8 | 29 | 17 | 2.1 | 160 |
100 | 136 | 2.1 | 176 | |||||||
12 | 80 | 117 | 8 | 10 | 19 | 2.1 | 200 | |||
100 | 137 | 2.1 | 220 | |||||||
120 | 157 | 2.1 | 242 | |||||||
16 | 100 | 139 | 10 | 13 | 24 | 2.1 | 358 | |||
120 | 159 | 2.1 | 397 | |||||||
150 | 189 | 2.1 | 440 | |||||||
20 | 120 | 162 | 13 | 16 | 30 | 2.1 | 560 | |||
150 | 192 | 2.1 | 608 |
Part Number |
---|
C-CFJLM100-20-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 941.02 | 1 Piece(s) | Available | Same day | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.1 | 200 | 240 | 20 | 200 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJLM100-20-200 in the Leveling Mounts Nylon Pad series.
Part Number |
---|
C-CFJLM10-80 |
C-CFJLM100-20-120 |
C-CFJLM100-20-150 |
C-CFJLM100-24-150 |
C-CFJLM100-24-180 |
C-CFJLM100-24-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 234.00 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 60 | 2.1 | 80 | 116 | 10 | 80 | |
₹ 776.69 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.1 | 120 | 160 | 20 | 120 | |
₹ 840.46 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.1 | 150 | 190 | 20 | 150 | |
₹ 1,096.98 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.5 | 150 | 192 | 24 | 150 | |
₹ 1,268.41 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.5 | 180 | 222 | 24 | 180 | |
₹ 1,292.10 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.5 | 200 | 242 | 24 | 200 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy