(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Cost-effective leveling solution for heavy loads
- Available in multiple steel options.
- Zinc plating for enhanced durability
- Easy manual assembly with smooth threading
- Ideal for stabilizing furniture and machinery
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Economy series Adjuster Nylon fixed type |
Type | Adjuster Part | Threaded Part/Nut | |
Material | Material | Surface Treatment | |
C-CFJLM | Nylon | Q235 | Zinc Plating |
C-CFJLMS | Nylon | SUS304 | - |
Economy series Adjuster Nylon fixed type |
Part Number | L | D | ℓ1 | ℓ2 | E | B | Vertical Load (kN) | Weight (g) | ||
Type | M | A | ||||||||
C-CFJLM C-CFJLMS | 10 | 80 | 116 | 60 | 7 | 8 | 29 | 17 | 2.1 | 160 |
100 | 136 | 2.1 | 176 | |||||||
12 | 80 | 117 | 8 | 10 | 19 | 2.1 | 200 | |||
100 | 137 | 2.1 | 220 | |||||||
120 | 157 | 2.1 | 242 | |||||||
16 | 100 | 139 | 10 | 13 | 24 | 2.1 | 358 | |||
120 | 159 | 2.1 | 397 | |||||||
150 | 189 | 2.1 | 440 | |||||||
20 | 120 | 162 | 13 | 16 | 30 | 2.1 | 560 | |||
150 | 192 | 2.1 | 608 |
Part Number |
---|
C-CFJLMS80-24-180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,891.41 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Not Provided | [Nylon 6] Nylon | 80 | 2.5 | 180 | 220 | 24 | 180 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJLMS80-24-180 in the Leveling Mounts Nylon Pad series.
Part Number |
---|
C-CFJLM10-80 |
C-CFJLM100-20-120 |
C-CFJLM100-20-150 |
C-CFJLM100-20-200 |
C-CFJLM100-24-150 |
C-CFJLMS80-24-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 234.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 60 | 2.1 | 80 | 116 | 10 | 80 | |
₹ 776.69 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.1 | 120 | 160 | 20 | 120 | |
₹ 840.46 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.1 | 150 | 190 | 20 | 150 | |
₹ 941.02 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.1 | 200 | 240 | 20 | 200 | |
₹ 1,096.98 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] Steel | Galvanizing | [Nylon 6] Nylon | 100 | 2.5 | 150 | 192 | 24 | 150 | |
₹ 2,043.81 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel] SUS304 | Not Provided | [Nylon 6] Nylon | 80 | 2.5 | 200 | 240 | 24 | 200 |