(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Economy series Adjuster Flat bottom standard type
- Type: Adjuster Bolt and Flat bottom.
- Part number for series including of C-CNFJN and C-CNFJNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating for Q235 Carbon Steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 80, 100, 120, 150 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
![]() |
Economy series Adjuster Flat bottom standard type |
Type | ![]() | ![]() |
C-CNFJN | Q235 | Zinc Plating |
C-CNFJNS | SUS304 | - |
![]() | ![]() |
Economy series Adjuster Flat bottom standard type |
Part Number | L | D | ℓ1 | ℓ2 | E | B | t | Vertical Load (kN) | Weight (g) | ||
![]() | ![]() | ![]() | |||||||||
C-CNFJN C-CNFJNS | 10 | 80 | 99.5 | 38 | 7 | 8 | 12.5 | 17 | 1.6 | 4 | 115 |
100 | 119.5 | 4 | 130 | ||||||||
12 | 100 | 128 | 60 | 8 | 10 | 20 | 19 | 2 | 4.5 | 212 | |
120 | 148 | 4.5 | 235 | ||||||||
16 | 100 | 132 | 75 | 10 | 13 | 22 | 24 | 5.5 | 375 | ||
120 | 152 | 5.5 | 414 | ||||||||
150 | 182 | 5.5 | 454 | ||||||||
20 | 120 | 155 | 13 | 16 | 30 | 6.8 | 575 | ||||
150 | 185 | 6.8 | 625 | ||||||||
200 | 235 | 6.8 | 723 |
Part Number |
---|
C-CNFJNS10-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 259.00 | 1 Piece(s) | Available | Same day | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | - | 38 | 4 | 100 | 119.5 | 10 | 100 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CNFJNS10-100 in the Leveling Mounts Metal Pad Standard series.
Part Number |
---|
C-CNFJN12-120 |
C-CNFJN16-100 |
C-CNFJN16-120 |
C-CNFJNS10-80 |
C-CNFJNS12-100 |
C-CNFJNS12-120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 232.00 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | 60 | 4.5 | 120 | 148 | 12 | 120 | |
₹ 256.00 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | 75 | 5.5 | 100 | 132 | 16 | 100 | |
₹ 263.00 | 1 Piece(s) | Available |
Same day
Stock | [Steel] Steel | Zinc Plating | [Steel] Steel | Zinc Plating | 75 | 5.5 | 120 | 152 | 16 | 120 | |
₹ 250.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | - | 38 | 4 | 80 | 99.5 | 10 | 80 | |
₹ 338.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | - | 60 | 4.5 | 100 | 128 | 12 | 100 | |
₹ 353.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | - | 60 | 4.5 | 120 | 148 | 12 | 120 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy