(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Leveling Mounts Metal Pad Standard (Part Number)

Leveling Mounts Metal Pad Standard

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      192₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Adjuster Flat bottom standard type
- Type: Adjuster Bolt and Flat bottom.
- Part number for series including of C-CNFJN and C-CNFJNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating for Q235 Carbon Steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 80, 100, 120, 150 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Flat bottom standard type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Flat bottom standard type

Adjuster Product Feature

【Adjuster Features】
When the threaded part rotates, it inclines slightly.
No height adjustment knob.

【Material Table】
TypeMaterialMaterialSurface TreatmentSurface Treatment
C-CNFJNQ235Zinc Plating
C-CNFJNSSUS304-

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Flat bottom standard type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Flat bottom standard type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBtVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CNFJN
C-CNFJNS
108099.5387812.5171.64115
100119.54130
1210012860810201924.5212
1201484.5235
1610013275101322245.5375
1201525.5414
1501825.5454
201201551316306.8575
1501856.8625
2002356.8723

Note: 
Thread size follows standard GB5782-1986 with below tolerance, please refer:
Adjuster Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CNFJNS10-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 250.00

1 Piece(s) Available Same day [Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-3848099.51080

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CNFJNS10-80 in the Leveling Mounts Metal Pad Standard series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, flat bottom standard type, be used on inclined ground?
Answer: Please use the economy series adjuster, flat bottom standard type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, flat bottom standard type, have a height adjustment knob?
Answer: The economy series adjuster, flat bottom standard type, does not have a height adjustment knob (handle) and is just a general adjuster.

Product variants

Part Number
C-CNFJN12-120
C-CNFJN16-100
C-CNFJN16-120
C-CNFJNS12-100
C-CNFJNS12-120
C-CNFJNS16-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

₹ 232.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating604.512014812120

₹ 256.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating755.510013216100

₹ 263.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating755.512015216120

₹ 338.00

1 Piece(s)Available Same day

Stock

[Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-604.510012812100

₹ 353.00

1 Piece(s)Available Same day

Stock

[Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-604.512014812120

₹ 459.00

1 Piece(s)Available Same day

Stock

[Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-755.510013216100