(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Leveling Mounts Metal Pad For Heavy Load (Part Number)

Leveling Mounts Metal Pad For Heavy Load

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      224₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Heavy load type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Heavy load type

Adjuster Product Feature

【Adjuster Features】
When the threaded part rotates, it inclines slightly.
No height adjustment knob.

【Material Table】
TypeMaterialMaterialSurface TreatmentSurface Treatment
C-CFJFNQ235Zinc Plating (Thread size only)
Chrome Plating (Main body only)
C-CFJFNSSUS304-


Note: The below material information is for Vietnam only
Note: The below material information is for Vietnam only

 

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Heavy load type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Heavy load type Dimensional drawing

Adjuster Specification Table

 
D.mALℓ  1 ℓ  2 E.BVertical load
(kN)
5085076.55.56.5twenty one134
80106.5
60108010878twenty one175
100128
1280109810196
100129
150179
161001311013twenty four7
120151
150181
201001341316308
120154
150184
200234
80161001321013twenty twotwenty four7
120152
150182
201201551316twenty two308
150185
200235
twenty four1501871519twenty two3610
180217
200237
10020120154131621.5309
150184
200234
twenty four150186151921.53610
180216
200236
Note)
For more product specifications and size chart information, please refer to the website product catalog
Thread size follows standard GB5782-1986 with below tolerance, please refer:


Adjuster Specification Table
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CFJFN10-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
L Dimension Thread Length A
(mm)
Screw Rod Surface Treatment

₹ 224.00

1 Piece(s) Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating605801081010880Zinc Plating

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFJFN10-80 in the Leveling Mounts Metal Pad For Heavy Load series.

Frequently asked question (FAQ)

Question: Can the economy series heavy load adjuster be used on inclined ground?
Answer: Please use the economy series heavy load adjuster on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series heavy load adjuster have a height adjustment knob?
Answer: Economy series heavy load adjuster does not have a height adjustment knob (handle) and is just a general adjuster.

Product variants

Part Number
C-CFJFN10-100
C-CFJFN100-20-120
C-CFJFN100-20-150
C-CFJFN100-20-200
C-CFJFN100-24-150
C-CFJFN100-24-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
L Dimension Thread Length A
(mm)
Screw Rod Surface Treatment

₹ 304.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating60510012810128100Zinc Plating

₹ 1,339.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating1009120154.520154.5120Zinc Plating

₹ 1,411.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating1009150184.520184.5150Zinc Plating

₹ 1,526.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating1009200234.520234.5200Zinc Plating

₹ 1,702.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating10010150186.524186.5150Zinc Plating

₹ 1,898.00

1 Piece(s)Available Same day

Stock

[Steel] SteelZinc Plating[Steel] SteelZinc Plating10010180216.524216.5180Zinc Plating