(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
![]() |
Economy series Adjuster Heavy load type |
Type | ![]() | ![]() |
C-CFJFN | Q235 | Zinc Plating (Thread size only) Chrome Plating (Main body only) |
C-CFJFNS | SUS304 | - |
![]() | ![]() |
Economy series Adjuster Heavy load type Dimensional drawing |
D. | m | A | L | ℓ 1 | ℓ 2 | E. | B | Vertical load (kN) |
50 | 8 | 50 | 76.5 | 5.5 | 6.5 | twenty one | 13 | 4 |
80 | 106.5 | |||||||
60 | 10 | 80 | 108 | 7 | 8 | twenty one | 17 | 5 |
100 | 128 | |||||||
12 | 80 | 109 | 8 | 10 | 19 | 6 | ||
100 | 129 | |||||||
150 | 179 | |||||||
16 | 100 | 131 | 10 | 13 | twenty four | 7 | ||
120 | 151 | |||||||
150 | 181 | |||||||
20 | 100 | 134 | 13 | 16 | 30 | 8 | ||
120 | 154 | |||||||
150 | 184 | |||||||
200 | 234 | |||||||
80 | 16 | 100 | 132 | 10 | 13 | twenty two | twenty four | 7 |
120 | 152 | |||||||
150 | 182 | |||||||
20 | 120 | 155 | 13 | 16 | twenty two | 30 | 8 | |
150 | 185 | |||||||
200 | 235 | |||||||
twenty four | 150 | 187 | 15 | 19 | twenty two | 36 | 10 | |
180 | 217 | |||||||
200 | 237 | |||||||
100 | 20 | 120 | 154 | 13 | 16 | 21.5 | 30 | 9 |
150 | 184 | |||||||
200 | 234 | |||||||
twenty four | 150 | 186 | 15 | 19 | 21.5 | 36 | 10 | |
180 | 216 | |||||||
200 | 236 |
Part Number |
---|
C-CFJFNS20-120 |
C-CFJFNS60-20-120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | L Dimension | Thread Length A (mm) | Screw Rod Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 837.00 | 1 Piece(s) | Available | Same day | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | Not Provided | 60 | 8 | 120 | 154 | 20 | 154 | 120 | Natural Color | |
₹ 1,303.72 | 4 Piece(s) | Available | Same day | [Stainless Steel] Stainless Steel | Not Provided | [Stainless Steel] Stainless Steel | Not Provided | 60 | 8 | 120 | 154 | 20 | - | - | Natural Color |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy