Tabbed Brackets For Aluminum Frames, Black

Brand :
MISUMI
Caution
Product Description


Material: ADC12
Surface treatment: Sandblasting
* Alteration SET components
For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
■Alterations


Product Overview
The new European standard Economy-series products have different sizes and can only be used with European standard Economy-series profiles starting with L.
Die-cast angle pieces are widely used for right-angle connections of profiles.
Suitable for the connection of small hoods and display column structures.
Special accessories for European standard aluminum profiles can only be used with European standard aluminum profiles. Due to the different shapes of profile grooves, they cannot be used with MISUMI's existing Japanese standard (JIS) profiles and other national standard profiles.
When purchasing accessories, please confirm the size of the accessories according to the profile specifications before choosing.
Examples of the differences in groove types and adaptation diagrams for various specifications of profiles

Die-cast angle pieces are widely used for right-angle connections of profiles.
Suitable for the connection of small hoods and display column structures.
Special accessories for European standard aluminum profiles can only be used with European standard aluminum profiles. Due to the different shapes of profile grooves, they cannot be used with MISUMI's existing Japanese standard (JIS) profiles and other national standard profiles.When purchasing accessories, please confirm the size of the accessories according to the profile specifications before choosing.
Examples of the differences in groove types and adaptation diagrams for various specifications of profiles


Dimensional Drawing

Material: ADC12
Surface treatment: SandblastingSpecification Table
| Part Number | Extrusion Size | L | W | W1 | H | A | B | R | T | T1 | Allowable load (N) | Applicable T Bolt and Nut* | Applicable Hex Socket Head Bolt and T Nut | |||||||
Type | No. | Bolt | Quantity | Nut | Quantity | Bolt | Quantity | T Nut | Quantity | |||||||||||
| LBSB | 6-2020 | 2020 | 17 | 4.5 | 3 | 20 | 9 | 3 | 3.3 | 3 | 2 | 1344 | LTCM5-8 | 2 | LNTN6-20-5 | 2 | - | - | - | - |
| 8-3030 | 3030 | 28 | 6 | 7.5 | 35 | 13.5 | 8 | 3.5 | 4.5 | 3 | 1783 | LTTB8-6-16 | 2 | LNCFM6 | 2 | E-GSCB6-12 | 2 | LNHRN8-30-6 | 2 | |
| 8-4040 | 4040 | 35 | 7.9 | 8 | 40 | 12.5 | 4.6 | 5 | 3.2 | 1935 | LTTB8-8-20 | 2 | LNCFM8 | 2 | E-GSCB8-15 | 2 | LNHRN8-40-8 | 2 | ||
| 10-4545 | 4545 | Refer to the 45 series dimensional drawing | 2839 | LTTB10-8-25 | 2 | LNCFM8 | 2 | E-GSCB8-18 | 2 | LNHRN10-45-8 | 2 | |||||||||
For more information on product specifications and dimensional drawings, please refer to the product catalog on the website.
■Alterations
| Additional processing items | Additional processing code | Specifications |
| Additional panel mounting hole processing | C | Process threaded holes on the corner brackets for panel mounting. 6-2020 ![]() 8-3030/8-4040/10-4545 ![]() |
| Equipped with suitable bolts and nuts | SET | Equipped with appropriate bolts and nuts to fix the angle bracket to the profile. (Angle bracket + bolt + nut, added to the price of the angle bracket) When specifying SET, steel bolts and nuts are provided. ■T-bolt LTTB ■Flange nut LNCFM The 2020 specification is equipped with cylindrical head bolts LTCM5-8 and T-nut LNTN6-20-5 |
Product Feature
1. Bracket Mainly adopt the slotted hole design, which is convenient to change the fixed position and easy to assemble.
2. Black series, anti-reflective and suitable for black equipment installation requirements.
3. Custom load, convenient selection
4. A wide variety of options, easy processing, guaranteed delivery time, and same-day shipping at the earliest
2. Black series, anti-reflective and suitable for black equipment installation requirements.
3. Custom load, convenient selection
4. A wide variety of options, easy processing, guaranteed delivery time, and same-day shipping at the earliest
Example Use

Related Documents
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 20 series 2020 aluminum profiles Groove width 6mm | (Economy series) Special flat head bolt for European standard aluminum alloy profiles (50 pcs included) | (Economy series) Special T-nut for European standard aluminum profiles with groove width of 6mm (100 pcs included) |
![]() | ![]() | ![]() |
Type
No.

The 2020 specification is equipped with cylindrical head bolts LTCM5-8 and T-nut LNTN6-20-5 

