(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cable Carriers With Slit
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Height (mm.) : 10, 15, 20 and 32
- Inner Width (mm.) : 15, 20, 25, 30, 40 and 50
- Bending Radius (mm.) : 18, 28, 38, 48, 50, 60, 75 and 100
- Number of links (Pcs.) : can select between 10 and 65
- Pitch (mm.) : 20 and 30
- Material: PA + Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
![]() | Opening and closing method | ![]() | B | ![]() | W | P | ![]() | ![]() | H | HF | K | Bi | A | Number of Teeth |
Inner height | Outer height | Inner width | Outer Width | Link pitch | Bending Radius Selection | Number of links | (Mounting height) | (Required space height) | (Arc Length + reservation) | mm | mm | |||
C-MSU | Outside embedded | 10 | 14 | 15 | 22 | 20 | 18 28 38 | 10~65 | 50 70 90 | 60 80 100 | 100 130 160 | 15 | - | 2 |
15 | 19 | 15 | 23 | 28 38 48 | 75 95 115 | 85 105 125 | 130 160 195 | 15 | - | 2 | ||||
20 | 28 | 20 | - | 2 | ||||||||||
30 | 38 | 30 | 22 | 3 | ||||||||||
20 | 25 | 25 | 36 | 30 | 28 38 48 75 | 81 101 121 175 | 91 111 131 185 | 150 180 215 300 | 25 | 10 | 3 | |||
40 | 51 | 40 | 23 | 4 | ||||||||||
32 | 39 | 25 | 36 | 30 | 50 60 75 100 | 139 159 189 239 | 154 174 204 254 | 220 250 300 375 | 25 | - | 3 | |||
40 | 51 | 40 | 25 | 4 | ||||||||||
50 | 61 | 50 | 37 | 5 | ||||||||||
C-MSD | Inside embedded | 10 | 14 | 15 | 22 | 20 | 18 28 38 | 50 70 90 | 60 80 100 | 100 130 160 | 15 | - | 2 | |
15 | 19 | 15 | 23 | 20 | 28 38 48 | 75 95 115 | 85 105 125 | 130 160 195 | 15 | - | 2 | |||
20 | 28 | 20 | - | 2 | ||||||||||
30 | 38 | 30 | 22 | 3 | ||||||||||
20 | 25 | 25 | 36 | 30 | 28 38 48 75 | 81 101 121 175 | 91 111 131 185 | 150 180 215 300 | 25 | 10 | 3 | |||
40 | 51 | 40 | 23 | 4 | ||||||||||
32 | 39 | 25 | 36 | 30 | 50 60 75 100 | 139 159 189 239 | 154 174 204 254 | 220 250 300 375 | 25 | - | 3 | |||
40 | 51 | 40 | 25 | 4 | ||||||||||
50 | 61 | 50 | 37 | 5 |
Part Number |
---|
C-MSD15-30-38-37 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Number of Links | Outer Height B (mm) | Outer Width W (mm) | Connector Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,384.53 | 1 Piece(s) | Available | 7 Day(s) | 15 | 30 | 38 | 20 | Inner Radius Mount | 37 | 19 | 38 | 150.30.12 |
Loading...
Type | Square Shape | Cover Type | Slit Type | Inserting Cables | Slit |
---|---|---|---|---|---|
Body Material | PA + Glass Fiber |
Please check the type/dimensions/specifications of the part C-MSD15-30-38-37 in the Cable Carriers Slit Type series.
Part Number |
---|
C-MSD10-15-18-13 |
C-MSD10-15-18-14 |
C-MSD10-15-18-15 |
C-MSD15-30-38-38 |
C-MSD15-30-38-39 |
C-MSD15-30-38-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Number of Links | Outer Height B (mm) | Outer Width W (mm) | Connector Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,358.14 | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 18 | 20 | Inner Radius Mount | 13 | 14 | 22 | 100.15.12 | |
₹ 5,683.57 | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 18 | 20 | Inner Radius Mount | 14 | 14 | 22 | 100.15.12 | |
₹ 6,007.59 | 1 Piece(s) | Available | 7 Day(s) | 10 | 15 | 18 | 20 | Inner Radius Mount | 15 | 14 | 22 | 100.15.12 | |
₹ 2,419.03 | 1 Piece(s) | Available | 7 Day(s) | 15 | 30 | 38 | 20 | Inner Radius Mount | 38 | 19 | 38 | 150.30.12 | |
₹ 2,450.67 | 1 Piece(s) | Available | 7 Day(s) | 15 | 30 | 38 | 20 | Inner Radius Mount | 39 | 19 | 38 | 150.30.12 | |
₹ 2,483.85 | 1 Piece(s) | Available | 7 Day(s) | 15 | 30 | 38 | 20 | Inner Radius Mount | 40 | 19 | 38 | 150.30.12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy