(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Cable Carriers Slit Type (Part Number)

Cable Carriers Slit Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,330₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable Carriers With Slit
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Height (mm.) : 10, 15, 20 and 32
- Inner Width (mm.) : 15, 20, 25, 30, 40 and 50
- Bending Radius (mm.) : 18, 28, 38, 48, 50, 60, 75 and 100
- Number of links (Pcs.) : can select between 10 and 65
- Pitch (mm.) : 20 and 30
- Material: PA + Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

Product Overview of Cable Carriers

It can prevent the Cable Carriers and wires connected to the moving parts of the equipment from twisting, stretching and entanglement due to movement. It is suitable for supporting and guiding multiple cables connected to the linear motion part.

Drag Chain Feature 1

Product Feature of Cable Carriers

1. Cable Carriers One-piece structure, low cost
2. Embedded crossbar for fast loading
3. Class 2 clean room is competiable
4. Cable Carriers Low noise
5. Elastic opening of the outer crossbar of the bending radius
6. Embedded along the inside and outside of the bending radius

· Cable Carriers Imported PA materials are selected
· Shipping form is upgraded
Product Feature 1

· Comparison of performance of different materials
Product Feature 2

Specifications Overview of Cable Carriers

Cable CarriersPart NumberOpening and closing methodCable CarriersABCable CarriersCWPCable CarriersRCable CarriersHHFKBiANumber of Teeth
Inner heightOuter heightInner widthOuter WidthLink pitchBending Radius SelectionNumber of links(Mounting height)(Required space height)(Arc Length + reservation)mmmm
C-MSUOutside embedded101415222018
28
38
10~6550
70
90
60
80
100
100
130
160
15-2
1519152328
38
48
75
95
115
85
105
125
130
160
195
15-2
202820-2
303830223
202525363028
38
48
75
81
101
121
175
91
111
131
185
150
180
215
300
25103
405140234
323925363050
60
75
100
139
159
189
239
154
174
204
254
220
250
300
375
25-3
405140254
506150375
C-MSDInside embedded101415222018
28
38
50
70
90
60
80
100
100
130
160
15-2
151915232028
38
48
75
95
115
85
105
125
130
160
195
15-2
202820-2
303830223
202525363028
38
48
75
81
101
121
175
91
111
131
185
150
180
215
300
25103
405140234
323925363050
60
75
100
139
159
189
239
154
174
204
254
220
250
300
375
25-3
405140254
506150375

Dimensional Drawing of Cable Carriers

Dimensional Drawing

Usage Method of Cable Carriers

Usage Method

Example Use of Cable Carriers

Example of Use

Precautions of Cable Carriers

Cable Carriers If it is a brand new design, there may not be enough links in the drag chain. It is recommended to choose Link 1 or 2 as a spare and adjust (disassemble) when installing the device.
Please confirm whether the cable has too much contact with the inner and outer sides of the cable protection chain in whole stroke range

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MSD15-20-48-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Number of Links Outer Height B
(mm)
Outer Width W
(mm)
Connector Specifications

₹ 2,521.13

1 Piece(s) Available 7 Day(s) 15204820Inner Radius Mount451928150.20.12

Loading...

  1. 1

Basic Information

Type Square Shape Cover Type Slit Type Inserting Cables Slit
Body Material PA + Glass Fiber

Please check the type/dimensions/specifications of the part C-MSD15-20-48-45 in the Cable Carriers Slit Type series.

Frequently asked question (FAQ)

Question: What happens if I have too many chain links?
Answer: When running horizontally, the drag chain may be bent or damaged due to the weight of the product and the weight of the storage cable. (Please check the capacity chart and determine the number of links.)
Question: Is it possible to freely add or delete the number of links in the drag chain?
Answer: Yes, the number of chain links can be added or deleted according to the length of the drag chain required for installation.

Product variants

Part Number
C-MSD10-15-18-13
C-MSD10-15-18-14
C-MSD10-15-18-15
C-MSD15-20-48-46
C-MSD15-20-48-47
C-MSD15-20-48-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Height A
(mm)
Inner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Number of Links Outer Height B
(mm)
Outer Width W
(mm)
Connector Specifications

₹ 5,358.14

1 Piece(s)Available 7 Day(s) 10151820Inner Radius Mount131422100.15.12

₹ 5,683.57

1 Piece(s)Available 7 Day(s) 10151820Inner Radius Mount141422100.15.12

₹ 6,007.59

1 Piece(s)Available 7 Day(s) 10151820Inner Radius Mount151422100.15.12

₹ 2,553.02

1 Piece(s)Available 7 Day(s) 15204820Inner Radius Mount461928150.20.12

₹ 2,583.18

1 Piece(s)Available 7 Day(s) 15204820Inner Radius Mount471928150.20.12

₹ 2,613.52

1 Piece(s)Available 7 Day(s) 15204820Inner Radius Mount481928150.20.12