(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
One-Touch Fitting Elbow, Hex, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/2, R1/4, R1/8 and R3/8
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
Thread - Brass
[Application]
It is suitable for automation machine in pneumatic system
Part Number of One-Touch Couplings | ![]() Nominal Model | Thread size R | E | B | A | C | Opposite distance H | X | Y | |
![]() | Applicable pipe outer diameter![]() | |||||||||
PACK-MEPL (50 pcs included) | 4 | M5 | M5 | 18 | 19 | 3.5 | 16 | 10 | 12 | 10 |
1 | R1/8 | 18 | 17 | 7.5 | 16 | 10 | 12 | 10 | ||
6 | M5 | M5 | 19.3 | 21 | 3.5 | 17 | 10 | 14 | 13 | |
1 | R1/8 | 19.3 | 19 | 7.5 | 17 | 10 | 14 | 13 | ||
2 | R1/4 | 19.3 | 22.5 | 10 | 17 | 14 | 14 | 13 | ||
8 | 1 | R1/8 | 22 | 24.7 | 7.5 | 19 | 12 | 16 | 14 | |
2 | R1/4 | 22 | 23.2 | 10 | 19 | 14 | 16 | 14 | ||
10 | 2 | R1/4 | 26 | 29.5 | 10 | 21 | 17 | 19 | 17 | |
3 | R3/8 | 26 | 26.5 | 11 | 21 | 17 | 19 | 17 | ||
12 | 3 | R3/8 | 29.6 | 28.5 | 11 | 24.5 | 21 | 23 | 20 |
Part Number of One-Touch Couplings | ![]() Nominal Model | Thread size R | E | B | A | C | Opposite distance H | X | Y | |
![]() | Applicable pipe outer diameter![]() | |||||||||
PACK-MEPL (50 pcs included) | 4 | M5 | M5 | 18 | 19 | 3.5 | 16 | 10 | 12 | 10 |
1 | R1/8 | 18 | 17 | 7.5 | 16 | 10 | 12 | 10 | ||
6 | M5 | M5 | 19.3 | 21 | 3.5 | 17 | 10 | 14 | 13 | |
1 | R1/8 | 19.3 | 19 | 7.5 | 17 | 10 | 14 | 13 | ||
2 | R1/4 | 19.3 | 22.5 | 10 | 17 | 14 | 14 | 13 | ||
8 | 1 | R1/8 | 22 | 24.7 | 7.5 | 19 | 12 | 16 | 14 | |
2 | R1/4 | 22 | 23.2 | 10 | 19 | 14 | 16 | 14 | ||
10 | 2 | R1/4 | 26 | 29.5 | 10 | 21 | 17 | 19 | 17 | |
3 | R3/8 | 26 | 26.5 | 11 | 21 | 17 | 19 | 17 | ||
12 | 3 | R3/8 | 29.6 | 28.5 | 11 | 24.5 | 21 | 23 | 20 |
Applicable Fluid | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -20 to 80℃ |
Thread Type | Thread size (Thread designation) | Tightening torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8 (3) | 22~24 | |
R1/2 (4) | 27~29 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal | Sales Method |
---|---|---|---|---|---|---|---|---|
₹ 3,547.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 3 (R3/8) | - | |
₹ 3,857.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 1 (R1/8) | - | |
₹ 5,611.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 2 (R1/4) | - | |
₹ 6,264.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 4 (R1/2) | - | |
₹ 49.00 | 1 Piece(s) | Available | Same day | 4 | M5 | - | ||
₹ 65.00 | 1 Piece(s) | Available | Same day | 6 | 1 (R1/8) | - | ||
₹ 78.00 | 1 Piece(s) | Available | Same day | 6 | 2 (R1/4) | - | ||
₹ 62.00 | 1 Piece(s) | Available | Same day | 6 | M5 | - | ||
₹ 79.00 | 1 Piece(s) | Available | Same day | 8 | 1 (R1/8) | - | ||
₹ 80.00 | 1 Piece(s) | Available | Same day | 8 | 2 (R1/4) | - | ||
₹ 130.00 | 1 Piece(s) | Available | Same day | 10 | 2 (R1/4) | - | ||
₹ 140.00 | 1 Piece(s) | Available | Same day | 10 | 3 (R3/8) | - | ||
₹ 181.00 | 1 Piece(s) | Available | Same day | 12 | 3 (R3/8) | - | ||
₹ 1,618.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | 1 (R1/8) | 50 pcs included | |
₹ 1,940.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | 2(R1/4) | 50 pcs included | |
₹ 1,513.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M5 | 50 pcs included | |
₹ 1,940.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 1 (R1/8) | 50 pcs included | |
₹ 2,251.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 2 (R1/4) | 50 pcs included | |
₹ 3,288.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 3(R3/8) | 50 pcs included | |
₹ 3,480.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 4(R1/2) | 50 pcs included | |
₹ 1,838.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | M5 | 50 pcs included | |
₹ 3,479.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 1 (R1/8) | 50 pcs included | |
₹ 3,479.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 2 (R1/4) | 50 pcs included | |
₹ 3,547.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 3(R3/8) | 50 pcs included | |
₹ 3,711.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 4(R1/2) | 50 pcs included | |
₹ 2,561.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | M5 | 50 pcs included | |
₹ 3,711.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 1(R1/8) | 50 pcs included | |
₹ 3,711.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 2 (R1/4) | 50 pcs included | |
₹ 3,717.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 3 (R3/8) | 50 pcs included | |
₹ 4,060.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 4(R1/2) | 50 pcs included | |
₹ 5,399.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 1(R1/8) | 50 pcs included | |
₹ 5,422.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 2(R1/4) | 50 pcs included | |
₹ 5,422.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 3 (R3/8) | 50 pcs included | |
₹ 5,631.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 4(R1/2) | 50 pcs included | |
₹ 3,717.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 16 | 2(R1/4) | 20 pcs included | |
₹ 3,749.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 16 | 3(R3/8) | 20 pcs included | |
₹ 4,038.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 16 | 4(R1/2) | 20 pcs included |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT (Polybutylene Terephthalate) | Application | Standard, Mini | Thread Material | Brass |
Seal Material | Standard (NBR Nitrile Rubber ) | Screw Mounting, Direction | Elbows | Elbows | Male Elbows |
Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy