(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type of Leveling Screws | ![]() | ![]() |
C-LVNA | S45C | Trivalent Chromate Treatment |
No. | Product Drawings of Leveling Screws | Intended Use of Leveling Screws |
STEP ① | ![]() | Loosen the fixed bolt. |
STEP ② | ![]() | The height of the bottom plate can be adjusted by turning the adjusting bolt, Leveling Screws (C-LVBA) with a wrench. |
STEP ③ | ![]() | After the height of the bottom plate is determined, tighten the fixed bolt again. Then tighten the lock nut, Leveling Screws (C-LVNA) to prevent the bottom plate from turning. |
Electronic & Electrical Appliances | Smart phone | Medical | ||
![]() | ![]() | ![]() | ||
Robotics | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
(Economy series of Leveling Screws) Linear guide shaft | With flanged linear bearing Standard type | Hexagonal Posts Both Ends Tapped | ||
![]() | ![]() | ![]() | ||
Typical model of Leveling Screws: CPSFJT20-325-M8 | Typical model of Leveling Screws: LHIFR20 | Typical model of Leveling Screws: LSBRK13-100 | ||
Advantages: Economy series products of Leveling Screws | Advantages: High quality, low price, short delivery time | Advantages: Leveling Screws is Easy to mount, suitable for narrow spaces. |
![]() | Part Number (![]() ![]() | |
C-LVNA10 |
Part Number of Leveling Screws | M×Thread Pitch (Fine Thread) | T | B | |
![]() | ![]() (Fine Thread) | |||
C-LVNA | 10 | 10×1.0 | 4 | 17 |
12 | 12×1.0 | 5 | 19 | |
16 | 16×1.5 | 22 | ||
20 | 20×1.5 | 27 |
![]() | Part Number (![]() ![]() | |
C-LVNA10 |
Part Number | M×Thread Pitch (Fine Thread) | T | B | |
![]() | ![]() (Fine Thread) | |||
C-LVNA | 10 | 10×1.0 | 4 | 17 |
12 | 12×1.0 | 5 | 19 | |
16 | 16×1.5 | 22 | ||
20 | 20×1.5 | 27 |
Part Number |
---|
C-LVNA10 |
C-LVNA12 |
C-LVNA16 |
C-LVNA20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (Fine) (mm) | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|
₹ 92.00 | 1 Piece(s) | Available | Same day | 10 | 10 | 1.0 | |
₹ 86.00 | 1 Piece(s) | Available | Same day | 10 | 12 | 1.0 | |
₹ 89.00 | 1 Piece(s) | Available | Same day | 10 | 16 | 1.5 | |
₹ 151.00 | 1 Piece(s) | Available | Same day | 10 | 20 | 1.5 |
Part Number |
---|
Loading...
Material | S45C | Surface Treatment | Glossy Chromate |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy