(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Tension Springs Heavy Load from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWT and C-AUT are heavy load Tension springs type.
- The outer diameter of spring can be selected from 3.0 mm to 10.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
- Max Load: Up to specified maximum. Ideal for applications requiring robust tension.
- Available in multiple material options.
- Free Length (L) and Outer Diameter (D): Available in specified ranges.
- Approximate usage life of 1 million cycles. Long-lasting performance reduces the need for frequent replacements, saving time and maintenance costs.
- Operating Temperature: -10°C to 100°C for stainless steel, 0°C to 40°C for SWP-A.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
(Economy series) Tension Springs, Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load | (Economy series) Tension Springs, Tensile Spring, Heavy Load Double Hook | (Economy series) Tension Springs, Tensile Spring, Ultra Light Load, Light Load |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Tension Springs Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWT C-AUT | 3-10 | 0.5 | 2.0 | 8.8 | 2.16 | 3.24 |
15 | 0.5 | 3.7 | 8.8 | 2.16 | 1.77 | |
25 | 0.5 | 6.8 | 8.8 | 2.16 | 0.98 | |
4-15 | 0.6 | 4.0 | 11.1 | 2.55 | 2.16 | |
20 | 0.6 | 6.4 | 11.1 | 2.55 | 1.37 | |
5-15 | 0.8 | 2.9 | 20.79 | 5.1 | 5.39 | |
20 | 0.8 | 4.6 | 20.79 | 5.1 | 3.43 | |
25 | 0.8 | 6.4 | 20.79 | 5.1 | 2.45 | |
30 | 0.8 | 8.4 | 20.79 | 5.1 | 1.86 | |
35 | 0.8 | 10.0 | 20.79 | 5.1 | 1.57 | |
6-20 | 1.0 | 3.7 | 33.15 | 8.6 | 6.57 | |
25 | 1.0 | 5.3 | 33.15 | 8.6 | 4.61 | |
30 | 1.0 | 6.9 | 33.15 | 8.6 | 3.53 | |
35 | 1.0 | 8.3 | 33.15 | 8.6 | 2.94 | |
40 | 1.0 | 10.0 | 33.15 | 8.6 | 2.45 | |
55 | 1.0 | 14.3 | 33.15 | 8.6 | 1.71 | |
8-25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 | |
30 | 1.2 | 7.3 | 41.19 | 9.81 | 4.31 | |
35 | 1.2 | 9.1 | 41.19 | 9.81 | 3.43 | |
40 | 1.2 | 11.9 | 41.19 | 9.81 | 2.65 | |
50 | 1.2 | 15.5 | 41.19 | 9.81 | 2.06 | |
60 | 1.2 | 18.8 | 41.19 | 9.81 | 1.67 | |
10-30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 | |
35 | 1.6 | 6.8 | 77.47 | 20.59 | 8.34 | |
40 | 1.6 | 8.4 | 77.47 | 20.59 | 6.77 | |
45 | 1.6 | 10.0 | 77.47 | 20.59 | 5.69 | |
50 | 1.6 | 11.6 | 77.47 | 20.59 | 4.9 |
Part Number |
---|
C-AWT4-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 76.00 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 8.01~15.00 | 11.1 | 19 | 15 | 4 | 2.55 | 2.16 | 0.6 | 4 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part C-AWT4-15 in the Tension Springs Heavy Load O.D.3-10 series.
Part Number |
---|
C-AUT10-45 |
C-AUT10-50 |
C-AUT3-10 |
C-AWT4-20 |
C-AWT5-15 |
C-AWT5-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 115.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel Wire] SUS304-WPB | 60.01~110.00 | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | |
₹ 112.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel Wire] SUS304-WPB | 60.01~110.00 | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
₹ 89.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Stainless Steel Wire] SUS304-WPB | 8.01~15.00 | 8.8 | 12 | 10 | 3 | 2.16 | 3.24 | 0.5 | 2 | |
₹ 76.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | SWP-A | 8.01~15.00 | 11.1 | 26.4 | 20 | 4 | 2.55 | 1.37 | 0.6 | 6.4 | |
₹ 76.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | SWP-A | 15.01~30.00 | 20.79 | 17.9 | 15 | 5 | 5.1 | 5.39 | 0.8 | 2.9 | |
₹ 76.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | SWP-A | 15.01~30.00 | 20.79 | 24.6 | 20 | 5 | 5.1 | 3.43 | 0.8 | 4.6 |