(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWA and C-AUA are Ultra-light load Tension springs.
- C-AWY and C-AUY are Light load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 8.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
(Economy series) Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load | (Economy series) Tensile Spring, Heavy Load Double Hook | (Economy series) Tensile Spring, Heavy Load |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWA C-AUA | 3-10 | 0.25 | 10.4 | 1.27 | 0.15 | 0.11 |
15 | 0.25 | 23.0 | 1.27 | 0.15 | 0.049 | |
20 | 0.25 | 35.9 | 1.27 | 0.15 | 0.031 | |
25 | 0.25 | 47.9 | 1.27 | 0.15 | 0.024 | |
4-15 | 0.35 | 14.6 | 2.26 | 0.25 | 0.14 | |
20 | 0.35 | 24.1 | 2.26 | 0.25 | 0.083 | |
30 | 0.35 | 42.7 | 2.26 | 0.25 | 0.047 | |
40 | 0.35 | 60.3 | 2.26 | 0.25 | 0.033 | |
5-15 | 0.45 | 8.2 | 3.24 | 0.49 | 0.33 | |
25 | 0.45 | 21.5 | 3.24 | 0.49 | 0.13 | |
30 | 0.45 | 29.4 | 3.24 | 0.49 | 0.093 | |
35 | 0.45 | 35.0 | 3.24 | 0.49 | 0.078 | |
40 | 0.45 | 43.0 | 3.24 | 0.49 | 0.064 | |
6-20 | 0.55 | 16.2 | 6.08 | 0.64 | 0.34 | |
25 | 0.55 | 25.2 | 6.08 | 0.64 | 0.22 | |
30 | 0.55 | 34.7 | 6.08 | 0.64 | 0.16 | |
35 | 0.55 | 42.7 | 6.08 | 0.64 | 0.13 | |
40 | 0.55 | 50.4 | 6.08 | 0.64 | 0.11 | |
45 | 0.55 | 61.6 | 6.08 | 0.64 | 0.088 | |
60 | 0.55 | 85.3 | 6.08 | 0.64 | 0.064 | |
8-35 | 0.7 | 36.2 | 8.53 | 1.08 | 0.21 | |
40 | 0.7 | 44.7 | 8.53 | 1.08 | 0.17 |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWY C-AUY | 3-10 | 0.3 | 8.7 | 2.25 | 0.29 | 0.23 |
15 | 0.3 | 16.6 | 2.25 | 0.29 | 0.12 | |
20 | 0.3 | 25.0 | 2.25 | 0.29 | 0.08 | |
25 | 0.3 | 33.3 | 2.25 | 0.29 | 0.06 | |
4-15 | 0.4 | 10.0 | 3.24 | 0.59 | 0.26 | |
20 | 0.4 | 16.8 | 3.24 | 0.59 | 0.16 | |
25 | 0.4 | 22.5 | 3.24 | 0.59 | 0.12 | |
30 | 0.4 | 28.4 | 3.24 | 0.59 | 0.09 | |
35 | 0.4 | 33.7 | 3.24 | 0.59 | 0.08 | |
40 | 0.4 | 38.5 | 3.24 | 0.59 | 0.07 | |
5-15 | 0.5 | 6.8 | 4.22 | 0.88 | 0.49 | |
20 | 0.5 | 11.7 | 4.22 | 0.88 | 0.28 | |
25 | 0.5 | 17.0 | 4.22 | 0.88 | 0.20 | |
30 | 0.5 | 21.2 | 4.22 | 0.88 | 0.16 | |
40 | 0.5 | 34.0 | 4.22 | 0.88 | 0.10 | |
45 | 0.5 | 37.7 | 4.22 | 0.88 | 0.09 | |
6-20 | 0.6 | 14.0 | 8.14 | 1.27 | 0.49 | |
25 | 0.6 | 21.2 | 8.14 | 1.27 | 0.32 | |
30 | 0.6 | 28.0 | 8.14 | 1.27 | 0.25 | |
35 | 0.6 | 35.0 | 8.14 | 1.27 | 0.20 | |
40 | 0.6 | 41.1 | 8.14 | 1.27 | 0.17 | |
45 | 0.6 | 50.0 | 8.14 | 1.27 | 0.14 | |
8-25 | 0.8 | 15.1 | 12.75 | 2.35 | 0.69 | |
30 | 0.8 | 21.2 | 12.75 | 2.35 | 0.49 | |
35 | 0.8 | 26.5 | 12.75 | 2.35 | 0.39 | |
40 | 0.8 | 33.1 | 12.75 | 2.35 | 0.31 |
Part Number |
---|
C-AUY6-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 100.00 | 1 Piece(s) | Available | Same day | [Stainless Steel Wire] SUS304-WPB | 8.01~15.00 | 8.14 | 58 | 30 | 6 | 1.27 | 0.25 | 0.6 | 28 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part C-AUY6-30 in the Tension Springs Ultra Light Load / Light Load O.D.3-8 series.
Part Number |
---|
C-AUA3-25 |
C-AUA4-15 |
C-AUA4-20 |
C-AUY6-35 |
C-AUY6-40 |
C-AUY6-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 100.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel Wire] SUS304-WPB | 1.26~3.50 | 1.27 | 72.9 | 25 | 3 | 0.15 | 0.024 | 0.25 | 47.9 | |
₹ 81.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel Wire] SUS304-WPB | 1.26~3.50 | 2.26 | 29.6 | 15 | 4 | 0.25 | 0.14 | 0.35 | 14.6 | |
₹ 80.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel Wire] SUS304-WPB | 1.26~3.50 | 2.26 | 44.1 | 20 | 4 | 0.25 | 0.083 | 0.35 | 24.1 | |
₹ 102.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel Wire] SUS304-WPB | 8.01~15.00 | 8.14 | 70 | 35 | 6 | 1.27 | 0.2 | 0.6 | 35 | |
₹ 107.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel Wire] SUS304-WPB | 8.01~15.00 | 8.14 | 81.1 | 40 | 6 | 1.27 | 0.17 | 0.6 | 41.1 | |
₹ 111.00 | 1 Piece(s) | Available |
Same day
Stock | [Stainless Steel Wire] SUS304-WPB | 8.01~15.00 | 8.14 | 95 | 45 | 6 | 1.27 | 0.14 | 0.6 | 50 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy