Actual Product
![](//in.misumi-ec.com/linked/item/10310384569/img/Sprocket_diacut_II_001.JPG)
Product Overview
■ Sprocket is a solid or spoked gear that engages with a roller chain to transfer motion or power.
Application of sprocket: It is widely used in mechanical transmission in chemical industry, textile machinery, food processing, instrumentation,and petroleum
■ Only sprockets and chains of the same specifications can be used in combination.
This series is ISO 16A/ANSI 80 sprocket, and can be used in combination with MISUMI 80 series chain.
■ Do not use it with ISO/ANSI 16B series chain, which may cause the chain sprocket mechanism to fail to function properly!
■ Due to process reasons, it is impossible to guarantee the coincidence of the tooth tops of multiple sprockets. If you need to use the tooth tops in an overlapping manner, please contact us.
Product Feature
■ Compared with gear drive and belt drive, sprocket chain drive has the following characteristics:
1. Multi-tooth load-bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and installation accuracy requirements;
4. Compared with belt transmission, the transmission ratio is more accurate and the transmission efficiency is higher. It is suitable for the harsh environment of high temperature, dust and humidity.
■ Sprocket, chain selection
Misumi’s sprocket and chain product selection supports the principle of “Nominal Numbering”
![Product Feature](//in.misumi-ec.com/linked/item/10310384569/img/a200001_002.jpg)
Dimensional Drawing
Product Drawings (Unit: mm)
|
C-SPA80B | Equivalent to S45C (Induction Hardened Teeth Tip) | Fixing Screw (Only Shaft Hole Specifications N) |
This series is 16A Japanese Standard sprocket, and can not be used in combination with Chinese Standard 16B series sprocket.
■ A single package label may not match the ordered model. It is a factory-managed model. Please note that the outer package label shall prevail!
■ The engraving of sprocket body may be different from the ordered model, please check the engraving number.
![](//in.misumi-ec.com/linked/img/wysiwygcommon/mark.gif)
* Fixing Screw of Symbol * is M6.
![](//in.misumi-ec.com/linked/img/wysiwygcommon/mark.gif)
** Symbol indicates that there is a notch on the outer diameter of the hub.
■ A single package label may not match the ordered model. It is a factory-managed model. Please note that the outer package label shall prevail!
Usage Method
How to mount the roller chain (A) Axis configuration ■Horizontal Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered. The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the sprocket teeth and the chain is not smooth and may bite. In particular, the upper and lower chains in (3) will contact each other, so an idler is required. | ![Usage Method 1](//in.misumi-ec.com/linked/item/10310384569/img/a200003_002.jpg) |
■Vertical If the chain is stretched, slack as shown in (5) will occur, and when a small sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4). When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and use the idler on the outside or inside as shown in (6). | ![Usage Method 2](//in.misumi-ec.com/linked/item/10310384569/img/a200004_002.jpg) |
(B) Deflection Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases. a. Vertical transmission or close to vertical transmission b. Shaft spacing is more than 1m c. When frequent heavy load starting and stopping are required d. When reverse rotation is required | ![Usage Method 3](//in.misumi-ec.com/linked/item/10300431930/img/a200005.jpg) |
(C) When the load changes If a tension adjuster is mounted on the tension side or slack side of the chain to provide initial tension in advance, it will eliminate vibration and reduce noise during operation. | ![Usage Method 4](//in.misumi-ec.com/linked/item/10310384569/img/a200006_002.jpg) |
Example of Use
Used for driving power A mechanism that can convert motor power into roller rotation by combining multiple sprockets and chains | ![Example of Use 1](//in.misumi-ec.com/linked/item/10310384569/img/a200007-1_002.jpg) |
|
Used for transporting workpieces A chain conveyor frame with high versatility using flat profiles and chain guides | ![Example of Use 2](//in.misumi-ec.com/linked/item/10310384569/img/a200008_002.jpg) |
|
Used for transporting workpieces A mechanism used to mount accessories on the chain, and extract and transport workpieces | ![Example of Use 3](//in.misumi-ec.com/linked/item/10310384569/img/a200009_001.jpg) |
Precautions
■ Sprocket maintenance
1. Sprocket tightness should be suitable. If it is too tight, it will increase power consumption, and bearing is easy to wear; if it is too loose, the sprocket is easy to runout and fall off the chain.
The degree of tightness of the sprocket is: if lifted up or pressed down from the middle of the sprocket, the center distance between the two sprocket is about 2%-3%.
2. The sprocket shall be installed on shaft without swing and skew.
The end faces of the two sprockets in the same transmission assembly should be in the same plane. When the center distance of the sprocket is less than 0.5 meters, the deviation can be 1 mm.
When the center distance of the sprocket is more than 0.5 meters, the deviation can be 2 mm. But there shall be no friction on sprocket tooth side. Integral offset.
If the offset is too large, chain is prone to fall off and wear is likely to accelerate. When replacing the sprocket, you must pay attention to check and adjust the offset
3. After the sprocket is severely worn, the new sprocket and the new chain should be replaced at the same time to ensure good meshing.
You cannot replace new sprockets separately. Otherwise, it will cause bad engagement and accelerate the wear of new sprockets.
If the tooth surface of the sprocket is worn to a certain degree, it should be turned over in time (the sprocket used with adjustable surface) to extend the life time.
4. If the new sprocket is too long or elongated after use, and difficult to adjust, the links can be removed by the case, but the number of the links must be even.
The link should pass through the back of the sprocket with the lock piece being inserted outside, and the opening of the lock piece should be in the opposite direction of the turning.
5. Lubricating oil should be timely filled when sprockets are working. Lubricating oil must enter the matching clearance between the roller and the inner sleeve to improve working conditions and reduce wear.
6. The old sprocket cannot be mixed with some of the new sprocket, and should be replaced as a complete set, otherwise it is easy to produce impact in the transmission. Separate replacement of sprockets will increase wear.
Specification Table
| Part Number ( Type· No. of Teeth) | - | Specifications | - | Shaft Hole Diameter |
Sprocket | C-SPA80B15 | - | N | - | 40 |
|
|
C-SPA | 80 | B | 12 | S N | 15 | | | 40 | | 98.14 | 110 | 67 | 40 | 12 |
14 | 16 | 25 | | | | 114.15 | 127 | 77 |
15 | 20 | | | | 50 | 122.17 | 135 | 93 |
16 | 20 | 25 | | | | 130.2 | 143 |
17 | 20 | | | | 50 | 138.23 | 151 |
20 | 20 | | 35 | | | 162.37 | 176 |
Symbol * indicates that there is a notch on the outer diameter of the hub.
■ A single package label may not match the ordered model. It is a factory-managed model. Please note that the outer package label shall prevail!
■ Shaft Hole Machining Size Table
|
8×3.3 | 8 |
10×3.3 | 8 |
12×3.3 | 8 |
14×3.8 | 10 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy