(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Shock Absorbers, Adjustable Damping Type from MISUMI
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 4 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
- Adjustable damping feature allows fine-tuning of the absorption capacity, ensuring optimal performance for various applications.
- Capable of handling collision velocities up to specified maximum.
- Operates effectively within specified temperature range.
- Designed for a long service life, with up to 800,000 cycles. Reduces the need for frequent replacements, lowering maintenance costs and downtime.
- The miniaturized design allows for easy integration into tight spaces without compromising functionality. Maximizes space utilization, making it suitable for compact machinery and equipment.
Coarse Outer Diameter (mm) | M4x0.5 | M6x0.75 | M8x1.0 | M10x1.0 | M12x1.0 | M14x1.5 | M20x1.5 | M25x1.5 | M36x1.5 | M42x1.5 |
Tightening torque of nut (N.m) | 0.35 | 0.85 | 3.9 | 7.8 | 7.8 | 9.8 | 29.4 | 49 | 98 | 392 |
Part Number | Cap | Stopper | Mounting Screw Nominal (M) | Stroke (S) | Max. Energy Absorbed(E') | Max. Equivalent Mass (me’) (kg) | Max. Collision Velocity (M/S) | Length (L) | L1 | L2 | T | t | d | d1 | B (Both Surfaces Width) | |||
Type | No. | Per Cycle (J) | Per Minute (J) | Cap provided | Cap not provided | |||||||||||||
C-AD | 1210 | -
| SC - | M12×1.0 | 10 | 12 | 360 | 35 | 3 | 89.5 | 81 | 61 | 10 | 4 | 8.5 | 10.5 | 3 | 14 |
1412 | M14×1.5 | 12 | 21 | 410 | 90 | 2.5 | 107.2 | 95.2 | 70.2 | 13 | 5 | 12 | 12 | 4 | 19 | |||
1415 | 15 | 22 | 440 | 120 | 3.2 | 129 | 117 | 89 | ||||||||||
1425 | 25 | 28 | 460 | 140 | 154 | 142 | 104 | |||||||||||
1612 | M16×1.5 | 12 | 22 | 420 | 150 | 107.2 | 95.2 | 70.2 | 14 | |||||||||
2016 | M20×1.5 | 16 | 25 | 530 | 210 | 3 | 148.8 | 133 | 104 | 8 | 15.8 | 18 | 6 | 26 | ||||
2020 | 20 | 34 | 580 | 298 | 3.6 | 152.8 | 137 | 100 | 17 | |||||||||
2025 | 25 | 39 | 650 | 312 | 157.8 | 142 | ||||||||||||
2525 | M25×1.5 | 25 | 85 | 1100 | 450 | 3.5 | 162 | 143.5 | 106 | 12.5 | 10 | 18.5 | 22 | 8 | 32 | |||
2540 | 40 | 100 | 1300 | 780 | 221.5 | - | 132 | 37 | ||||||||||
2550 | 50 | 98 | 1630 | 720 | 4.2 | 246.5 | 100 | 78 | 18.5 | |||||||||
2580 | 80 | 150 | 2100 | 800 | 343 | 144.5 | ||||||||||||
2725 | M27×1.5 | 25 | 90 | 1200 | 480 | 3.5 | 162 | 143.5 | 18.5 | |||||||||
3625 | M36×1.5 | 150 | 1500 | 1400 | 3.2 | 183 | - | 101 | 22 | 15 | 25 | 35 | 10 | 46 | ||||
3650 | 50 | 300 | 1800 | 1450 | 3.5 | 246 | 149 | 35.5 |
Shock Absorbers Impact Speed | Maximum Collision Velocity | Operating environment temperature | Reference number of replacements |
Adjusting type | ~4.2m/s | -5~70℃ | 800,000 times |
Double-sided tooth disc gaskets | ||||
Part number | D | d | t | H |
M14 | 21.2 | 14.6 | 1.5 | 2.0 |
Part Number |
---|
C-AD1415-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Structure | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Mating Accessories 1 - Stopper Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,907.00 | 1 Piece(s) | Available | Same day | 10 | [Adjustable Type] Adjustable | 15 | 14 | 22 | - | [Steel] STKM11A | 3.2 | 95.2 | 120 | 440 | Not Provided | Not Provided |
Loading...
Main Body, Related Components | Main Body | Operating Environment | Standard | Operating Temperature Range(°C) | -5::70 |
---|
Please check the type/dimensions/specifications of the part C-AD1415-N in the Shock Absorbers, Adjustable Damping series.
Part Number |
---|
C-AD1210-SC |
C-AD1412 |
C-AD1412-N |
C-AD1415-N-SC |
C-AD1415-SC |
C-AD1425 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Structure | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Mating Accessories 1 - Stopper Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,035.00 | 1 Piece(s) | Available | 8 Day(s) | 10 | - | 10 | 12 | 12 | - | - | - | - | - | - | Provided | Provided | |
₹ 2,186.80 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Adjustable Type] Adjustable | 12 | 14 | 21 | Single Orifice | [Steel] STKM11A | 2.5 | 107.2 | 90 | 410 | Provided | Not Provided | |
₹ 2,186.80 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Adjustable Type] Adjustable | 12 | 14 | 21 | Single Orifice | [Steel] STKM11A | 2.5 | 95.2 | 90 | 410 | Not Provided | Not Provided | |
₹ 2,011.00 | 1 Piece(s) | Available | 8 Day(s) | 10 | - | 15 | 14 | 22 | - | - | - | - | - | - | Not Provided | Provided | |
₹ 2,019.00 | 1 Piece(s) | Available | 8 Day(s) | 10 | - | 15 | 14 | 22 | - | - | - | - | - | - | Provided | Provided | |
₹ 3,131.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Adjustable Type] Adjustable | 25 | 14 | 28 | - | [Steel] STKM11A | 3.2 | 154 | 140 | 460 | Provided | Not Provided |