(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Shock Absorbers, Two-Stage Absoption Typefrom MISUMI
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
Coarse Outer Diameter (mm) | M8ⅹ1.0 | M10ⅹ1.0 | M12ⅹ1.0 | M14ⅹ1.5 | M20ⅹ1.5 | M25ⅹ1.5 | M27ⅹ1.5 |
Tightening torque of nut (N.m) | 3.9 | 7.8 | 7.8 | 9.8 | 29.4 | 49 | 58.8 |
Part Number | ![]() (M) | Stroke (S) | Maximum energy absorbed (E) | Maximum Equivalent Mass (ME) (kg) | Maximum Collision Velocity (M/S) | (L) | (L1) | L2 | T | t | d | d1 | B (Both sides width) | Anti-loosening washer | ||
![]() | ![]() | Per time | Per minute | |||||||||||||
(J) | (J) | |||||||||||||||
C-AC*****S (with buffering head) C-AC****S-N (without buffering head) | 0806 | M8 × 1.0 | 6.0 | 3.0 | 116.0 | 6.0 | 2.5 | 52 (46) | 34.5 | 5.5 | 4.0 | 6.0 | 6.0 | 2.9 | 11.0 | Provided |
1007 | M10 × 1.0 | 7.0 | 6.0 | 206.0 | 12.0 | 3.5 | 63 (54.5) | 42.5 | 5.0 | 4.0 | 8.5 | 8.5 | 3.0 | 12.9 | Provided | |
1210 | M12 × 1.0 | 10.0 | 12.0 | 341.0 | 25.0 | 5.0 | 71.5 (62.5) | 46.5 | 6.0 | 4.0 | 9.0 | 10.5 | 3.0 | 14.0 | Provided | |
1412 | M14 × 1.5 | 12.0 | 20.0 | 550.0 | 40.0 | 5.0 | 91.5 (79.5) | 62.5 | 5.0 | 5.0 | 12.0 | 11.8 | 4.0 | 19.0 | Provided | |
2015 | M20 × 1.5 | 15.0 | 59.0 | 635.0 | 120.0 | 5.0 | 103.8 (88) | 66.0 | 7.0 | 8.0 | 15.8 | 18.0 | 6.0 | 26.0 | Not Provided | |
2525 | M25 × 1.5 | 25.0 | 105.0 | 950.0 | 220.0 | 5.0 | 139.5 (123) | 90.0 | 8.0 | 10.0 | 16.5 | 17.8 | 8.0 | 32.0 | Not Provided | |
2725 | M27 × 1.5 | 25.0 | 147.0 | 1200.0 | 270.0 | 5.0 | 139.5 (123) | 90.0 | 8.0 | 10.0 | 16.5 | 17.8 | 8.0 | 32.0 | Not Provided | |
![]() |
Shock Absorbers Impact Speed | Maximum Collision Velocity | Operating environment temperature | Reference number of replacements |
Two-stage type | ~5.0m/s | -5~70℃ | 0.8 million times |
Double-sided tooth disc gaskets | ||||
Part number | D | d | t | H |
M08 | 13.0 | 8.5 | 0.8 | 1.3 |
M10 | 16.0 | 10.4 | 1.0 | 1.6 |
M12 | 18.0 | 13.0 | 1.2 | 1.7 |
M14 | 21.2 | 14.6 | 1.5 | 2.0 |
Part Number |
---|
C-AC2725S-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Mating Accessories 1 - Stopper Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,005.00 | 1 Piece(s) | Available | Same day | 25 | 27 | 147 | [Steel] STKM12C | 5 | 123 | 270 | 1200 | Not Provided | Not Provided |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Orifice Type | Multi Orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part C-AC2725S-N in the Shock Absorbers, Preset(Fixed) Damping, Two-Stage Absoption Type series.
Part Number |
---|
C-AC0806S-N-SC |
C-AC0806S-SC |
C-AC1007S |
C-AC1007S-N |
C-AC2725S-N-SC |
C-AC2725S-SC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Mating Accessories 1 - Stopper Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,351.00 | 1 Piece(s) | Available | 1 Day(s) | 6 | 8 | 3 | - | - | - | - | - | Not Provided | Provided | |
₹ 1,353.00 | 1 Piece(s) | Available | 1 Day(s) | 6 | 8 | 3 | - | - | - | - | - | Provided | Provided | |
₹ 1,794.00 | 1 Piece(s) | Available |
Same day
Stock | 7 | 10 | 6 | [Steel] 12L14 | 3.5 | 63 | 12 | 206 | Provided | Not Provided | |
₹ 1,794.00 | 1 Piece(s) | Available |
Same day
Stock | 7 | 10 | 6 | [Steel] 12L14 | 3.5 | 54.5 | 12 | 206 | Not Provided | Not Provided | |
₹ 3,674.00 | 1 Piece(s) | Available | 1 Day(s) | 25 | 27 | 147 | - | - | - | - | - | Not Provided | Provided | |
₹ 3,707.00 | 1 Piece(s) | Available | 1 Day(s) | 25 | 27 | 147 | - | - | - | - | - | Provided | Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy