(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbers, Preset(Fixed) Damping Type (Part Number)

Shock Absorbers, Preset(Fixed) Damping Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      908₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.

Product Overview
Fixed Type Simple structure, commonly used in the mechanism to absorb impact energy. The product is not adjustable. Different buffering characteristics can be obtained by changing the size of the internaloverflow hole, the number and position of the overflow hole.
Depending on different collision velocities, there are high speed (H), medium speed (M),and low speed (L). There are single hole overflow type and multiple hole overflow type according to the change in the overflow area.

The advantages of using Fixed Type:
1. Improve production efficiency: equipment can be operated at high frequency and high speed to improve production efficiency because the Fixed Type can stop the impact object smoothly.
2. Extend mechanical life: the buffer can absorb the energy generated by the impact, greatly reduce the impact and vibration caused by the object to the machine, and avoid damage due to impact vibration.
3. Improve product quality: the buffer eliminates the shock caused by impact objects and the damaging impact, allowing the smooth operation of the machine and equipment, and improving the product quality.
4. Significantly reduce noise, and provide a quiet working environment.
5. Improve the safety of mechanical running.
Economical hydraulic shock absorber fixed type
Dimensional Drawing
Specification Overview
■Product features
·Simple structure, strong stability
·Soft cushioning effect throughout the entire stroke

■ The products Fixed Type are divided into
Collision VelocityMaximum Collision VelocityOperating environment temperatureReference number of replacements
L For Low Speed~1.0m/s-5~70℃800,000 cycles
M for Medium Speed~2.0m/s
H for High Speed~3.5m/s

■Product material
Mounting Screw Nominal
(M)
  Material  Surface Treatment
M4~M12Body12L14Black oxide
M14~M36STKM11A
M4~M10CapNylon
M12~M36Urethane

Stopper Nut
It can be used with both cap and capless type of Shock Absorbers. Setting buffer improves the service life of the Absorber.
SpecificationMounting Screw NominalSHLShock Absorber Type
MmmmmmmFixedTwo-stageAdjustingHeavy Load Absorption
Stopper NutM8×1.01112.614NoneNone
M10×1.012.714.516NoneNone
M12×1.0141620None
M14×1.51921.627None
M16×1.51921.627NoneNoneNone
M20×1.52629.735None
M25×1.53236.745None
M25×1.53236.765NoneNone
M27×1.53236.745NoneNone
M36×1.5465380NoneNone
M42×1.55057.7100NoneNoneNone

Mounting Flange
Equipped with large-sized shock absorber, no need to thread the workpiece, directly fixed with a flange, easy installation

SpecificationsMounting Screw NominalM1HH1H2LTT1Shock Absorber Type
MφmmmmmmmmmmmmFix\edHeavy Load Absorption
Mounting FlangeM36×1.54-φ8.560414545162None
M42×1.54-φ8.560414545162None
2 1/2×12 UNF4-φ10.589705555162None
※ The stopper nut and mounting flange must be ordered together with the shock absorber, and cannot be ordered separately.
Specification Table
订货范例
Part Number
Cap

Stopper Nut

Mounting
Flange
Mounting
Screw
Nominal
(M)
Stroke
(S)
Max. Energy
Absorbed (E')
Max. Equivalent Mass
(me')
(kg)
Max.Collision Velocity
(M/S)
Total Length (L)L1L2Ttdd1B
(Both Surface Width)
Type NO.
Collision
Velocity Type
Per Cycle
(J)
Per Minute
(J)
Cap
provided
Cap not provided
C-AC0404L-
(Not provided)
N
(Provided)
Not ProvidedNot ProvidedM4×0.541.2722.50.532.628.620.643431.27
M1.21
H0.32
0604LM6×0.7541.810840.533.629.621.14.53.344.61.88
M1.81
H0.42
0805L-
(Not provided)
SC
(Provided)
M8×0.7551.2722.50.537.13222545.161.811
M1.21
H0.32
0806LM8×1.062.51206.50.55044326466.62.911
M2.51
H0.62
1005LM10×1.05318070.838.732.721.76468.6312.9
M31.5
H13
1008LM10×1.08424090.85751376468.6312.9
M41.5
H23
1210LM12×1.0105300300.869.26044649.210.3314
M101.5
H53
1412LM14×1.512156001000.8100.288.270.2651212419
M501.5
H83
1416LM14×1.516206601500.812311189651212419
M701.5
H103.0
2020LM20×1.520408007001145.81301046815.818626
M2002
H303.5
2030LM20×1.530509007001155.81401046815.818626
M2002
H303.5
2050LM20×1.55060110012001232.82171616815.818626
M4002
H603.5
2525LM25×1.52580100010001154.513610651018.522832
M6002.5
H2004
2550LM25×1.550135150016801239220.510070.51018.522832
M9002.5
H2004
2580LM25×1.580150200012001335.53171001371018.522832
M6002.5
H1504
3660L-
(Not provided)
F
(Provided)
M36×1.560250208024001247134111525351046
M15002.5
H4004
M4 to M14 shock absorbers are equipped with 2 anti-loosening washer.
Product Features
1. Fixed Type Simple structure and easy installation.
2. Fixed Type miniaturized design and strong space adaptability.
3. Fixed Type absorb energy smoothly and softly.
4. Fixed Type, Abundant stock and fast delivery.
5. Fixed Type has long life with 800,000 times being used for reference.
6. The products Fixed Type of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
Shock Absorbers, Two-Way Type - Feature Drawing

Shock Absorbers, Two-Way Type - Feature Drawing

Shock Absorbers, Two-Way Type - Feature Drawing
Precautions
1. Fixed Type, Do not exceed the specified locking torque value during installation as shown in the following table for details:
Coarse Outer Diameter (mm)M4ⅹ0.5M6ⅹ0.75M8ⅹ1.0M10ⅹ1.0M12ⅹ1.0M14ⅹ1.5M20ⅹ1.5M25ⅹ1.5M36ⅹ1.5M42ⅹ1.5
Tightening torque of nut (N.m)0.350.853.97.87.89.829.44998392

2. Fixed Type, Pay attention to check whether the head circlip is off.
■ Overloaded buffer will cause abnormal increase in the internal pressure of the buffer tube, making the head circlip off, and internal parts may pop up and cause injury.
■ When the buffer with the head circlip is working, please keep your face and other parts away from it.

3. Fixed Type, Please pay attention to the splash of the broken buffer head due to impact.
■ Overload use will cause damage to the head, resulting in injury.
■ It is recommended to install an anti-splashing cover.

4. Fixed Type, Please pay attention to lateral misalignment load and lateral misalignment angle.
■ When the lateral misalignment load exceeds ±2.5 degrees, it will cause piston rod bending, bad reset, and internal lateral misalignment friction, resulting in performance degradation and even product breakage.
Please aim at the center line of the buffer piston rod for impact. (If the lateral misalignment angle is greater than ±2.5 degrees, please use the angular misalignment absorber (the range of lateral misalignment:± within 10 degrees)

5. Fixed Type, Operating Temperature Range
■ Please use the buffer within the specified temperature range.
▪ Use outside the specified range will reduce the life of the seal packing and the pressure accumulating sponge, and cause the buffer to break.

6. Fixed Type, Operating Environment Requirements
■ Please do not use it under medium or high pressure in a vacuum environment.
■ Keep the guide shaft clean, and avoid cutting powder, cutting fluid, water, etc. from being attached to the guide shaft, otherwise it will cause seal damage, oil leakage, poor buffer action, and buffer damage.
※ If you need to use it in the cutting fluid environment, please choose Misumi’s cutting fluid resistant buffer series products. See Misumi's official website.
 
7. Fixed Type, The buffering oil inside the buffer will cause pollution to the environment, and can not be handled at will. Please follow the pollutant treatment method for treatment.

8. Fixed Type, To prevent the buffer from increasing lateral load, the distance between the installation position of the buffer and the fulcrum should be equal to or greater than 6 times of the buffer stroke.
And when the side load and the buffer center line form an angle of 5°, the absorbed energy is the maximum.
MISUMI Economic type Oil Buffers Fixed Type
 
Example of Use
Economic type Oil pressure buffer Fixed type Example of Use
Fixed TypeDrawings of Examples of Use are for informational purposes only

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-AC2525H-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Impact Velocity
(m/s)
Mating Accessories 1 - Stopper Nut Mating Accessories 2 - Mounting Flange

₹ 3,989.00

1 Piece(s) Available Same day 10252580Single Orifice[Steel] STKM11A41362001000Not ProvidedH (High Speed)Not ProvidedNot Provided

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part C-AC2525H-N in the Shock Absorbers, Preset(Fixed) Damping Type series.

Frequently asked question (FAQ)

Question: What kind of thread does model C-AC0806H match?
Answer: Buffer model C-AC0806H, product with M8 thread and 6 mm stroke, where the thread type is M8X1.0, please note that the product is fine thread.
Question: Is the model C-AC0806L a product with a lid, is the lid connected with thread?
Answer: Buffer model C-AC0806L, the lid is press-fit type, not of thread connection, and cannot be disassembled by yourself.

Product variants

Part Number
C-AC0404L-N
C-AC0404M
C-AC0404M-N
C-AC2525H-N-SC
C-AC2525H-SC
C-AC2525L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Impact Velocity
(m/s)
Mating Accessories 1 - Stopper Nut Mating Accessories 2 - Mounting Flange

₹ 2,878.00

1 Piece(s)Available Same day

Stock

10441.2Single Orifice[Steel] 12L140.528.62.572Not ProvidedL (Low Speed)Not ProvidedNot Provided

₹ 2,878.00

1 Piece(s)Available Same day

Stock

10441.2Single Orifice[Steel] 12L14132.61.272ProvidedM (Medium Speed)Not ProvidedNot Provided

₹ 2,878.00

1 Piece(s)Available Same day

Stock

10441.2Single Orifice[Steel] 12L14128.61.272Not ProvidedM (Medium Speed)Not ProvidedNot Provided

₹ 3,321.00

1 Piece(s)Available 8 Day(s) 10252580------Not ProvidedH (High Speed)ProvidedNot Provided

₹ 3,419.00

1 Piece(s)Available 8 Day(s) 10252580------ProvidedH (High Speed)ProvidedNot Provided

₹ 4,015.00

1 Piece(s)Available Same day

Stock

10252580Single Orifice[Steel] STKM11A1154.510001000ProvidedL (Low Speed)Not ProvidedNot Provided
X
whatsapp-qr whatsapp-icon