(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorbers, Preset(Fixed) Damping Type (Part Number)

Shock Absorbers, Preset(Fixed) Damping Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      908₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.

Product Overview of Fixed Type

Economy series Fixed Type Simple structure, commonly used in the mechanism to absorb impact energy. The product is not adjustable. Different buffering characteristics can be obtained by changing the size of the internaloverflow hole, the number and position of the overflow hole.
Depending on different collision velocities, there are high speed (H), medium speed (M),and low speed (L). There are single hole overflow type and multiple hole overflow type according to the change in the overflow area.

The advantages of using Fixed Type:
1. Improve production efficiency: equipment can be operated at high frequency and high speed to improve production efficiency because the Fixed Type can stop the impact object smoothly.
2. Extend mechanical life: the buffer can absorb the energy generated by the impact, greatly reduce the impact and vibration caused by the object to the machine, and avoid damage due to impact vibration.
3. Improve product quality: the buffer eliminates the shock caused by impact objects and the damaging impact, allowing the smooth operation of the machine and equipment, and improving the product quality.
4. Significantly reduce noise, and provide a quiet working environment.
5. Improve the safety of mechanical running.
Economic type Oil pressure buffer Fixed type

Product Feature of Fixed Type

1. Fixed Type Simple structure and easy installation.
2. Fixed Type miniaturized design and strong space adaptability.
3. Fixed Type absorb energy smoothly and softly.
4. Fixed Type, Abundant stock and fast delivery.
5. Fixed Type has long life with 800,000 times being used for reference.
6. The products Fixed Type of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.

Specifications Overview of Fixed Type

■ The products Fixed Type are divided into
C-AC*** (with cover type)
C-AC*****- N (without cover type)

■ The products Fixed Type are divided into
Impact Speed TypeMaximum Collision VelocityOperating environment temperatureReference number of replacements
L For Low Speed~1.0m/s-5~70℃0.8 million times
M for Medium Speed~2.0m/s
H for High Speed~3.5m/s

Description of Models
Economic type Oil pressure buffer Fixed type Specifications Overview

Example Use of Fixed Type

Economic type Oil pressure buffer Fixed type Example of Use
Fixed TypeDrawings of Examples of Use are for informational purposes only

Precautions of Fixed Type

1. Fixed Type, Do not exceed the specified locking torque value during installation as shown in the following table for details:
Coarse Outer Diameter (mm)M4ⅹ0.5M6ⅹ0.75M8ⅹ1.0M10ⅹ1.0M12ⅹ1.0M14ⅹ1.5M20ⅹ1.5M25ⅹ1.5M36ⅹ1.5M42ⅹ1.5
Tightening torque of nut (N.m)0.350.853.97.87.89.829.44998392

2. Fixed Type, Pay attention to check whether the head circlip is off.
■ Overloaded buffer will cause abnormal increase in the internal pressure of the buffer tube, making the head circlip off, and internal parts may pop up and cause injury.
■ When the buffer with the head circlip is working, please keep your face and other parts away from it.

3. Fixed Type, Please pay attention to the splash of the broken buffer head due to impact.
■ Overload use will cause damage to the head, resulting in injury.
■ It is recommended to install an anti-splashing cover.

4. Fixed Type, Please pay attention to lateral misalignment load and lateral misalignment angle.
■ When the lateral misalignment load exceeds ±2.5 degrees, it will cause piston rod bending, bad reset, and internal lateral misalignment friction, resulting in performance degradation and even product breakage.
Please aim at the center line of the buffer piston rod for impact. (If the lateral misalignment angle is greater than ±2.5 degrees, please use the angular misalignment absorber (the range of lateral misalignment:± within 10 degrees)

5. Fixed Type, Operating Temperature Range
■ Please use the buffer within the specified temperature range.
▪ Use outside the specified range will reduce the life of the seal packing and the pressure accumulating sponge, and cause the buffer to break.

6. Fixed Type, Operating Environment Requirements
■ Please do not use it under medium or high pressure in a vacuum environment.
■ Keep the guide shaft clean, and avoid cutting powder, cutting fluid, water, etc. from being attached to the guide shaft, otherwise it will cause seal damage, oil leakage, poor buffer action, and buffer damage.
※ If you need to use it in the cutting fluid environment, please choose Misumi’s cutting fluid resistant buffer series products. See Misumi's official website.
 
7. Fixed Type, The buffering oil inside the buffer will cause pollution to the environment, and can not be handled at will. Please follow the pollutant treatment method for treatment.

8. Fixed Type, To prevent the buffer from increasing lateral load, the distance between the installation position of the buffer and the fulcrum should be equal to or greater than 6 times of the buffer stroke.
And when the side load and the buffer center line form an angle of 5°, the absorbed energy is the maximum.
MISUMI Economic type Oil Buffers Fixed Type

Dimensional Drawing of Fixed Type

Dimensional Drawing of Oil Buffers Dimensional Drawing of Anti-loosening Gaskets
Dimensional Drawing of MISUMI Economic type Oil Buffers Fixed Type Dimensional Drawing of MISUMI Economic type Oil Buffers Fixed Type
Fixed TypeM04 to M14 buffers are equipped with 2 anti-loosening gaskets

Specification Table of Fixed Type

■ Specification Table of Oil Buffers Fixed Type
Part NumberScrew Diameter
(M)
Stroke
(S)
Maximum energy absorbed (E)Maximum Equivalent Mass
(ME)
(kg)
 Maximum Collision Velocity
(M/S)
(L)(L1)L2Ttdd1B
(Both sides width)
Anti-loosening washer
Fixed TypeTypeFixed TypeNo.Fixed TypeSpeedPer time
(J)
Per minute
(J)
C-AC*****
(with buffering head)

C-AC*****-N
(without buffering head)
0404LM4 × 0.54.01.272.02.50.532.6
(28.6)
20.64.03.04.03.01.27.0Provided
M1.21.0
H0.32.0
0604LM6 × 0.754.01.8108.04.00.533.6
(29.6)
21.14.53.34.04.61.88.0Provided
M1.81.0
H0.42.0
0805LM8×0.755.01.2722.50.531.7
(32)
22545.161.811.0Provided
M1.21
H0.32
0806LM8 × 1.06.02.5120.06.50.550
(44)
32.06.04.06.06.62.911.0Provided
M2.51.0
H0.62.0
1005LM10 × 1.05.03.0180.07.00.838.7
(32.7)
21.76.04.06.08.63.012.9Provided
M3.01.5
H1.03.0
1008LM10 × 1.08.04.0240.09.00.857
(51)
37.06.04.06.08.63.012.9Provided
M4.01.5
H2.03.0
1210LM12 × 1.010.05.0300.030.00.869.2
(60)
44.06.04.09.210.33.014.0Provided
M10.01.5
H5.03.0
1412LM14 × 1.512.015.0600.0100.00.8100.2
(88.2)
70.26.05.012.012.04.019.0Provided
M50.01.5
H8.03.0
2020LM20 × 1.520.040.0800.0700.01.0145.8
(130)
104.06.08.015.818.06.026.0Not Provided
M200.02.0
H30.03.5
Fixed TypeDimension L with ( ) indicates C-AC****-N type (without buffering head). 
 
Impact SpeedMaximum Collision
Velocity
Operating environment
temperature
Reference
number of replacements
L For Low Speed~1.0m/s-5~70℃0.8 million times
M for Medium Speed~2.0m/s
H for High Speed~3.5m/s

■ Specifications Table for Anti-loosening Gaskets
Double-sided tooth disc gaskets
Part numberDdtH
M047.04.30.61.0
M0610.06.40.71.2
M0813.08.50.81.3
M1016.010.41.01.6
M1218.013.01.21.7
M1421.214.61.52.0


Dimensional Drawing
Dimensional Drawing of Oil Buffers Dimensional Drawing of Anti-loosening Gaskets
Dimensional Drawing of MISUMI Economic type Oil Buffers Fixed Type Dimensional Drawing of MISUMI Economic type Oil Buffers Fixed Type
M04 to M14 buffers are equipped with 2 anti-loosening gaskets
Specification Table
■ Specification Table of Oil Buffers
Part NumberScrew Diameter
(M)
Stroke
(S)
Maximum energy absorbed (E)Maximum Equivalent Mass
(ME)
(kg)
 Maximum Collision Velocity
(M/S)
(L)(L1)L2Ttdd1B
(Both sides width)
Anti-loosening washer
TypeNo.SpeedPer time
(J)
Per minute
(J)
C-AC*****
(with buffering head)

C-AC*****-N
(without buffering head)
0404LM4 × 0.54.01.272.02.50.532.6
(28.6)
20.64.03.04.03.01.27.0Provided
M1.21.0
H0.32.0
0604LM6 × 0.754.01.8108.04.00.533.6
(29.6)
21.14.53.34.04.61.88.0Provided
M1.81.0
H0.42.0
0805LM8×0.755.01.2722.50.531.7
(32)
22545.161.811.0Provided
M1.21
H0.32
0806LM8 × 1.06.02.5120.06.50.550
(44)
32.06.04.06.06.62.911.0Provided
M2.51.0
H0.62.0
1005LM10 × 1.05.03.0180.07.00.838.7
(32.7)
21.76.04.06.08.63.012.9Provided
M3.01.5
H1.03.0
1008LM10 × 1.08.04.0240.09.00.857
(51)
37.06.04.06.08.63.012.9Provided
M4.01.5
H2.03.0
1210LM12 × 1.010.05.0300.030.00.869.2
(60)
44.06.04.09.210.33.014.0Provided
M10.01.5
H5.03.0
1412LM14 × 1.512.015.0600.0100.00.8100.2
(88.2)
70.26.05.012.012.04.019.0Provided
M50.01.5
H8.03.0
2020LM20 × 1.520.040.0800.0700.01.0145.8
(130)
104.06.08.015.818.06.026.0Not Provided
M200.02.0
H30.03.5
Dimension L with ( ) indicates C-AC****-N type (without buffering head). 
 
Impact SpeedMaximum Collision
Velocity
Operating environment
temperature
Reference
number of replacements
L For Low Speed~1.0m/s-5~70℃0.8 million times
M for Medium Speed~2.0m/s
H for High Speed~3.5m/s

■ Specifications Table for Anti-loosening Gaskets
Double-sided tooth disc gaskets
Part numberDdtH
M047.04.30.61.0
M0610.06.40.71.2
M0813.08.50.81.3
M1016.010.41.01.6
M1218.013.01.21.7
M1421.214.61.52.0

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-AC2030L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Impact Velocity
(m/s)
Mating Accessories 1 - Stopper Nut Mating Accessories 2 - Mounting Flange

₹ 3,379.00

1 Piece(s) Available Same day 302050Single Orifice[Steel] STKM11A1155.8700900ProvidedL (Low Speed)Not ProvidedNot Provided

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part C-AC2030L in the Shock Absorbers, Preset(Fixed) Damping Type series.

Frequently asked question (FAQ)

Question: What kind of thread does model C-AC0806H match?
Answer: Buffer model C-AC0806H, product with M8 thread and 6 mm stroke, where the thread type is M8X1.0, please note that the product is fine thread.
Question: Is the model C-AC0806L a product with a lid, is the lid connected with thread?
Answer: Buffer model C-AC0806L, the lid is press-fit type, not of thread connection, and cannot be disassembled by yourself.

Product variants

Part Number
C-AC0404L-N
C-AC0404M
C-AC0404M-N
C-AC2030L-N
C-AC2030L-N-SC
C-AC2030L-SC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Impact Velocity
(m/s)
Mating Accessories 1 - Stopper Nut Mating Accessories 2 - Mounting Flange

₹ 2,878.00

1 Piece(s)Available Same day

Stock

441.2Single Orifice[Steel] 12L140.528.62.572Not ProvidedL (Low Speed)Not ProvidedNot Provided

₹ 2,878.00

1 Piece(s)Available Same day

Stock

441.2Single Orifice[Steel] 12L14132.61.272ProvidedM (Medium Speed)Not ProvidedNot Provided

₹ 2,878.00

1 Piece(s)Available Same day

Stock

441.2Single Orifice[Steel] 12L14128.61.272Not ProvidedM (Medium Speed)Not ProvidedNot Provided

₹ 3,353.00

1 Piece(s)Available Same day

Stock

302050Single Orifice[Steel] STKM11A1140700900Not ProvidedL (Low Speed)Not ProvidedNot Provided

₹ 2,568.00

1 Piece(s)Available 8 Day(s) 302050------Not ProvidedL (Low Speed)ProvidedNot Provided

₹ 2,602.00

1 Piece(s)Available 8 Day(s) 302050------ProvidedL (Low Speed)ProvidedNot Provided
X
whatsapp-qr whatsapp-icon