(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
Impact Speed Type | Maximum Collision Velocity | Operating environment temperature | Reference number of replacements |
L For Low Speed | ~1.0m/s | -5~70℃ | 0.8 million times |
M for Medium Speed | ~2.0m/s | ||
H for High Speed | ~3.5m/s |
Coarse Outer Diameter (mm) | M4ⅹ0.5 | M6ⅹ0.75 | M8ⅹ1.0 | M10ⅹ1.0 | M12ⅹ1.0 | M14ⅹ1.5 | M20ⅹ1.5 | M25ⅹ1.5 | M36ⅹ1.5 | M42ⅹ1.5 |
Tightening torque of nut (N.m) | 0.35 | 0.85 | 3.9 | 7.8 | 7.8 | 9.8 | 29.4 | 49 | 98 | 392 |
Part Number | Screw Diameter (M) | Stroke (S) | Maximum energy absorbed (E) | Maximum Equivalent Mass (ME) (kg) | Maximum Collision Velocity (M/S) | (L) | (L1) | L2 | T | t | d | d1 | B (Both sides width) | Anti-loosening washer | |||
Type | No. | Speed | Per time (J) | Per minute (J) | |||||||||||||
C-AC***** (with buffering head) C-AC*****-N (without buffering head) | 0404 | L | M4 × 0.5 | 4.0 | 1.2 | 72.0 | 2.5 | 0.5 | 32.6 (28.6) | 20.6 | 4.0 | 3.0 | 4.0 | 3.0 | 1.2 | 7.0 | Provided |
M | 1.2 | 1.0 | |||||||||||||||
H | 0.3 | 2.0 | |||||||||||||||
0604 | L | M6 × 0.75 | 4.0 | 1.8 | 108.0 | 4.0 | 0.5 | 33.6 (29.6) | 21.1 | 4.5 | 3.3 | 4.0 | 4.6 | 1.8 | 8.0 | Provided | |
M | 1.8 | 1.0 | |||||||||||||||
H | 0.4 | 2.0 | |||||||||||||||
0805 | L | M8×0.75 | 5.0 | 1.2 | 72 | 2.5 | 0.5 | 31.7 (32) | 22 | 5 | 4 | 5.1 | 6 | 1.8 | 11.0 | Provided | |
M | 1.2 | 1 | |||||||||||||||
H | 0.3 | 2 | |||||||||||||||
0806 | L | M8 × 1.0 | 6.0 | 2.5 | 120.0 | 6.5 | 0.5 | 50 (44) | 32.0 | 6.0 | 4.0 | 6.0 | 6.6 | 2.9 | 11.0 | Provided | |
M | 2.5 | 1.0 | |||||||||||||||
H | 0.6 | 2.0 | |||||||||||||||
1005 | L | M10 × 1.0 | 5.0 | 3.0 | 180.0 | 7.0 | 0.8 | 38.7 (32.7) | 21.7 | 6.0 | 4.0 | 6.0 | 8.6 | 3.0 | 12.9 | Provided | |
M | 3.0 | 1.5 | |||||||||||||||
H | 1.0 | 3.0 | |||||||||||||||
1008 | L | M10 × 1.0 | 8.0 | 4.0 | 240.0 | 9.0 | 0.8 | 57 (51) | 37.0 | 6.0 | 4.0 | 6.0 | 8.6 | 3.0 | 12.9 | Provided | |
M | 4.0 | 1.5 | |||||||||||||||
H | 2.0 | 3.0 | |||||||||||||||
1210 | L | M12 × 1.0 | 10.0 | 5.0 | 300.0 | 30.0 | 0.8 | 69.2 (60) | 44.0 | 6.0 | 4.0 | 9.2 | 10.3 | 3.0 | 14.0 | Provided | |
M | 10.0 | 1.5 | |||||||||||||||
H | 5.0 | 3.0 | |||||||||||||||
1412 | L | M14 × 1.5 | 12.0 | 15.0 | 600.0 | 100.0 | 0.8 | 100.2 (88.2) | 70.2 | 6.0 | 5.0 | 12.0 | 12.0 | 4.0 | 19.0 | Provided | |
M | 50.0 | 1.5 | |||||||||||||||
H | 8.0 | 3.0 | |||||||||||||||
2020 | L | M20 × 1.5 | 20.0 | 40.0 | 800.0 | 700.0 | 1.0 | 145.8 (130) | 104.0 | 6.0 | 8.0 | 15.8 | 18.0 | 6.0 | 26.0 | Not Provided | |
M | 200.0 | 2.0 | |||||||||||||||
H | 30.0 | 3.5 | |||||||||||||||
Dimension L with ( ) indicates C-AC****-N type (without buffering head). |
Impact Speed | Maximum Collision Velocity | Operating environment temperature | Reference number of replacements |
L For Low Speed | ~1.0m/s | -5~70℃ | 0.8 million times |
M for Medium Speed | ~2.0m/s | ||
H for High Speed | ~3.5m/s |
Double-sided tooth disc gaskets | ||||
Part number | D | d | t | H |
M04 | 7.0 | 4.3 | 0.6 | 1.0 |
M06 | 10.0 | 6.4 | 0.7 | 1.2 |
M08 | 13.0 | 8.5 | 0.8 | 1.3 |
M10 | 16.0 | 10.4 | 1.0 | 1.6 |
M12 | 18.0 | 13.0 | 1.2 | 1.7 |
M14 | 21.2 | 14.6 | 1.5 | 2.0 |
Part Number |
---|
C-AC1008M-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Impact Velocity (m/s) | Mating Accessories 1 - Stopper Nut | Mating Accessories 2 - Mounting Flange |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,359.00 | 1 Piece(s) | Available | Same day | 8 | 10 | 4 | Single Orifice | [Steel] 12L14 | 1.5 | 51 | 4 | 240 | Not Provided | M (Medium Speed) | Not Provided | Not Provided |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part C-AC1008M-N in the Shock Absorbers, Preset(Fixed) Damping Type series.
Part Number |
---|
C-AC0404L-N |
C-AC0404M |
C-AC0404M-N |
C-AC1008M-N-SC |
C-AC1008M-SC |
C-AC1210H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Impact Velocity (m/s) | Mating Accessories 1 - Stopper Nut | Mating Accessories 2 - Mounting Flange |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,878.00 | 1 Piece(s) | Available |
Same day
Stock | 4 | 4 | 1.2 | Single Orifice | [Steel] 12L14 | 0.5 | 28.6 | 2.5 | 72 | Not Provided | L (Low Speed) | Not Provided | Not Provided | |
₹ 2,878.00 | 1 Piece(s) | Available |
Same day
Stock | 4 | 4 | 1.2 | Single Orifice | [Steel] 12L14 | 1 | 32.6 | 1.2 | 72 | Provided | M (Medium Speed) | Not Provided | Not Provided | |
₹ 2,878.00 | 1 Piece(s) | Available | 7 Day(s) | 4 | 4 | 1.2 | Single Orifice | [Steel] 12L14 | 1 | 28.6 | 1.2 | 72 | Not Provided | M (Medium Speed) | Not Provided | Not Provided | |
₹ 935.00 | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 4 | - | - | - | - | - | - | Not Provided | M (Medium Speed) | Provided | Not Provided | |
₹ 937.00 | 1 Piece(s) | Available | 1 Day(s) | 8 | 10 | 4 | - | - | - | - | - | - | Provided | M (Medium Speed) | Provided | Not Provided | |
₹ 1,608.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 12 | 5 | Single Orifice | [Steel] 12L14 | 3 | 69.2 | 5 | 300 | Provided | H (High Speed) | Not Provided | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy