(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Utilization Method of Flat Hinges | Lengthwise Utilization | Lateral Utilization | |
A=2XB | A≠2XB | - | |
![]() | ![]() | ![]() | |
Allowable Load Calculation Formula | Allowable Load =W | Allowable Load =W(B/A)*2 | Allowable Load =W |
Type of Flat Hinges | ![]() | ![]() |
C-HHDLS | A6063-T5 Bushing: Stainless Steel | Alumite Treatment |
Representative Dimensional Drawing | Type of Matching Profile | Suitable Profile | * Allowable Load | Product Model | Surface Treatment | Mounting Pitch S mm | |
KG | N | ||||||
![]() | Profile of the Same Size on Two Sides![]() | Link 20/20 Profile | 8 | 78 | C-HHFL5 | Clear Anodized | 21 |
C-HHBFL5 | Black Anodized | ||||||
10 | 98 | HHPSN5 | Clear Anodized | ||||
HHPBSN5 | Black Anodized | ||||||
20 | 196 | C-HHDL5 | Clear Anodized | ||||
C-HHBDL5 | Black Anodized | ||||||
Link 30/30 Profile | 8 | 78 | C-HHFL6 | Clear Anodized | 32 | ||
C-HHBFL6 | Black Anodized | ||||||
10 | 98 | HHPSN6 | Clear Anodized | ||||
HHPBSN6 | Black Anodized | ||||||
20 | 196 | C-HHDL6 | Clear Anodized | ||||
C-HHBDL6 | Black Anodized | ||||||
Link 40/40 Profile | 8 | 78 | C-HHFL8 | Clear Anodized | 42 | ||
C-HHBFL8 | Black Anodized | ||||||
10 | 98 | HHPSN8 | Clear Anodized | ||||
HHPBSN8 | Black Anodized | ||||||
20 | 196 | C-HHDL8 | Clear Anodized | ||||
C-HHBDL8 | Black Anodized | ||||||
Link 45/45 Profile | 12 | 118 | C-HHFL8-45 | Clear Anodized | 47 | ||
C-HHBFL8-45 | Black Anodized | ||||||
15 | 147 | HHPSN8-45 | Clear Anodized | ||||
HHPBSN8-45 | Black Anodized | ||||||
30 | 294 | C-HHDL8-45 | Clear Anodized | ||||
C-HHBDL8-45 | Black Anodized | ||||||
Profile with Different Sizes on Two Sides![]() | Link 20/30 Profile | 8 | 78 | C-HHFLS6-5 | Clear Anodized | 26.5 | |
10 | 98 | HHPSF6-5 | |||||
20 | 196 | C-HHDLS6-5 | |||||
Link 30/40 Profile | 8 | 78 | C-HHFLS8-5 | 31.5 | |||
10 | 98 | HHPSF8-5 | |||||
20 | 196 | C-HHDLS8-5 | |||||
Link 20/45 Profile | 8 | 78 | C-HHFLS845-5 | 34 | |||
10 | 98 | HHPSF845-5 | |||||
20 | 196 | C-HHDLS845-5 | |||||
Link 20/40 Profile | 12 | 118 | C-HHFLS8-6 | 37 | |||
15 | 147 | HHPSF8-6 | |||||
30 | 294 | C-HHDLS8-6 | |||||
Link 30/45 Profile | 12 | 118 | C-HHFLS845-6 | 39 | |||
15 | 147 | HHPSF845-6 | |||||
30 | 294 | C-HHDLS845-6 |
Part Number | * Allowable Load | Weight | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Counterbored Hole | ||||||||||
C-HHDLS Clear Anodized | 6-5 | 8 | 78 | 33 | 47 | 44 | 8.5 | 30 | 8 | 26.5 | 5.5 | 11 | 3.5 | 6 | 5.5 |
6.5 | 13 | ||||||||||||||
8-5 | 8 | 78 | 52 | 63 | 55 | 13 | 37 | 10 | 31.5 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
845-5 | 8 | 78 | 52 | 63 | 55 | 13 | 37 | 7.5 | 34 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
8-6 | 12 | 118 | 55 | 63 | 62 | 13 | 37 | 10 | 37 | 6.5 | 13 | 3.5 | 6 | 5.5 | |
845-6 | 12 | 118 | 55 | 63 | 62 | 13 | 37 | 8 | 39 | 6.5 | 13 | 3.5 | 5.5 |
Part Number | * Allowable Load | Weight | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Counterbored Hole | ||||||||||
C-HHDLS Clear Anodized | 6-5 | 8 | 78 | 33 | 47 | 44 | 8.5 | 30 | 8 | 26.5 | 5.5 | 11 | 3.5 | 6 | 5.5 |
6.5 | 13 | ||||||||||||||
8-5 | 8 | 78 | 52 | 63 | 55 | 13 | 37 | 10 | 31.5 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
845-5 | 8 | 78 | 52 | 63 | 55 | 13 | 37 | 7.5 | 34 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
8-6 | 12 | 118 | 55 | 63 | 62 | 13 | 37 | 10 | 37 | 6.5 | 13 | 3.5 | 6 | 5.5 | |
845-6 | 12 | 118 | 55 | 63 | 62 | 13 | 37 | 8 | 39 | 6.5 | 13 | 3.5 | 5.5 |
Part Number |
---|
C-HHDLS6-5 |
C-HHDLS8-5 |
C-HHDLS8-6 |
C-HHDLS845-5 |
C-HHDLS845-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Allowable Load (N) | Mounting Pitch S (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 368.07 | 1 Piece(s) | Available | Same day | 10 | 47 | 44 | 196 | 26.5 | |
₹ 411.66 | 1 Piece(s) | Available | Same day | 10 | 63 | 55 | 196 | 31.5 | |
₹ 414.97 | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | 294 | 37 | |
₹ 414.81 | 1 Piece(s) | Available | Same day | 10 | 63 | 55 | 196 | 34 | |
₹ 414.97 | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | 294 | 39 |
Part Number |
---|
Loading...
Main Body Type | Standard | Operating Environment | Standard | Mounting Method | Screw Mounting |
---|---|---|---|---|---|
Additional Function | Not Provided | Mounting Screw Hole Type | Countersink |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy