(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Neodymium Magnets With Holder, Cap Type

Neodymium Magnets With Holder, Cap Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Neodymium Magnets With Holder, Cap Type
  • Neodymium Magnets With Holder, Cap Type
  • Neodymium Magnets With Holder, Cap Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,117₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Magnets with Holders

A Magnets with Holders unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use Magnets with Holders units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.

Product Features of Magnets with Holders

Neodymium Magnets with HoldersNeodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices.
The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets.
Cobalt Magnets with HoldersIt is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and
resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using.
Ferrite Magnets with HoldersFerrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay.
It has poor mechanical strength and is easy to be broken, so be careful when using.
Al-Fe-Ni-Co Magnets with HoldersIt has both the advantage of high temperature resistance and excellent mechanical strength.
The disadvantage is that magnetism is very easy to attenuate.

Dimensional Drawing of Magnets with Holders

Outline Dimensional Drawing (Unit: mm)

Dimensional Drawing
 

Specification Table of Magnets with Holders

Ordering Example
 
Part NumberThickness LM×PAttraction Force
N{kgf}
Surface Magnetic Flux Density
Gauss [G]
d1d2BH
Magnets with HoldersTypeMagnets with HoldersO.D. D
C-HXK86M3×0.54.1{0.42}1300~15005621.5
10M4×0.711.8{1.2}1900~2100781.51
13826.5{2.7}2300~25009.51121.5
16M5×0.852.6{5.4}12.514
Magnets with HoldersThe magnet cap may fall off if strong impacts are applied or the adsorption surfaces come into close contact with each other.
Magnets with HoldersAttraction Force and Surface Flux Density are reference values for magnets alone.
Magnets with HoldersPlease visit MISUMI website for details of the models available for sale.
 

Example Use of Magnets with Holders

Example of Use ① Magnets with Holders, Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Link address:
//th.misumi-ec.com/en/asia/incadlibrary/detail/000074.html
Example of Use 1
Example of Use ② Magnets with Holders, Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Link address:
//th.misumi-ec.com/en/asia/incadlibrary/detail/000004.html
Example of Use 2

Precautions of Magnets with Holders

Precautions
All Magnets with Holders materials are very fragile, no alteration is available.
· Magnets with Holders may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by Magnets with Holders may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on magnets may cause magnetic force losses.
· In order to avoid direct impact on the Magnets with Holders, please keep the clearance of at least 0.1 to 0.3mm.
Precautions 2
Magnets with HoldersThe adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.

Specifications Overview of Magnets with Holders

Feature 1Feature 2

Usage Method of Magnets with Holders

Magnets with Holders Features
Load {kgf}=Load N×0.101972
● Don't apply alterations on Magnets with Holders as they are fragile.
● Magnets with Holders may be damaged by strong impacts applied directly to the Magnets with Holders surface.
● Magnets with Holders with holders have 0.1 to 0.3mm steps to protect the Magnets with Holders surface from impacts.
There are 0.1~0.3mm steps.
● The magnet and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Example of Use

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-HXK8
C-HXK10
C-HXK13
C-HXK16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Round Shape Outer Dia. D (A)
(Ø)
Thickness T
(mm)
Attraction Force (Specific)
(N)

₹ 1,117.00

2 Piece(s) 13 Day(s) 10~10.0864.1

₹ 1,117.00

1 Piece(s) Same day 1010.1~20.010611.8

₹ 1,306.00

2 Piece(s) 13 Day(s) 1020.1~30.013826.5

₹ 1,755.00

2 Piece(s) 15 Day(s) 1050.1~60.016852.6

Loading...

  1. 1
Dimensional Drawing
(Unit: mm)
Dimensional Drawing
Magnet Type: Neodymium Magnet
Holder Material: SUM24L
Holder Surface Treatment: Electroless Nickel Plating
Magnet Surface Treatment: Nickel Plating
Magnet Pole (Surface): N Pole
Specification Table
Ordering Example
 
Part NumberThickness LM×PAttraction Force
N{kgf}
Surface Magnetic Flux Density
Gauss [G]
d1d2BH
TypeO.D. D
C-HXK86M3×0.54.1{0.42}1300~15005621.5
10M4×0.711.8{1.2}1900~2100781.51
13826.5{2.7}2300~25009.51121.5
16M5×0.852.6{5.4}12.514
The magnet cap may fall off if strong impacts are applied or the adsorption surfaces come into close contact with each other.
Attraction Force and Surface Flux Density are reference values for magnets alone.
Please visit MISUMI website for details of the models available for sale.

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Holder Material SUM24L
Housing Surface Treatment Electroless nickel plating Magnet Surface Treatment Nickel plated Magnetic Pole (Surface) Pole N

Frequently asked question (FAQ)

Question: Can alterations be made to MISUMI magnets?
Answer: Magnets of any material are prone to breakage, so alterations cannot be made.
Question: What are the types of MISUMI magnets?
Answer: MISUMI magnets include neodymium magnets, cobalt magnets, ferrite magnets, Al-Fe-Ni-Co magnets.
Question: How to arrange the magnetic force of MISUMI magnets from strong to weak?
Answer: 1. Neodymium magnet 2. Cobalt magnet 3. Al-Fe-Ni-Co magnet 4. Ferrite magnet
Question: How to arrange the strength of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Neodymium magnet 3. Ferrite magnet 4. Cobalt magnet
Question: How to arrange the heat resistant temperature of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Ferrite magnet 3. Cobalt magnet 4. Neodymium magnet

Check other FAQ (2 items) Hide

X
whatsapp-qr whatsapp-icon