(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet with Holder Male Thread Type

Magnet with Holder Male Thread Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnet with Holder Male Thread Type
  • Magnet with Holder Male Thread Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
A magnet unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use magnet units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.
Dimensional Drawing
(Unit: mm)

Magnet Type: Neodymium Magnet
Holder Material: SUM24L Equivalent
Holder Surface Treatment: Electroless Nickel Plating
Magnet Surface Treatment: Nickel Plating
Magnet Pole (Surface): N Pole
Specifications Overview
Feature 1  Feature 2
Specification Table
Ordering Example
Part Number Thickness Ld1BM×P
(Coarse)
Attraction Force
N{kgf}
Surface Magnetic Flux Density
Gauss [G]
GroovingHexagon Socket
TypeO.D. DWB1t1
C-HXB6845M6×1.03.9{0.4}1700~22001.5
1533
885M8×1.257.8{0.8}2900~34001.5
1543
1086M10×1.516.7{1.7}2700~32002
1553
121278M12×1.7532.3{3.3}2500~30002.5
2063
161410M16×260.8{6.2}2700~320083
20
201613M20×2.5123.5{12.6}2900~3400104
25
Attraction Force and Surface Flux Density are reference values for magnets alone.
Please visit MISUMI website for details of the models available for sale. 
Product Features
Features
Neodymium MagnetNeodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices.
The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets.
Cobalt MagnetIt is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and
resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using.
Ferrite magnetFerrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay.
It has poor mechanical strength and is easy to be broken, so be careful when using.
Al-Fe-Ni-Co MagnetIt has both the advantage of high temperature resistance and excellent mechanical strength.
The disadvantage is that magnetism is very easy to attenuate.
Example of Use
Example of Use ①Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Link address:
//in.misumi-ec.com/asia/incadlibrary/detail/000074.html
Example of Use 1
Example of Use ②Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Link address:
//in.misumi-ec.com/asia/incadlibrary/detail/000004.html
Example of Use 2
 
Usage Method
Magnet Features
Load {kgf}=Load N×0.101972
●Don't apply alterations on magnets as they are fragile.
● Magnets may be damaged by strong impacts applied directly to the magnet surface.
● Magnets with holders have 0.1 to 0.3mm steps to protect the magnet surface from impacts.
There are 0.1~0.3mm steps.
● The magnet and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Example of Use
Precautions
Precautions
All magnet materials are very fragile, no alteration is available.
· Magnets may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by magnets may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on magnets may cause magnetic force losses.
· To prevent direct impacts on magnets, maintain a clearance of 0.1 ~ 0.3mm or more.

The adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there are magnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-HXB6-8
C-HXB6-15
C-HXB8-8
C-HXB8-15
C-HXB10-8
C-HXB10-15
C-HXB12-12
C-HXB12-20
C-HXB16-14
C-HXB16-20
C-HXB20-16
C-HXB20-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Round Shape Outer Dia. D (A)
(Ø)
Thickness T
(mm)
Attraction Force (Specific)
(N)

₹ 2,026.00

1 Piece(s) Same day 10~10.0683.9

₹ 1,922.00

1 Piece(s) Same day 10~10.06153.9

₹ 1,896.00

1 Piece(s) Same day 10~10.0887.8

₹ 1,922.00

1 Piece(s) Same day 10~10.08157.8

₹ 1,200.00

1 Piece(s) Same day 1010.1~20.010816.7

₹ 1,922.00

1 Piece(s) Same day 1010.1~20.0101516.7

₹ 1,948.00

1 Piece(s) Same day 1030.1~40.0121232.3

₹ 1,951.00

1 Piece(s) Same day 1030.1~40.0122032.3

₹ 2,045.00

1 Piece(s) Same day 1060.1~70.0161460.8

₹ 2,129.00

1 Piece(s) Same day 1060.1~70.0162060.8

₹ 2,690.00

1 Piece(s) Same day 10100.1~2016123.5

₹ 2,695.00

1 Piece(s) Same day 10100.1~2025123.5

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Holder Material Equivalent to SUM24L
Housing Surface Treatment Electroless Nickel Plating Magnet Surface Treatment Nickel Plating Magnetic Pole (Surface) Pole N

Frequently asked question (FAQ)

Question: Can alterations be made to MISUMI magnets?
Answer: Magnets of any material are prone to breakage, so alterations cannot be made.
Question: What are the types of MISUMI magnets?
Answer: MISUMI magnets include neodymium magnets, cobalt magnets, ferrite magnets, Al-Fe-Ni-Co magnets.
Question: How to arrange the magnetic force of MISUMI magnets from strong to weak?
Answer: 1. Neodymium magnet 2. Cobalt magnet 3. Al-Fe-Ni-Co magnet 4. Ferrite magnet
Question: How to arrange the strength of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Neodymium magnet 3. Ferrite magnet 4. Cobalt magnet
Question: How to arrange the heat resistant temperature of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Ferrite magnet 3. Cobalt magnet 4. Neodymium magnet

Check other FAQ (2 items) Hide

X
whatsapp-qr whatsapp-icon