(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Coaded Neodymium Magnets With Tapped Boss Hole

Rubber Coaded Neodymium Magnets With Tapped Boss Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      424₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Magnets with Holders

Overview of Magnets with Holders
A Magnets with Holders unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use magnet units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.

Product Overview

■MISUMI economy series Magnets with Holders come in a variety of cases, are easier to install, and more than twice as robust as the adhered units of single magnets.
• 98 specifications in 11 series
Product Overview

Product Features of Magnets with Holders

FEATURES
Neodymium Magnets with HoldersNeodymium Magnets with Holders are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices.
The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets.
Cobalt Magnets with HoldersIt is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and
resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using.
Ferrite Magnets with HoldersFerrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay.
It has poor mechanical strength and is easy to be broken, so be careful when using.
Al-Fe-Ni-Co Magnets with HoldersIt has both the advantage of high temperature resistance and excellent mechanical strength.
The disadvantage is that magnetism is very easy to attenuate.

■MISUMI Economy series Rubber Coated Magnets with Holders
・With a rubber protective layer that can effectively prevent scratches, reducing them by 99%, the magnet is suitable for adsorption on surface sprayed workpieces.
Product Features
* Generic products of Magnets with Holders on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.

■As the Magnets with Holders body is very hard and brittle, it is highly susceptible to being knocked and shattered when fetched and mounted by the customer.
Product Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.

Dimensional Drawing of Magnets with Holders

Outline Dimensional Drawing of Magnets with Holders (Unit: mm)

Threaded Type
 

Specification Table of Magnets with Holders

Ordering Example

■Threaded Magnets with Holders
Part Number of Magnets with HoldersMagnets with HoldersO.D. DThickness HNominal Thread M
(Threaded)
Attraction Force
N{kgf}
Length LThread Length
Magnets with HoldersType of Magnets with Holders
C-XJCT
(Threaded Type)
226M45012.56.5
43M6852115
668.5M818024.5

■Tapped Magnets with Holders
Part Number of Magnets with HoldersMagnets with HoldersO.D. DThickness HNominal Thread M
(Tapped)
Attraction Force
N{kgf}
Length LThread Length
Magnets with HoldersType of Magnets with Holders
C-XJDT
(Tapped Type)
226M45011.55.5
43M685126
668M818014.26.2
Magnets with HoldersAttraction Force is a reference value for Magnets with Holders alone.
Magnets with HoldersPlease visit MISUMI website for details of the models available for sale.

c-xjctc-xjdt
·Threaded Magnets with Holders
DHM
(Threaded)
Attraction Force
N{kgf}
LThread Length
226M45012.56.5
436M6852115
668M81802315
 
·Tapped Magnets with Holders
DHM
(Tapped)
Attraction Force
N{kgf}
LThread Length
226M45011.55.5
436M485126
668M518014.26.2

Example Use of Magnets with Holders

Example Use of Magnets with Holders ①Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Link address:
//th.misumi-ec.com/en/asia/incadlibrary/detail/000074.html
Example of Use 1
Example Use of Magnets with Holders ②Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Link address:
//th.misumi-ec.com/en/asia/incadlibrary/detail/000004.html
Example of Use 2

Precautions of Magnets with Holders

Precautions
All Magnets with Holders materials are very fragile, no alteration is available.
· Magnets may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by magnets may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Magnets with Holders Strong impact or alteration on magnets may cause magnetic force losses.
· To prevent direct impacts on magnets, maintain a clearance of 0.1 ~ 0.3mm or more.

Magnets with HoldersThe adsorption force of powerful neodymium Magnets with Holders is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.

Specifications Overview of Magnets with Holders

Feature 1  Feature 2

Usage Method of Magnets with Holders

Magnet Features
Load {kgf}=Load N×0.101972
●Don't apply alterations on Magnets with Holders as they are fragile.
● Magnets may be damaged by strong impacts applied directly to the magnet surface.
● Magnets with holders have 0.1 to 0.3mm steps to protect the magnet surface from impacts.
There are 0.1~0.3mm steps.
● The Magnets with Holders are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Example of Use
Part Number
C-XJCT-22
C-XJCT-43
C-XJCT-66
C-XJDT-22
C-XJDT-43
C-XJDT-66
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRound Shape Outer Dia. D (A)
(Ø)
Thickness T
(mm)
Attraction Force (Specific)
(N)
Length
(mm)
Thread Nominal M Thread Length L
(mm)
Threaded Hole Type

₹ 424.00

1 Piece(s) Same day 102265012.546.5Male thread

₹ 827.00

1 Piece(s) Same day 104368521615Male thread

₹ 1,230.00

50 Piece(s) Same day 1066818023.5815Male thread

₹ 424.00

1 Piece(s) Same day 102265011.545.5Female thread

₹ 735.00

1 Piece(s) Same day 10436851245Female thread

₹ 1,090.00

1 Piece(s) Same day 1066818014.256.2Female thread

Loading...

  1. 1
Dimensional Drawing
(Unit: mm)

Threaded Type
[ M ] Material: Neodymium Magnet
Specification Table
Ordering Example

■Threaded
Part NumberO.D. DThickness HNominal Thread M
(Threaded)
Attraction Force
N{kgf}
Length LThread Length
Type
C-XJCT
(Threaded Type)
226M45012.56.5
43M6852115
668.5M818024.5

■Tapped
Part NumberO.D. DThickness HNominal Thread M
(Tapped)
Attraction Force
N{kgf}
Length LThread Length
Type
C-XJDT
(Tapped Type)
226M45011.55.5
43M685126
668M818014.26.2
Attraction Force is a reference value for magnets alone.
Please visit MISUMI website for details of the models available for sale.

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet

Frequently asked question (FAQ)

Question: Can alterations be made to MISUMI magnets?
Answer: Magnets of any material are prone to breakage, so alterations cannot be made.
Question: What are the types of MISUMI magnets?
Answer: MISUMI magnets include neodymium magnets, cobalt magnets, ferrite magnets, Al-Fe-Ni-Co magnets.
Question: How to arrange the magnetic force of MISUMI magnets from strong to weak?
Answer: 1. Neodymium magnet 2. Cobalt magnet 3. Al-Fe-Ni-Co magnet 4. Ferrite magnet
Question: How to arrange the strength of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Neodymium magnet 3. Ferrite magnet 4. Cobalt magnet
Question: How to arrange the heat resistant temperature of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Ferrite magnet 3. Cobalt magnet 4. Neodymium magnet

Check other FAQ (2 items) Hide

X
whatsapp-qr whatsapp-icon