(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Neodymium Magnets with Holders | Neodymium Magnets with Holders are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices. The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets. |
Cobalt Magnets with Holders | It is officially known as samarium cobalt Magnets with Holders, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using. |
Ferrite Magnets with Holders | Ferrite Magnets with Holders have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay. It has poor mechanical strength and is easy to be broken, so be careful when using. |
Al-Fe-Ni-Co Magnets with Holders | Magnets with Holders has both the advantage of high temperature resistance and excellent mechanical strength. The disadvantage is that magnetism is very easy to attenuate. |
Part Number of Magnets with Holders | ![]() | D1 | D2 | H | Attraction Force N{kgf} |
![]() | |||||
C-WCT | 16 | 3.5 | 6.5 | 5.2 | 49 |
20 | 4.5 | 8.6 | 7.2 | 58 | |
25 | 5.5 | 10.4 | 7.7 | 137 | |
32 | 7.8 | 245 |
Example Use of Magnets with Holders ①Small PCB Soldering Fixture Magnetic attraction is used to hold the harness Purpose & Operation A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a Magnets with Holders. Link address: //th.misumi-ec.com/en/asia/incadlibrary/detail/000074.html | ![]() |
Example Use of Magnets with Holders ②Free Angle Soldering Fixture Easy one-touch workpiece holding mechanism Purpose & Operation A Magnets with Holders fixture to securely hold the workpiece without clearance during welding operations. Soldering to positions with poor working efficiency. Link address: //th.misumi-ec.com/en/asia/incadlibrary/detail/000004.html | ![]() |
Part Number |
---|
C-WCT-D16 |
C-WCT-D20 |
C-WCT-D25 |
C-WCT-D32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Round Shape Outer Dia. D (A) (Ø) | Thickness T (mm) | Attraction Force (Specific) (N) |
---|---|---|---|---|---|---|---|---|---|
₹ 282.00 | 1 Piece(s) | Same day | 10 | 40.1~50.0 | 16 | 5.2 | 49 | ||
₹ 408.00 | 1 Piece(s) | Same day | 10 | 50.1~60.0 | 20 | 7.2 | 58 | ||
₹ 567.00 | 1 Piece(s) | Same day | 10 | 100.1~ | 25 | 7.7 | 137 | ||
₹ 972.00 | 1 Piece(s) | Same day | 10 | 100.1~ | 32 | 7.8 | 245 |
Loading...
Part Number | ![]() | D1 | D2 | H | Attraction Force N{kgf} |
![]() | |||||
C-WCT | 16 | 3.5 | 6.5 | 5.2 | 49 |
20 | 4.5 | 8.6 | 7.2 | 58 | |
25 | 5.5 | 10.4 | 7.7 | 137 | |
32 | 7.8 | 245 |
Shape | Round | Magnet Type (Material) | Neodymium Magnet |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy