(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Select part number to Order Now/ Add to Cart
Style | Can be specified down to 1mm increments | Thickness selection![]() | Can be specified down to 0.5mm increments | ![]() | ||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Through Hole | Tapered Hole | |
A≥B | N | P | ||||||
LCPC (Transparent) | 2H | 20-1200 | 20-1000 | 3 | 6-1191.5 | 4.5-995.5 | 3 4 5 6 8 10 | 3 |
5 | 3 4 5 6 | |||||||
4H | 3 | 6-1191.5 | 6-991.5 | 3 | ||||
5 | 3 4 5 6 | |||||||
6H | 3 | 6-595.5 | 6-991.5 | 3 | ||||
5 | 3 4 5 6 | |||||||
8H | 3 | 6-595.5 | 6-495.5 | 3 | ||||
5 | 3 4 5 6 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 40 series aluminum profiles Groove width 8mm | (Economy series) Special standard die-cast bracket for European standard aluminum profiles with groove width of 8mm | (Economy series) PVC plate Polyvinyl chloride plate Hole processed type |
![]() | ![]() | ![]() |
Style | Can be specified down to 1mm increments | Thickness selection![]() | Can be specified down to 0.5mm increments | ![]() | ||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Through Hole | Tapered Hole | |
A≥B | N | P | ||||||
LCPC (Transparent) | 2H | 20-1200 | 20-1000 | 3 | 6-1191.5 | 4.5-995.5 | 3 4 5 6 8 10 | 3 |
5 | 3 4 5 6 | |||||||
4H | 3 | 6-1191.5 | 6-991.5 | 3 | ||||
5 | 3 4 5 6 | |||||||
6H | 3 | 6-595.5 | 6-991.5 | 3 | ||||
5 | 3 4 5 6 | |||||||
8H | 3 | 6-595.5 | 6-495.5 | 3 | ||||
5 | 3 4 5 6 |
Style | Can be specified down to 1mm increments | Thickness selection![]() | Can be specified down to 0.5mm increments | ![]() | ||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Through Hole | Tapered Hole | |
A≥B | N | P | ||||||
LCPC (Transparent) | 2H | 20-1200 | 20-1000 | 3 | 6-1191.5 | 4.5-995.5 | 3 4 5 6 8 10 | 3 |
5 | 3 4 5 6 | |||||||
4H | 3 | 6-1191.5 | 6-991.5 | 3 | ||||
5 | 3 4 5 6 | |||||||
6H | 3 | 6-595.5 | 6-991.5 | 3 | ||||
5 | 3 4 5 6 | |||||||
8H | 3 | 6-595.5 | 6-495.5 | 3 | ||||
5 | 3 4 5 6 |
Part Number |
---|
LCPC2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,4,5,6,8,10] |
LCPC2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,4,5,6,8,10] |
LCPC4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
LCPC4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
LCPC6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
LCPC6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
LCPC8H-[20-1200/1]-[20-1200/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8,10] |
LCPC8H-[20-1200/1]-[20-1200/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,4,5,6,8,10] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Holes | A (mm) | B (mm) | T (mm) | F (mm) | G (mm) | Nominal Diameter of Through Hole [N] | Nominal Diameter of Tapered Hole [P] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) | 2 | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | 3 ~ 10 | - | ||
- | 1 Piece(s) | 11 Day(s) | 2 | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 10 | ||
- | 1 Piece(s) | 11 Day(s) | 4 | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | 3 ~ 10 | - | ||
- | 1 Piece(s) | 11 Day(s) | 4 | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 10 | ||
- | 1 Piece(s) | 11 Day(s) | 6 | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | 3 ~ 10 | - | ||
- | 1 Piece(s) | 11 Day(s) | 6 | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 10 | ||
- | 1 Piece(s) | 11 Day(s) | 8 | 20 ~ 1200 | 20 ~ 1200 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | 3 ~ 10 | - | ||
- | 1 Piece(s) | 11 Day(s) | 8 | 20 ~ 1200 | 20 ~ 1200 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 10 |
Part Number |
---|
Loading...
Material | PC | Surface Treatment | Not Provided | Color | Transparent |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy