(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PMMA Cover Panel Pre Drilled Type

PMMA Cover Panel Pre Drilled Type

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now



Product Overview of Panel Mounts

Panel Mounts acrylic sheet, chemical name "PMMA" belongs to polyacrylate, commonly known as “specially treated organic glass". In the application industry acrylic raw materials generally appear in the form of granules, sheets, tubes and so on.Including monomers, sheets, granules, resins and composites, acrylic sheets are polymerized from methyl methacrylate monomer (MMA), i.e. polymethyl methacrylate (PMMA) sheet organic glass.

Product Feature of Panel Mounts

Panel Mounts acrylic sheet, also known as specially treated organic glass, is a replacement product of organic glass, with excellent light transmittance up to 90%.
Good weather resistance and acid and alkali resistance, pure color, beautiful and smooth, long service life.
The tensile strength at break is 70MPa, the expansion ratio is 2.5%, and the modulus is 90.
High recovery rate, easy maintenance, easy to clean, can be scrubbed with a soft cloth.

Dimensional Drawing of Panel Mounts

Dimensional Drawing

Specifications Overview of Panel Mounts

StyleCan be specified down to 1mm incrementsThickness selectionCan be specified down to 0.5mm incrementsPanel MountsBolt Nominal Diameter Selection
Panel MountsTYPEPanel MountsNumber of HolesPanel MountsAPanel MountsBPanel MountsTPanel MountsFPanel MountsGThrough HoleTapered Hole
A≥BNP
LCPM (Transparent)
LCPMY (Yellow Brown)
LCPMB (Black)
2H20-120020-100036-1191.54.5-995.53
4
5
6
8
10
3
53 4 5 6
4H36-1191.56-991.53
53 4 5 6
6H36-595.56-991.53
53 4 5 6
8H36-595.56-495.53
53 4 5 6
Panel MountsPlease note that only LCPMY (yellow brown) and LCPMB (Black) with thickness T5mm are available.

Example of Use of Panel Mounts

■ Panel Mounts used for hood and folding doors, etc.
Example of Use

Related Products of Panel Mounts

Related recommended products are as follows
Recommended product 1Recommended product 2Recommended product 3
(Economy series) European standard 40 series aluminum profiles Groove width 8mm(Economy series) Special one-side protruding bracket for European standard aluminum profiles with groove width of 10mm(Economy series) PVC plate Polyvinyl chloride plate Standard type
Related ProductsRelated ProductsRelated Products


Specification Table of Panel Mounts

Please order after selecting part number and parameters according to the selection steps Panel Mounts to Panel Mounts.
Panel MountsPanel MountsPart NumberPanel MountsAPanel MountsBPanel MountsTPanel MountsFPanel MountsGPanel MountsBolt Nominal Diameter
LCPM2H8004003F250G355N3
 
StyleCan be specified down to 1mm incrementsThickness selectionCan be specified down to 0.5mm incrementsPanel MountsBolt Nominal Diameter Selection
Panel MountsTYPEPanel MountsNumber of HolesPanel MountsAPanel MountsBPanel MountsTPanel MountsFPanel MountsGThrough HoleTapered Hole
A≥BNP
LCPM (Transparent)
LCPMY (Yellow Brown)
LCPMB (Black)
2H20-120020-100036-1191.54.5-995.53
4
5
6
8
10
3
53 4 5 6
4H36-1191.56-991.53
53 4 5 6
6H36-595.56-991.53
53 4 5 6
8H36-595.56-495.53
53 4 5 6
Panel MountsPlease note that only LCPMY (yellow brown) and LCPMB (Black) with thickness T5mm are available.

Specification Table
Please order after selecting part number and parameters according to the selection steps to .
Part NumberABTFGBolt Nominal Diameter
LCPM2H8004003F250G355N3
 
StyleCan be specified down to 1mm incrementsThickness selectionCan be specified down to 0.5mm incrementsBolt Nominal Diameter Selection
TYPENumber of HolesABTFGThrough HoleTapered Hole
A≥BNP
LCPM (Transparent)
LCPMY (Yellow Brown)
LCPMB (Black)
2H20-120020-100036-1191.54.5-995.53
4
5
6
8
10
3
53 4 5 6
4H36-1191.56-991.53
53 4 5 6
6H36-595.56-991.53
53 4 5 6
8H36-595.56-495.53
53 4 5 6
Please note that only LCPMY (yellow brown) and LCPMB (Black) with thickness T5mm are available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LCPM2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPM2H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPM4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPM4H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPM6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPM6H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPM8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPM8H-[20-1200/1]-[20-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMB2H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMB2H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMB4H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMB4H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMB6H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMB6H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMB8H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMB8H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMY2H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMY2H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMY4H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMY4H-[20-1200/1]-[20-1000/1]-5-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMY6H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMY6H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
LCPMY8H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
LCPMY8H-[20-1200/1]-[20-1000/1]-5-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Number of Holes Nominal Diameter of Through Hole [N] Nominal Diameter of Tapered Hole [P] B
(mm)
T
(mm)
F
(mm)
G
(mm)
A
(mm)

-

1 Piece(s) 11 Day(s) Transparent23 ~ 10-20 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent2-3 ~ 1020 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent43 ~ 10-20 ~ 10003 ~ 56 ~ 1191.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent4-3 ~ 1020 ~ 10003 ~ 56 ~ 1191.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent63 ~ 10-20 ~ 10003 ~ 56 ~ 595.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent6-3 ~ 1020 ~ 10003 ~ 56 ~ 595.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent83 ~ 10-20 ~ 10003 ~ 56 ~ 595.56 ~ 495.520 ~ 1200

-

1 Piece(s) 11 Day(s) Transparent8-3 ~ 1020 ~ 10003 ~ 56 ~ 595.56 ~ 495.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black23 ~ 10-20 ~ 100056 ~ 1191.54.5 ~ 995.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black2-3 ~ 1020 ~ 100056 ~ 1191.54.5 ~ 995.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black43 ~ 10-20 ~ 100056 ~ 1191.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black4-3 ~ 1020 ~ 100056 ~ 1191.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black63 ~ 10-20 ~ 100056 ~ 595.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black6-3 ~ 1020 ~ 100056 ~ 595.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black83 ~ 10-20 ~ 100056 ~ 595.56 ~ 495.520 ~ 1200

-

1 Piece(s) 11 Day(s) Black8-3 ~ 1020 ~ 100056 ~ 595.56 ~ 495.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown23 ~ 10-20 ~ 100056 ~ 1191.54.5 ~ 995.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown2-3 ~ 1020 ~ 100056 ~ 1191.54.5 ~ 995.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown43 ~ 10-20 ~ 100056 ~ 1191.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown4-3 ~ 1020 ~ 100056 ~ 1191.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown63 ~ 10-20 ~ 100056 ~ 595.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown6-3 ~ 1020 ~ 100056 ~ 595.56 ~ 991.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown83 ~ 10-20 ~ 100056 ~ 595.56 ~ 495.520 ~ 1200

-

1 Piece(s) 11 Day(s) Orange Brown8-3 ~ 1020 ~ 100056 ~ 595.56 ~ 495.520 ~ 1200
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Number of Holes Nominal Diameter of Through Hole [N] Nominal Diameter of Tapered Hole [P] B
(mm)
T
(mm)
F
(mm)
G
(mm)
A
(mm)

Loading...

  1. 1

Basic Information

Material PMMA Surface Treatment Not Provided

Frequently asked question (FAQ)

Question: What is the difference between acrylic plate and PVC plate and PC plate?
Answer: Compared to PVC plate and PC plate, acrylic plate transmittance is better, can reach 90%, commonly known as organic glass. Compared to PVC plate and PC plate, acrylic plate transmittance is better, can reach 90%, commonly known as organic glass.
Question: What are the characteristics of acrylic plate?
Answer: 1.Good weather resistance and acid and alkali resistance, will not cause yellowing and hydrolysis due to years of sun and rain. 2. Long life. 3. Good light transmission, up to 90% or more, the required light strength is smaller, saving electricity. 4. High recoverability rate, recognized by the increasing awareness of environmental protection.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list