(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PC Cover Panel Standard Type

PC Cover Panel Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now



Product Overview of Panel Mounts

Panel Mounts PC anti-static plate uses a non-amorphous thermoplastic plastic, and after special treatment, in addition to having good heat resistance and transparency, it also has good anti-static properties and impact resistance. It is widely used inthe construction of cleanroom plants (semiconductor , LCD, electronics, optics and medicine, etc.), the shelter of clean room equipment, equipment cover, etc.

Product Feature of Panel Mounts

Excellent transparency Panel Mounts, excellent workability, can be widely used in industrial machinery housing, frame and other structures.
Antistatic, surface resistance 2.31x107Ω
Test conditions:
1) Pretreatment conditions: 23 ± 2 °C, 50± 5% RH, 48h
2) Test conditions: 23±2°C, 50± 5% RH
3) Test electrode diameter: 76mm
4) Electrode clearance: 6.0mm
5) Test voltage: 100Vdc
6) Electrification time: 1min

Dimensional Drawing of Panel Mounts

PC plate dimensional drawing

Specifications Overview of Panel Mounts

StyleCan be specified down to 1mm incrementsThickness selection
Panel MountsT
Panel MountsTYPEPanel MountsAPanel MountsB
A≥B
LCPC (Transparent)20-120020-10002, 3, 4, 5, 6, 8, 10

Example Use of Panel Mounts

■ Panel Mounts used for hood and folding doors, etc.
Example of Use

Related Products of Panel Mounts

Related recommended products of Panel Mounts are as follows
Recommended product 1Recommended product 2Recommended product 3
(Economy series) European standard 30 series 3030 aluminum profiles Groove width 8mm(Economy series) Special slider nut for European standard aluminum profiles with groove width of 8mm (100 pcs included)(Economy series) PVC plate Polyvinyl chloride plate Hole processed type
Related ProductsRelated ProductsRelated Products

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LCPC-[20-1200/1]-[20-1000/1]-[2,​3,​4,​5,​6,​8,​10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(1)
B
(2)
T
(4)
T
(3)

-

1 Piece(s) 11 Day(s) 20 ~ 120020 ~ 1000102 ~ 8

Loading...

  1. 1

Basic Information

Material PC Surface Treatment Not Provided Color Transparent

Frequently asked question (FAQ)

Question: What are the characteristics of PC plate urethane carbonate plate?
Answer: Polycarbonate plate is abbreviated as PC plate, which is made of polycarbonate polymer using advanced formula and the latest extrusion technology. PC plate is a new type of high strength, light transmission building materials, is the best material to replace glass, organic glass.
Question: Is PC plate antistatic? How about its antistatic grade?
Answer: Antistatic, surface resistance: 2.31x107Ω, 5) Test voltage: 100Vdc
Question: What is the difference between PC plate and acrylic plate?
Answer: Physical performance is different, PC plate has slightly poor light transmission compared to acrylic plate, but has strong impact resistance.
X
whatsapp-qr whatsapp-icon