(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
- Superior performance with stainless steel durability.
- O.D. Referenced design ensures exact fit and reliable performance.
- Available in a variety of lengths and diameters to meet your needs.
- High quality at a lower cost, perfect for budget-conscious projects.
- Configurable spring constant and load capacity for tailored solutions.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
TYPE | D-L | Wire Diameter d | Solid Length | F max. | N{kgf} max. | Fa% | ||
C-UM | 4- | 5* | 0.4 | 2.2 | 1.75 | 3.4 | {0.35} | 35 |
10* | 0.5 | 4.9 | 3.5 | 6.8 | {0.7 } | |||
15 | 0.55 | 7.5 | 5.25 | 10.3 | {1.05} | |||
20 | 0.6 | 11.1 | 7.0 | 13.7 | {1.4 } | |||
5- | 5* | 0.45 | 2.25 | 1.75 | 3.4 | {0.35 } | ||
10* | 0.5 | 3.13 | 3.5 | 6.8 | {0.7 } | |||
15 | 0.65 | 8.45 | 5.25 | 10.3 | {1.05} | |||
20 | 0.65 | 8.45 | 7.0 | 13.7 | {1.4 } | |||
30 | 0.7 | 11.9 | 10.5 | 24.0 | {2.45} | |||
35 | 0.75 | 16.5 | 12.25 | 20.6 | {2.1 } | |||
6- | 5* | 0.55 | 2.7 | 1.7 | 4.9 | {0.5 } | ||
10 | 0.7 | 5.6 | 3.5 | 10.8 | {1.1 } | |||
15 | 0.75 | 7.4 | 5.2 | 15.7 | {1.6 } | |||
20 | 0.75 | 7.4 | 7.0 | 20.6 | {2.1 } | |||
25 | 0.85 | 12.8 | 8.7 | 25.5 | {2.6 } | |||
30 | 0.85 | 12.8 | 10.5 | 31.4 | {3.2 } | |||
35 | 0.9 | 16.7 | 12.2 | 36.3 | {3.7 } | |||
40 | 0.9 | 16.8 | 14.0 | 41.2 | {4.2 } | |||
8- | 10 | 0.85 | 6.4 | 3.5 | 10.8 | {1.1 } | ||
15 | 0.9 | 7.9 | 5.3 | 15.7 | {1.6 } | |||
20 | 0.9 | 7.9 | 7.0 | 20.6 | {2.1 } | |||
25 | 0.9 | 7.9 | 8.8 | 25.5 | {2.6 } | |||
30 | 1.0 | 12.0 | 10.5 | 31.4 | {3.2 } | |||
35 | 1.0 | 12.0 | 12.3 | 36.3 | {3.7 } | |||
10- | 10 | 0.9 | 5.2 | 3.5 | 10.8 | {1.1 } | ||
15 | 1.0 | 7.3 | 5.3 | 15.7 | {1.6 } | |||
20 | 1.0 | 7.3 | 7.0 | 20.6 | {2.1 } | |||
25 | 1.1 | 10.5 | 8.8 | 25.5 | {2.6 } | |||
30 | 1.1 | 10.5 | 10.5 | 31.4 | {3.2 } | |||
13- | 15 | 1.2 | 8.4 | 5.3 | 15.7 | {1.6 } | ||
20 | 1.3 | 11.1 | 7.0 | 20.6 | {2.1 } | |||
25 | 1.3 | 11.1 | 8.8 | 25.5 | {2.6 } | |||
40 | 1.4 | 15.1 | 14.0 | 41.2 | {4.2} | |||
20- | 30 | 1.9 | 13.3 | 10.5 | 52.0 | {5.3 } |
TYPE | D-L | Wire Diameter d | Solid Length | F max. | N{kgf} max. | Fa% | ||
C-UH | 4- | 5* | 0.45 | 2.7 | 1.5 | 4.4 | { 0.45} | 30 |
10* | 0.5 | 3.8 | 3.0 | 8.8 | { 0.9 } | |||
15 | 0.6 | 8.1 | 4.5 | 13.2 | { 1.35} | |||
5- | 5* | 0.55 | 3.3 | 1.5 | 4.4 | { 0.45 } | ||
10 | 0.6 | 4.65 | 3.0 | 8.8 | { 0.9 } | |||
15 | 0.6 | 4.65 | 4.5 | 13.2 | { 1.35} | |||
25 | 0.75 | 11.81 | 7.5 | 22.1 | { 2.25} | |||
6- | 5* | 0.65 | 3.2 | 1.5 | 8.8 | { 0.9 } | ||
10 | 0.7 | 3.9 | 3.0 | 17.7 | { 1.8 } | |||
15 | 0.85 | 7.7 | 4.5 | 26.5 | { 2.7 } | |||
20 | 0.9 | 9.7 | 6.0 | 35.3 | { 3.6 } | |||
25 | 1.0 | 15.5 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.0 | 15.5 | 9.0 | 53.0 | { 5.41 } | |||
8- | 10 | 0.9 | 5.3 | 3.0 | 17.7 | { 1.8 } | ||
15 | 0.9 | 5.3 | 4.5 | 26.5 | { 2.7 } | |||
20 | 1.1 | 11 | 6.0 | 35.3 | { 3.6 } | |||
25 | 1.1 | 11 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.2 | 15.9 | 9.0 | 53.0 | { 5.4 } | |||
10- | 15 | 1.1 | 6.9 | 4.5 | 26.5 | { 2.7 } | ||
20 | 1.2 | 9.3 | 6.0 | 35.3 | { 3.6 } | |||
25 | 1.2 | 9.3 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.3 | 12.7 | 9.0 | 53.0 | { 5.4 } | |||
35 | 1.4 | 17.5 | 10.5 | 61.8 | { 6.3 } | |||
13- | 15 | 1.5 | 9.2 | 4.5 | 44.1 | { 4.5 } | ||
20 | 1.5 | 9.2 | 6.0 | 58.8 | { 6 } | |||
25 | 1.5 | 9.2 | 7.5 | 73.5 | { 7.5 } | |||
30 | 1.8 | 18 | 9.0 | 88.3 | { 9 } | |||
50 | 2.0 | 28.5 | 15.0 | 147.0 | {15.0 } | |||
16- | 45 | 2.2 | 25.1 | 13.5 | 132.4 | { 13.51 } | ||
20- | 30 | 2.3 | 13.8 | 9.0 | 132.4 | { 13.51 } | ||
35 | 2.5 | 18.8 | 10.5 | 154.9 | { 15.81 } | |||
40 | 2.5 | 18.8 | 12.0 | 176.5 | { 18.01 } | |||
45 | 2.8 | 29.4 | 13.5 | 199.1 | { 20.32 } |
Type | C-UV | C-UY | C-UR | C-UF | C-UL | C-UTT | C-UM | C-UH | C-UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=L×70% | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% |
*The test data are obtained through testing by our company, which are for reference only. *Generic products on the market are similar products randomly purchased by our company from online or offline markets | Installation Diagram of Outer Diameter Standard Type Round Wire Coil Spring |
(Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Heavy Load, Spring Constant 4.9 to 29.4N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Light Load, Spring Constant 0.5 to 3.9 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Heavy Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Light Load Type |
Part Number |
---|
C-UH4-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 115.00 | 100 Piece(s) | Same day | 10 | 10 | 3 | 4 | 7 | 2.9 | 8.51~16.00 | 8.8 | 0.5 | Without Grinding | 6.6 | 3.8 | 3 |
Loading...
Material | SUS304-WPB |
---|
Please check the type/dimensions/specifications of the part C-UH4-10 in the Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Heavy Load series.
Part Number |
---|
C-UH10-30 |
C-UH10-35 |
C-UH13-20 |
C-UH4-15 |
C-UH4-5 |
C-UH5-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 132.00 | 100 Piece(s) |
Same day
Stock | 10 | 30 | 7.4 | 10 | 21 | 5.9 | 50.01~73.00 | 53 | 1.3 | With Grinding | 8.8 | 12.7 | 9 | ||
₹ 137.82 | 100 Piece(s) |
Same day
Stock | 10 | 35 | 7.2 | 10 | 24.5 | 5.9 | 50.01~73.00 | 61.8 | 1.4 | With Grinding | 11.5 | 17.5 | 10.5 | ||
₹ 132.49 | 100 Piece(s) |
Same day
Stock | 10 | 20 | 10 | 13 | 14 | 9.8 | 50.01~73.00 | 58.8 | 1.5 | With Grinding | 5.1 | 9.2 | 6 | ||
₹ 115.00 | 100 Piece(s) |
Same day
Stock | 10 | 15 | 2.8 | 4 | 10.5 | 2.9 | 8.51~16.00 | 13.2 | 0.6 | With Grinding | 12.5 | 8.1 | 4.5 | ||
₹ 46.00 | 100 Piece(s) | Available |
Same day
Stock | 10 | 5 | 3.1 | 4 | 3.5 | 2.9 | 1.51~4.50 | 4.4 | 0.45 | Without Grinding | 5 | 2.7 | 1.5 | |
₹ 115.02 | 100 Piece(s) |
Same day
Stock | 10 | 10 | 3.8 | 5 | 7 | 2.9 | 8.51~16.00 | 8.8 | 0.6 | With Grinding | 6.8 | 4.65 | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy