(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
- Superior performance with stainless steel durability.
- O.D. Referenced design ensures exact fit and reliable performance.
- Available in a variety of lengths and diameters to meet your needs.
- High quality at a lower cost, perfect for budget-conscious projects.
- Configurable spring constant and load capacity for tailored solutions.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
TYPE | D-L | Wire Diameter d | Solid Length | F max. | N{kgf} max. | Fa% | ||
C-UM | 4- | 5* | 0.4 | 2.2 | 1.75 | 3.4 | {0.35} | 35 |
10* | 0.5 | 4.9 | 3.5 | 6.8 | {0.7 } | |||
15 | 0.55 | 7.5 | 5.25 | 10.3 | {1.05} | |||
20 | 0.6 | 11.1 | 7.0 | 13.7 | {1.4 } | |||
5- | 5* | 0.45 | 2.25 | 1.75 | 3.4 | {0.35 } | ||
10* | 0.5 | 3.13 | 3.5 | 6.8 | {0.7 } | |||
15 | 0.65 | 8.45 | 5.25 | 10.3 | {1.05} | |||
20 | 0.65 | 8.45 | 7.0 | 13.7 | {1.4 } | |||
30 | 0.7 | 11.9 | 10.5 | 24.0 | {2.45} | |||
35 | 0.75 | 16.5 | 12.25 | 20.6 | {2.1 } | |||
6- | 5* | 0.55 | 2.7 | 1.7 | 4.9 | {0.5 } | ||
10 | 0.7 | 5.6 | 3.5 | 10.8 | {1.1 } | |||
15 | 0.75 | 7.4 | 5.2 | 15.7 | {1.6 } | |||
20 | 0.75 | 7.4 | 7.0 | 20.6 | {2.1 } | |||
25 | 0.85 | 12.8 | 8.7 | 25.5 | {2.6 } | |||
30 | 0.85 | 12.8 | 10.5 | 31.4 | {3.2 } | |||
35 | 0.9 | 16.7 | 12.2 | 36.3 | {3.7 } | |||
40 | 0.9 | 16.8 | 14.0 | 41.2 | {4.2 } | |||
8- | 10 | 0.85 | 6.4 | 3.5 | 10.8 | {1.1 } | ||
15 | 0.9 | 7.9 | 5.3 | 15.7 | {1.6 } | |||
20 | 0.9 | 7.9 | 7.0 | 20.6 | {2.1 } | |||
25 | 0.9 | 7.9 | 8.8 | 25.5 | {2.6 } | |||
30 | 1.0 | 12.0 | 10.5 | 31.4 | {3.2 } | |||
35 | 1.0 | 12.0 | 12.3 | 36.3 | {3.7 } | |||
10- | 10 | 0.9 | 5.2 | 3.5 | 10.8 | {1.1 } | ||
15 | 1.0 | 7.3 | 5.3 | 15.7 | {1.6 } | |||
20 | 1.0 | 7.3 | 7.0 | 20.6 | {2.1 } | |||
25 | 1.1 | 10.5 | 8.8 | 25.5 | {2.6 } | |||
30 | 1.1 | 10.5 | 10.5 | 31.4 | {3.2 } | |||
13- | 15 | 1.2 | 8.4 | 5.3 | 15.7 | {1.6 } | ||
20 | 1.3 | 11.1 | 7.0 | 20.6 | {2.1 } | |||
25 | 1.3 | 11.1 | 8.8 | 25.5 | {2.6 } | |||
40 | 1.4 | 15.1 | 14.0 | 41.2 | {4.2} | |||
20- | 30 | 1.9 | 13.3 | 10.5 | 52.0 | {5.3 } |
TYPE | D-L | Wire Diameter d | Solid Length | F max. | N{kgf} max. | Fa% | ||
C-UH | 4- | 5* | 0.45 | 2.7 | 1.5 | 4.4 | { 0.45} | 30 |
10* | 0.5 | 3.8 | 3.0 | 8.8 | { 0.9 } | |||
15 | 0.6 | 8.1 | 4.5 | 13.2 | { 1.35} | |||
5- | 5* | 0.55 | 3.3 | 1.5 | 4.4 | { 0.45 } | ||
10 | 0.6 | 4.65 | 3.0 | 8.8 | { 0.9 } | |||
15 | 0.6 | 4.65 | 4.5 | 13.2 | { 1.35} | |||
25 | 0.75 | 11.81 | 7.5 | 22.1 | { 2.25} | |||
6- | 5* | 0.65 | 3.2 | 1.5 | 8.8 | { 0.9 } | ||
10 | 0.7 | 3.9 | 3.0 | 17.7 | { 1.8 } | |||
15 | 0.85 | 7.7 | 4.5 | 26.5 | { 2.7 } | |||
20 | 0.9 | 9.7 | 6.0 | 35.3 | { 3.6 } | |||
25 | 1.0 | 15.5 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.0 | 15.5 | 9.0 | 53.0 | { 5.41 } | |||
8- | 10 | 0.9 | 5.3 | 3.0 | 17.7 | { 1.8 } | ||
15 | 0.9 | 5.3 | 4.5 | 26.5 | { 2.7 } | |||
20 | 1.1 | 11 | 6.0 | 35.3 | { 3.6 } | |||
25 | 1.1 | 11 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.2 | 15.9 | 9.0 | 53.0 | { 5.4 } | |||
10- | 15 | 1.1 | 6.9 | 4.5 | 26.5 | { 2.7 } | ||
20 | 1.2 | 9.3 | 6.0 | 35.3 | { 3.6 } | |||
25 | 1.2 | 9.3 | 7.5 | 44.1 | { 4.5 } | |||
30 | 1.3 | 12.7 | 9.0 | 53.0 | { 5.4 } | |||
35 | 1.4 | 17.5 | 10.5 | 61.8 | { 6.3 } | |||
13- | 15 | 1.5 | 9.2 | 4.5 | 44.1 | { 4.5 } | ||
20 | 1.5 | 9.2 | 6.0 | 58.8 | { 6 } | |||
25 | 1.5 | 9.2 | 7.5 | 73.5 | { 7.5 } | |||
30 | 1.8 | 18 | 9.0 | 88.3 | { 9 } | |||
50 | 2.0 | 28.5 | 15.0 | 147.0 | {15.0 } | |||
16- | 45 | 2.2 | 25.1 | 13.5 | 132.4 | { 13.51 } | ||
20- | 30 | 2.3 | 13.8 | 9.0 | 132.4 | { 13.51 } | ||
35 | 2.5 | 18.8 | 10.5 | 154.9 | { 15.81 } | |||
40 | 2.5 | 18.8 | 12.0 | 176.5 | { 18.01 } | |||
45 | 2.8 | 29.4 | 13.5 | 199.1 | { 20.32 } |
Type | C-UV | C-UY | C-UR | C-UF | C-UL | C-UTT | C-UM | C-UH | C-UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=L×70% | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% |
*The test data are obtained through testing by our company, which are for reference only. *Generic products on the market are similar products randomly purchased by our company from online or offline markets | Installation Diagram of Outer Diameter Standard Type Round Wire Coil Spring |
(Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Heavy Load, Spring Constant 4.9 to 29.4N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Light Load, Spring Constant 0.5 to 3.9 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Heavy Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Light Load Type |
Part Number |
---|
C-UM4-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 118.74 | 1 Piece(s) | Available | Same day | 10 | 15 | 2.9 | 4 | 9.75 | 2 | 8.51~16.00 | 10.3 | 0.55 | With Grinding | 12.6 | 7.5 | 5.25 |
Loading...
Material | SUS304-WPB |
---|
Please check the type/dimensions/specifications of the part C-UM4-15 in the Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Heavy Load series.
Part Number |
---|
C-UH10-30 |
C-UH10-35 |
C-UH13-20 |
C-UM4-20 |
C-UM4-5 |
C-UM5-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 132.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 30 | 7.4 | 10 | 21 | 5.9 | 50.01~73.00 | 53 | 1.3 | With Grinding | 8.8 | 12.7 | 9 | |
₹ 137.82 | 1 Piece(s) | Available |
Same day
Stock | 10 | 35 | 7.2 | 10 | 24.5 | 5.9 | 50.01~73.00 | 61.8 | 1.4 | With Grinding | 11.5 | 17.5 | 10.5 | |
₹ 132.49 | 1 Piece(s) | Available |
Same day
Stock | 10 | 20 | 10 | 13 | 14 | 9.8 | 50.01~73.00 | 58.8 | 1.5 | With Grinding | 5.1 | 9.2 | 6 | |
₹ 120.95 | 1 Piece(s) | Available |
Same day
Stock | 10 | 20 | 2.8 | 4 | 13 | 2 | 8.51~16.00 | 13.7 | 0.6 | With Grinding | 17.5 | 11.1 | 7 | |
₹ 114.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 5 | 3.2 | 4 | 3.25 | 2 | 1.51~4.50 | 3.4 | 0.4 | Without Grinding | 4.5 | 2.2 | 1.75 | |
₹ 114.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | 10 | 4 | 5 | 6.5 | 2 | 4.51~8.50 | 6.8 | 0.5 | Without Grinding | 5.3 | 3.13 | 3.5 |