(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is an inner diameter standard type spring. Note that this product is manufactured with priority given to the inner diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
![]() | ![]() | ![]() |
(Economy series)Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Light Load, Spring Constant 0.05 to 0.98 N/mm | (Economy series)Round Wire Springs - Inner Diameter Standard Stainless Steel, Heavy Load, Spring Constant 0.98 to 2.94 N/mm | (Economy series)Round Wire Springs - Outer Diameter Standard Stainless Steel, Heavy Load, Spring Constant 2.0 to 14.7 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Heavy Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Heavy Load Type |
Part Number |
---|
C-VUR8-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 115.94 | 1 Piece(s) | Available | Same day | 25 | 8 | 9.3 | 10 | 0.29 | 1.51~4.50 | 4.41 | 0.65 | Without Grinding | 10.5 | 7.5 | 15 |
Loading...
Part Number | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Reference | ||||
![]() ![]() ![]() | Pitch | Solid Length | Total Number of Rolls | ||||||
C-VUR 5 - | 15* | 5.9 | 0.45 | 9 | 2.65 | {0.27} | 1.7 | 5 | 10 |
20* | 12 | 3.53 | {0.36} | 2.2 | |||||
25* | 6 | 0.50 | 15 | 4.41 | {0.45} | 1.9 | 7.5 | 14 | |
30* | 18 | 5.29 | {0.54} | 2.3 | |||||
C-VUR 6 - | 15* | 7 | 0.50 | 9 | 2.65 | {0.27} | 1.9 | 5 | 9 |
20* | 7.1 | 0.55 | 12 | 3.53 | {0.36} | 2.0 | 6.6 | 11 | |
25* | 15 | 4.41 | {0.45} | 2.5 | |||||
30* | 18 | 5.29 | {0.54} | 3.0 | |||||
35* | 7.2 | 0.60 | 21 | 6.17 | {0.63} | 2.7 | 9 | 14 | |
40* | 24 | 7.06 | {0.72} | 3.0 | |||||
C-VUR 8 - | 20* | 9.3 | 0.65 | 12 | 3.53 | {0.36} | 2.4 | 6.8 | 9.5 |
25* | 15 | 4.41 | {0.45} | 2.9 | |||||
30* | 9.4 | 0.70 | 18 | 5.29 | {0.54} | 2.7 | 9.1 | 12 | |
35* | 21 | 6.17 | {0.63} | 3.2 | |||||
40* | 24 | 7.06 | {0.72} | 3.6 | |||||
C-VUR 10 - | 20* | 11.4 | 0.70 | 12 | 3.53 | {0.36} | 3.3 | 5.6 | 7 |
25* | 11.5 | 0.75 | 15 | 4.41 | {0.45} | 3.1 | 7.5 | 9 | |
30* | 11.6 | 0.80 | 18 | 5.29 | {0.54} | 2.7 | 10.4 | 12 | |
35* | 21 | 6.17 | {0.63} | 3.2 | |||||
40* | 24 | 7.06 | {0.72} | 3.6 | |||||
C-VUR 12 - | 25* | 13.6 | 0.80 | 15 | 4.41 | {0.45} | 3.6 | 7.2 | 8 |
C-VUR 16 - | 35* | 18 | 1.00 | 21 | 6.17 | {0.63} | 4.7 | 9.5 | 8.5 |
40* | 24 | 7.06 | {0.72} | 5.3 |
Part Number | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Reference | ||||
![]() ![]() ![]() | Pitch | Solid Length | Total Number of Rolls | ||||||
C-VUF 5- | 15* | 6.0 | 0.5 | 6.8 | 3.33 | {0.34} | 2.3 | 4.3 | 7.5 |
C-VUF 6- | 15 | 7.2 | 0.6 | 6.8 | 3.33 | {0.34} | 1.9 | 6.0 | 9.0 |
25 | 11.3 | 5.49 | {0.56} | 3.1 | |||||
C-VUF 8- | 20 | 9.4 | 0.7 | 9.0 | 4.41 | {0.45} | 3.1 | 6.0 | 7.5 |
C-VUF 10- | 40 | 11.8 | 0.9 | 18.0 | 8.82 | {0.90} | 4.4 | 9.9 | 10.0 |
C-VUF 16- | 50 | 18.4 | 1.2 | 22.5 | 10.98 | {1.12} | 6.7 | 11.4 | 8.5 |
Material | Stainless Steel Wire |
---|
Please check the type/dimensions/specifications of the part C-VUR8-25 in the Round Wire Coil Springs, Defection I.D. Referenced, Stainless Steel, Light Load series.
Part Number |
---|
C-VUF6-25 |
C-VUF8-20 |
C-VUR10-20 |
C-VUR8-30 |
C-VUR8-35 |
C-VUR8-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 124.02 | 1 Piece(s) | Available |
Same day
Stock | 25 | 6 | 7.2 | 13.7 | 0.49 | 4.51~8.50 | 5.49 | 0.6 | With Grinding | 9 | 6 | 11.3 | |
₹ 124.00 | 1 Piece(s) | Available |
Same day
Stock | 20 | 8 | 9.4 | 11 | 0.49 | 1.51~4.50 | 4.41 | 0.7 | With Grinding | 7.6 | 6 | 9 | |
₹ 117.82 | 1 Piece(s) | Available |
Same day
Stock | 20 | 10 | 11.4 | 8 | 0.29 | 1.51~4.50 | 3.53 | 0.7 | Without Grinding | 11.3 | 8.6 | 12 | |
₹ 119.99 | 1 Piece(s) | Available |
Same day
Stock | 30 | 8 | 9.4 | 12 | 0.29 | 4.51~8.50 | 5.29 | 0.7 | Without Grinding | 13 | 9.8 | 18 | |
₹ 117.82 | 1 Piece(s) | Available |
Same day
Stock | 35 | 8 | 9.4 | 14 | 0.29 | 4.51~8.50 | 6.17 | 0.7 | Without Grinding | 13 | 9.8 | 21 | |
₹ 119.99 | 1 Piece(s) | Available |
Same day
Stock | 40 | 8 | 9.4 | 16 | 0.29 | 4.51~8.50 | 7.06 | 0.7 | Without Grinding | 13 | 9.8 | 24 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy