(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is an inner diameter standard type spring. Note that this product is manufactured with priority given to the inner diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
(Economy series)Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Light Load, Spring Constant 0.05 to 0.98 N/mm | (Economy series)Round Wire Springs - Inner Diameter Standard Stainless Steel, Heavy Load, Spring Constant 0.98 to 2.94 N/mm | (Economy series)Round Wire Springs - Outer Diameter Standard Stainless Steel, Heavy Load, Spring Constant 2.0 to 14.7 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Heavy Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Heavy Load Type |
Part Number |
---|
C-VUR6-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 114.39 | 1 Piece(s) | Available | Same day | 20 | 6 | 7.1 | 8 | 0.29 | 1.51~4.50 | 3.53 | 0.55 | Without Grinding | 12.1 | 7.2 | 12 |
Loading...
Part Number | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Reference | ||||
TypeD-L | Pitch | Solid Length | Total Number of Rolls | ||||||
C-VUR 5 - | 15* | 5.9 | 0.45 | 9 | 2.65 | {0.27} | 1.7 | 5 | 10 |
20* | 12 | 3.53 | {0.36} | 2.2 | |||||
25* | 6 | 0.50 | 15 | 4.41 | {0.45} | 1.9 | 7.5 | 14 | |
30* | 18 | 5.29 | {0.54} | 2.3 | |||||
C-VUR 6 - | 15* | 7 | 0.50 | 9 | 2.65 | {0.27} | 1.9 | 5 | 9 |
20* | 7.1 | 0.55 | 12 | 3.53 | {0.36} | 2.0 | 6.6 | 11 | |
25* | 15 | 4.41 | {0.45} | 2.5 | |||||
30* | 18 | 5.29 | {0.54} | 3.0 | |||||
35* | 7.2 | 0.60 | 21 | 6.17 | {0.63} | 2.7 | 9 | 14 | |
40* | 24 | 7.06 | {0.72} | 3.0 | |||||
C-VUR 8 - | 20* | 9.3 | 0.65 | 12 | 3.53 | {0.36} | 2.4 | 6.8 | 9.5 |
25* | 15 | 4.41 | {0.45} | 2.9 | |||||
30* | 9.4 | 0.70 | 18 | 5.29 | {0.54} | 2.7 | 9.1 | 12 | |
35* | 21 | 6.17 | {0.63} | 3.2 | |||||
40* | 24 | 7.06 | {0.72} | 3.6 | |||||
C-VUR 10 - | 20* | 11.4 | 0.70 | 12 | 3.53 | {0.36} | 3.3 | 5.6 | 7 |
25* | 11.5 | 0.75 | 15 | 4.41 | {0.45} | 3.1 | 7.5 | 9 | |
30* | 11.6 | 0.80 | 18 | 5.29 | {0.54} | 2.7 | 10.4 | 12 | |
35* | 21 | 6.17 | {0.63} | 3.2 | |||||
40* | 24 | 7.06 | {0.72} | 3.6 | |||||
C-VUR 12 - | 25* | 13.6 | 0.80 | 15 | 4.41 | {0.45} | 3.6 | 7.2 | 8 |
C-VUR 16 - | 35* | 18 | 1.00 | 21 | 6.17 | {0.63} | 4.7 | 9.5 | 8.5 |
40* | 24 | 7.06 | {0.72} | 5.3 |
Part Number | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Reference | ||||
TypeD-L | Pitch | Solid Length | Total Number of Rolls | ||||||
C-VUF 5- | 15* | 6.0 | 0.5 | 6.8 | 3.33 | {0.34} | 2.3 | 4.3 | 7.5 |
C-VUF 6- | 15 | 7.2 | 0.6 | 6.8 | 3.33 | {0.34} | 1.9 | 6.0 | 9.0 |
25 | 11.3 | 5.49 | {0.56} | 3.1 | |||||
C-VUF 8- | 20 | 9.4 | 0.7 | 9.0 | 4.41 | {0.45} | 3.1 | 6.0 | 7.5 |
C-VUF 10- | 40 | 11.8 | 0.9 | 18.0 | 8.82 | {0.90} | 4.4 | 9.9 | 10.0 |
C-VUF 16- | 50 | 18.4 | 1.2 | 22.5 | 10.98 | {1.12} | 6.7 | 11.4 | 8.5 |
Material | SUS304-WPB |
---|
Please check the type/dimensions/specifications of the part C-VUR6-20 in the Round Wire Coil Springs, Defection I.D. Referenced, Stainless Steel, Light Load series.
Part Number |
---|
C-VUF6-25 |
C-VUF8-20 |
C-VUR10-20 |
C-VUR6-25 |
C-VUR6-30 |
C-VUR6-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 124.02 | 1 Piece(s) | Available |
Same day
Stock | 25 | 6 | 7.2 | 13.7 | 0.49 | 4.51~8.50 | 5.49 | 0.6 | With Grinding | 9 | 6 | 11.3 | |
₹ 124.00 | 1 Piece(s) | Available |
Same day
Stock | 20 | 8 | 9.4 | 11 | 0.49 | 1.51~4.50 | 4.41 | 0.7 | With Grinding | 7.6 | 6 | 9 | |
₹ 117.82 | 1 Piece(s) | Available |
Same day
Stock | 20 | 10 | 11.4 | 8 | 0.29 | 1.51~4.50 | 3.53 | 0.7 | Without Grinding | 11.3 | 8.6 | 12 | |
₹ 114.39 | 1 Piece(s) | Available |
Same day
Stock | 25 | 6 | 7.1 | 10 | 0.29 | 1.51~4.50 | 4.41 | 0.55 | Without Grinding | 12.1 | 7.2 | 15 | |
₹ 119.99 | 1 Piece(s) | Available |
Same day
Stock | 30 | 6 | 7.1 | 12 | 0.29 | 4.51~8.50 | 5.29 | 0.55 | Without Grinding | 12.1 | 7.2 | 18 | |
₹ 119.99 | 1 Piece(s) | Available |
Same day
Stock | 35 | 6 | 7.2 | 14 | 0.29 | 4.51~8.50 | 6.17 | 0.6 | Without Grinding | 16 | 10.2 | 21 |