Neodymium Magnets Square Shape

Brand :
MISUMI
Caution
Product Overview of Magnets - Rectangular
A Magnets - Rectangular unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use Magnets - Rectangular units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.
At present, domestic and foreign customers often use Magnets - Rectangular units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.
Product Features of Magnets - Rectangular
| Neodymium Magnets - Rectangular | Neodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices. The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets. |
| Cobalt Magnets - Rectangular | It is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using. |
| Ferrite Magnets - Rectangular | Ferrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay. It has poor mechanical strength and is easy to be broken, so be careful when using. |
| Al-Fe-Ni-Co Magnets - Rectangular | It has both the advantage of high temperature resistance and excellent mechanical strength. The disadvantage is that magnetism is very easy to attenuate. |
Dimensional Drawing of Magnets - Rectangular
Outline Dimensional Drawing (Unit: mm)


Attraction Force and Surface Flux Density are reference values for magnets alone.
Please visit MISUMI website for details of the models available for sale.


| Part Number | Width B | Thickness T | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | |
Type | Length A | ||||
| C-MGLN | 3 | 3 | 5 | 2.8{0.29} | 4100~4300 |
| 4 | 4 | 5.6{0.57} | 4300~4500 | ||
| 5 | 5 | 8.9{0.91} | 4400~4600 | ||
| 6 | 6 | 6 | 13.7{1.4} | 4500~4700 | |
| 8 | 8 | 23.2{2.37} | 4400~4600 | ||
| 10 | 5 | 1 | 2.7{0.28} | 1700~1900 | |
| 2 | 8.5{0.87} | 3000~3200 | |||
| 5 | 16.8{1.71} | 4200~4400 | |||
| 10 | 1 | 6.5{0.66} | 1800~2000 | ||
| 2 | 11.8{1.2} | 2500~2700 | |||
| 8 | 39.3{4.01} | 4500~4700 | |||
| 15 | 5 | 3 | 13.9{1.42} | 3100~3300 | |
| 5 | 23.7{2.42} | 4100~4300 | |||
| 10 | 31.4{3.2} | 4700~4900 | |||
| 10 | 3 | 23.9{2.44} | 2900~3100 | ||
| 5 | 34.3{3.5} | 3300~3700 | |||
| 10 | 61.4{6.27} | 4600~4800 | |||
| 20 | 5 | 40.8{4.16} | |||
| 10 | 5 | 47.7{4.87} | 3500~3700 | ||
| 10 | 77.8{7.94} | 4700~4900 | |||
| 15 | 5 | 69.7{7.11} | 3300~3700 | ||
| 30 | 20 | 84.8{8.65} | 3100~3300 | ||
| 30 | 110.8{11.31} | 3300~3700 | |||
Attraction Force and Surface Flux Density are reference values for magnets alone.
Please visit MISUMI website for details of the models available for sale.Example Use of Magnets - Rectangular
Example of Use ① Magnets - Rectangular, Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Example of Use ② Magnets - Rectangular, Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Precautions of Magnets - Rectangular

All Magnets - Rectangular are very fragile, no alteration is available.
· Magnets - Rectangular may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by Magnets - Rectangular may cause adverse effects on the following items.
Mobile phones, computers, watches and other electronic devices
Pacemakers and other electronic medical equipment
·Use beyond the maximum operating temperature may result in reduced magnetism.
· Strong impact or alteration on Magnets - Rectangular may cause magnetic force losses.
· To prevent direct impacts on Magnets - Rectangular, maintain a clearance of 0.1 ~ 0.3mm or more.
The adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.Specifications Overview of Magnets - Rectangular


Usage Method of Magnets - Rectangular
Features of Magnets - Rectangular
Load {kgf}=Load N×0.101972
● The Magnets - Rectangular part is prone to breakage, so do not make alterations.
● Magnets - Rectangular may be damaged by strong impacts applied directly to the magnet surface.
● Magnets - Rectangular with holders have 0.1 to 0.3mm steps to protect the Magnets - Rectangular surface from impacts. There are 0.1~0.3mm steps.
● The Magnets - Rectangular and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Load {kgf}=Load N×0.101972
● The Magnets - Rectangular part is prone to breakage, so do not make alterations.
● Magnets - Rectangular may be damaged by strong impacts applied directly to the magnet surface.
● Magnets - Rectangular with holders have 0.1 to 0.3mm steps to protect the Magnets - Rectangular surface from impacts. There are 0.1~0.3mm steps.
● The Magnets - Rectangular and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Dimensional Drawing
(Unit: mm)


Specification Table

| Part Number | Width B | Thickness T | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | |
Type | Length A | ||||
| C-MGLN | 3 | 3 | 5 | 2.8{0.29} | 4100~4300 |
| 4 | 4 | 5.6{0.57} | 4300~4500 | ||
| 5 | 5 | 8.9{0.91} | 4400~4600 | ||
| 6 | 6 | 6 | 13.7{1.4} | 4500~4700 | |
| 8 | 8 | 23.2{2.37} | 4400~4600 | ||
| 10 | 5 | 1 | 2.7{0.28} | 1700~1900 | |
| 2 | 8.5{0.87} | 3000~3200 | |||
| 5 | 16.8{1.71} | 4200~4400 | |||
| 10 | 1 | 6.5{0.66} | 1800~2000 | ||
| 2 | 11.8{1.2} | 2500~2700 | |||
| 8 | 39.3{4.01} | 4500~4700 | |||
| 15 | 5 | 3 | 13.9{1.42} | 3100~3300 | |
| 5 | 23.7{2.42} | 4100~4300 | |||
| 10 | 31.4{3.2} | 4700~4900 | |||
| 10 | 3 | 23.9{2.44} | 2900~3100 | ||
| 5 | 34.3{3.5} | 3300~3700 | |||
| 10 | 61.4{6.27} | 4600~4800 | |||
| 20 | 5 | 40.8{4.16} | |||
| 10 | 5 | 47.7{4.87} | 3500~3700 | ||
| 10 | 77.8{7.94} | 4700~4900 | |||
| 15 | 5 | 69.7{7.11} | 3300~3700 | ||
| 30 | 20 | 84.8{8.65} | 3100~3300 | ||
| 30 | 110.8{11.31} | 3300~3700 | |||
Attraction Force and Surface Flux Density are reference values for magnets alone.
Please visit MISUMI website for details of the models available for sale.
Width B
Thickness T
Type
Length A

Width B
Thickness T
Type
Length A