(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electrically conductive wheel Screw type with brake

Electrically conductive wheel Screw type with brake
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
Economy series Electrically conductive wheel Screw type with brake
Caster material: Electrically conductive wheel (gray)
Electrically conductive wheel Screw type with brake
MISUMI’s electrically conductive caster with excellent cost performance
Note: Inherent resistivity of electrically conductive wheel is 103 to 105Ω・cm

Economic type Electrically conductive wheel Screw type with brake

Product Feature
【Features】
MISUMI’s electrically conductive caster with excellent cost performance!! Save cost when used in large quantities.
Body material is Q235A, and surface treatment is zinc plating.
 
Specifications Overview
TypeBodyWheelBearing
Material Surface Treatment Material (Color)Rotating PartWheel Part
C-ECSGBQ235AGalvanizedElectrically Conductive Wheel (Gray)ProvidedProvided

Example of Use
Example of Using Casters
Economy series Electrically conductive wheel Screw type with brake Example of use

Precautions
Note: Inherent resistivity of the electrically conductive wheel is 103 to 105Ω・cm
Dimensional Drawing
Economic type Electrically conductive wheel Screw type with brake Dimensional drawingEconomic type Electrically conductive wheel Screw type with brake Dimensional drawing
Economy series Electrically conductive wheel Screw type with brake Dimensional drawing

Specification Table
Part NumberWheel MaterialHEAllowable Load
(N)
Weight
(g)
TypeD
C-ECSGB75Electrically Conductive Wheel (Gray)10837.5900720
90119291140920
100130321050
12515734.51090

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ECSGB75-T
C-ECSGB90-T
C-ECSGB100-T
C-ECSGB125-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

₹ 1,140.00

1 Piece(s) 7 Day(s) 1089075

₹ 1,196.00

1 Piece(s) 7 Day(s) 11911490

₹ 1,298.00

1 Piece(s) 7 Day(s) 130114100

₹ 1,469.00

1 Piece(s) 7 Day(s) 157114125

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 80.01~140.00 Stopper (Detail) Rotation Stopper
Wheel Material Conductive Material Wheel Characteristics Conductivity Fitting Material Steel
Thread Dia. M M12 Wheel Width B(mm) 32 Bearing in Wheel Provided
Surface Treatment Zinc Bearing in Wheel Surface Treatment 镀锌

Frequently asked question (FAQ)

Question: What kind of material is the economy series electrically conductive caster, screw type with brake made of?
Answer: Economy series electrically conductive caster, screw type with brake is made of electrically conductive wheel and is gray in color.
Question: What's the price of economy series electrically conductive caster, screw type with brake?
Answer: Economy series electrically conductive caster, screw type with brake is MISUMI’s electrically conductive caster with excellent cost performance!! Save cost when used in large quantities.