(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-LCS C-LCSB | Q235A | black electrophoresis | Glass fiber reinforced nylon (black) | Provided | Provided |
Part Number | ③Wheel Material | H | F1 | F2 | d | d1 | d2 | E | r | Allowable Load (N) | Weight (g) | |
①Type | ②D | |||||||||||
C-LCS | 50 | N (Glass Fiber Reinforced Nylon) | 73 | 75 | 45 | φ7 | - | - | 22 | 47 | 3500 | 750 |
C-LCSB | 76 | 104 | 74.5 | 44.5 | - | 12 | 8.8 | 26 | 64 | 1140 | ||
C-LCSB | 76 |
Part Number |
---|
C-LCS50-N |
C-LCS76-N |
C-LCSB76-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,270.00 | 1 Piece(s) | 11 Day(s) | 73 | Not Provided | Round Hole | 75 | 45 | 50 | ||
₹ 3,499.00 | 1 Piece(s) | 11 Day(s) | 104 | Not Provided | Long Hole | 74.5 | 44.5 | 76 | ||
₹ 3,499.00 | 1 Piece(s) | 11 Day(s) | 104 | Rotation Stopper | Long Hole | 74.5 | 44.5 | 76 |
Part Number |
---|
Loading...
Caster Type | Swivel Type | Properties | Short Heavy Duty | Load Range(daN) | 320.01~485.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 350 | Wheel Material | Nylon (General) | Wheel Characteristics | Not Provided |
Fitting Material | Steel | Plate Length(mm) | 92 | Plate Width(mm) | 64 |
Wheel Width B(mm) | 45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy